RELATED PRODUCTS
24DCT Athlonix - Graphite Brush DC Motor
24DCT Athlonix - Graphite
With a design combining high power density and precious metal commutation, the 24DCT mini DC motor can deliver a torque greater than 10.07 mNm continuously in a very compact package.
Product Highlights
- Ironless construction
- Neodymium magnet for high performance
- Graphite commutation
- Long brush life
- Compact design
- Winding possibilities
- REE windings to reduce electro erosion
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Sleeve or ball bearings
Applications
- Automated Watch Winder
- Clinical Diagnostics
- Dental Hand Tools
- Dosing and Dispensing Systems
- Humanoid Robot
- Lab Automation
- Mesotherapy Guns
- Miniature Pumps
- Rotary Tattoo Machine Motors
-
-
Reduce Design Time. Select Your Motor Online
-
-
Part Number | 24DCT 32G2 210E 2 | 24DCT 32G2 212E 2 | 24DCT 32G2 212P 2 | 24DCT 32G2 213E 2 | 24DCT 32G2 213P 2 | 24DCT 32G2 214E 2 | 24DCT 32G2 215E 2 | 24DCT 32G2 215P 2 | 24DCT 32G2 216P 2 | 24DCT 32G2 221P 2 | 24DCT 32G2 226P 2 |
---|---|---|---|---|---|---|---|---|---|---|---|
Motor Diameter (in) | 0.945 | 0.945 | 0.945 | 0.945 | 0.945 | 0.945 | 0.945 | 0.945 | 0.945 | 0.945 | 0.945 |
Motor Diameter (mm) | 24 | 24 | 24 | 24 | 24 | 24 | 24 | 24 | 24 | 24 | 24 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 |
Shaft Play - Radial (mm) | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 |
Back EMF Constant (V/1000 rpm) | 6.27 | 4.58 | 2.44 | 3.82 | 2.03 | 3.38 | 3 | 1.56 | 1.39 | 0.81 | 0.52 |
Continuous Current, Max (A) | 0.23 | 0.33 | 0.65 | 0.39 | 0.77 | 0.44 | 0.5 | 0.99 | 1.1 | 1.74 | 2.33 |
Continuous Torque, Max (mNm) | 13.55 | 13.88 | 14.6 | 13.91 | 14.55 | 13.86 | 13.96 | 14.29 | 14.22 | 13.04 | 11.15 |
Continuous Torque, Max (oz-in) | 1.92 | 1.97 | 2.07 | 1.97 | 2.06 | 1.96 | 1.98 | 2.02 | 2.01 | 1.85 | 1.58 |
Mechanical Time Constant (ms) | 5.77 | 5.81 | 5.33 | 5.84 | 5.45 | 5.87 | 5.91 | 5.7 | 5.88 | 7.47 | 10.78 |
Motor Regulation (10³/Nms) | 13 | 12 | 11 | 12 | 11 | 12 | 12 | 12 | 12 | 16 | 23 |
No-Load Current, Typical (mA) | 7.5 | 10.3 | 19.3 | 12.4 | 23.2 | 13.9 | 15.7 | 30.1 | 33.9 | 58 | 90.3 |
No-Load Speed (rpm) | 7602 | 7810 | 7343 | 7810 | 7343 | 7049 | 6953 | 7615 | 6417 | 7331 | 5668 |
Nominal Voltage (V) | 48 | 36 | 18 | 30 | 15 | 24 | 21 | 12 | 9 | 6 | 3 |
Rotor Inertia (gcm²) | 4.47 | 4.7 | 4.7 | 4.74 | 4.74 | 4.72 | 4.81 | 4.72 | 4.78 | 4.8 | 4.73 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 63.266 | 66.545 | 66.545 | 67.1 | 67.1 | 66.853 | 68.08 | 66.842 | 67.601 | 67.932 | 66.941 |
Torque Constant (mNm/A) | 59.86 | 43.72 | 23.26 | 36.44 | 19.38 | 32.27 | 28.63 | 14.95 | 13.29 | 7.75 | 4.98 |
Torque Constant (oz-in/A) | 8.48 | 6.19 | 3.29 | 5.16 | 2.74 | 4.57 | 4.05 | 2.12 | 1.88 | 1.1 | 0.71 |
Weight (g) | 72 | 72 | 72 | 72 | 72 | 72 | 72 | 72 | 72 | 72 | 72 |
Weight (oz) | 2.54 | 2.54 | 2.54 | 2.54 | 2.54 | 2.54 | 2.54 | 2.54 | 2.54 | 2.54 | 2.54 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 |
Efficiency (%) | 84 | 84 | 85 | 84 | 84 | 83 | 83 | 85 | 83 | 83 | 78 |
Friction Torque (mNm) | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 | 0.45 |
Friction Torque (oz-in) | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 |
Output Power (W) | 8.4 | 9 | 8.8 | 9 | 8.8 | 7.9 | 7.8 | 9 | 7.2 | 7.6 | 4.3 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 |
Stall Torque at Nominal Voltage (mNm) | 61.74 | 66.44 | 68.94 | 66.74 | 68.48 | 59.81 | 59.81 | 68.56 | 57.19 | 55.26 | 31.62 |
Stall Torque at Nominal Voltage (oz-in) | 8.74 | 9.41 | 9.76 | 9.45 | 9.7 | 8.47 | 8.47 | 9.71 | 8.1 | 7.83 | 4.48 |
Terminal Resistance (Ohm) | 46.2 | 23.53 | 6.03 | 16.27 | 4.22 | 12.85 | 9.98 | 2.6 | 2.07 | 0.84 | 0.47 |
Thermal Resistance (rotor/body) (°C/W) | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 |
Thermal Time Constant (rotor/stator) (s) | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_24dct_g.pdf | Specification Page |
|
|
drawing_24dct_g.dxf | 2D Drawing |
|
|
brochure_24dct_athlonix_motor.pdf | Brochure |
|
|
drawing_24dct_g.stp | 3D Drawing |
|