25GST2R82 Brush DC Coreless Motor
25GST2R82
The 25GST2R82 (short version) offers high power density combined with graphite/copper commutation. This brush DC motor is able to achieve high acceleration and dynamics in a small package size.
Product Highlights
- Ironless construction
- Neodymium magnet for high performance
- High power density package
- Long brush life
- Compact design
- Winding possibilities
- High acceleration
- Low self heating
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Sleeve or ball bearings
-
Reduce Design Time. Select Your Motor Online
-
Part Number | 25GST2R82-230E.1 | 25GST2R82-216E.1 | 25GST2R82-216P.1 | 25GST2R82-228E.1 |
---|---|---|---|---|
Motor Diameter (in) | 0.984 | 0.984 | 0.984 | 0.984 |
Motor Diameter (mm) | 25 | 25 | 25 | 25 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0012 | 0.0012 | 0.0012 | 0.0012 |
Shaft Play - Radial (mm) | <0.03 | <0.03 | <0.03 | <0.03 |
Back EMF Constant (V/1000 rpm) | 1.56 | 4.4 | 2.3 | 1.6 |
Continuous Current, Max (A) | 2.3 | 0.75 | 1.45 | 2.1 |
Continuous Torque, Max (mNm) | 33 | 30 | 30 | 30 |
Continuous Torque, Max (oz-in) | 4.67 | 4.25 | 4.25 | 4.25 |
Mechanical Time Constant (ms) | 5.9 | 7.1 | 6.8 | 6.9 |
Motor Regulation (10³/Nms) | 5.9 | 7.1 | 6.8 | 6.9 |
No-Load Current, Typical (mA) | 110 | 40 | 70 | 110 |
No-Load Speed (rpm) | 11450 | 7850 | 10320 | 11125 |
Nominal Voltage (V) | 18 | 35 | 24 | 18 |
Rotor Inertia (gcm²) | 10 | 10 | 10 | 10 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 141.562 | 141.562 | 141.562 | 141.562 |
Torque Constant (mNm/A) | 14.9 | 42 | 22 | 15.3 |
Torque Constant (oz-in/A) | 2.11 | 5.95 | 3.12 | 2.17 |
Weight (g) | 111 | 111 | 111 | 111 |
Weight (oz) | 3.92 | 3.92 | 3.92 | 3.92 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 | 10000 | 10000 |
Efficiency (%) | 83 | 78 | 81 | 81 |
Friction Torque (mNm) | 1.64 | 1.68 | 1.54 | 1.68 |
Friction Torque (oz-in) | 0.232 | 0.238 | 0.218 | 0.238 |
Output Power (W) | 26 | 23.3 | 24 | 23.8 |
Rotor Inductance (mH) | 0.1 | 0.8 | 0.1 | 0.1 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 12 | 12 | 12 | 12 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 43.2 | 43.2 | 43.2 | 43.2 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 68 | 68 | 68 | 68 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 244.6 | 244.6 | 244.6 | 244.6 |
Stall Torque at Nominal Voltage (mNm) | 206 | 118 | 160 | 172 |
Stall Torque at Nominal Voltage (oz-in) | 29.17 | 16.71 | 22.66 | 24.36 |
Terminal Resistance (Ohm) | 1.3 | 12.5 | 3.3 | 1.6 |
Thermal Resistance (rotor/body) (°C/W) | 6 / 13 | 6 / 13 | 6 / 13 | 6 / 13 |
Thermal Time Constant (rotor/stator) (s) | 10 / 450 | 10 / 450 | 10 / 450 | 10 / 450 |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_25gst2r82.pdf | Specification Page |
|
|
drawing_25gst2r82.dxf | 2D Drawing |
|
|
brochure_motioncompass_how_to_manual.pdf | Brochure |
|
|
drawing_25gst2r82.stp | 3D Drawing |
|