RELATED PRODUCTS
28L28 Brush DC Coreless Motor
28L28
Featuring a cost effective design with an Alnico magnet, this 28L28 brush DC motor continuously delivers a torque up to 20 mNm while reaching up to 80% efficiency and maintains a long lifetime.
Product Highlights
- Ironless construction
- Alnico magnet for high performance
- Precious metal commutation
- Long brush life
- Compact design
- Winding possibilities
- REE windings to reduce electro erosion
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Sleeve or ball bearings
Applications
- Dosing and Dispensing Systems
- Clinical Diagnostics
- Lab Automation
- Miniature Pumps
- Material Handling
-
Reduce Design Time. Select Your Motor Online
Part Number | 28L28-219.49 | 28L28-410E.49 | 28L28-413E.49 | 28L28-416E.49 |
---|---|---|---|---|
Motor Diameter (in) | 1.102 | 1.102 | 1.102 | 1.102 |
Motor Diameter (mm) | 28 | 28 | 28 | 28 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0007 | 0.0007 | 0.0007 | 0.0007 |
Shaft Play - Radial (mm) | <0.018 | <0.018 | <0.018 | <0.018 |
Back EMF Constant (V/1000 rpm) | 2.24 | 7.1 | 5.2 | 4.26 |
Continuous Current, Max (A) | 0.95 | 0.28 | 0.4 | 0.53 |
Continuous Torque, Max (mNm) | 19.9 | 18.5 | 19.4 | 21 |
Continuous Torque, Max (oz-in) | 2.82 | 2.62 | 2.75 | 2.97 |
Mechanical Time Constant (ms) | 13.5 | 16.7 | 17.8 | 21 |
Motor Regulation (10³/Nms) | 13 | 15.4 | 13.4 | 11.8 |
No-Load Current, Typical (mA) | 22 | 6.6 | 9 | 11 |
No-Load Speed (rpm) | 5300 | 5000 | 5325 | 5590 |
Nominal Voltage (V) | 12 | 36 | 28 | 24 |
Rotor Inertia (gcm²) | 10.4 | 11 | 13.5 | 17.5 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 147.224 | 155.718 | 191.109 | 247.734 |
Torque Constant (mNm/A) | 21.4 | 67.8 | 49.7 | 40.7 |
Torque Constant (oz-in/A) | 3.03 | 9.6 | 7.04 | 5.76 |
Weight (g) | 125 | 125 | 125 | 125 |
Weight (oz) | 4.41 | 4.41 | 4.41 | 4.41 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 8000 | 8000 | 8000 | 8000 |
Efficiency (%) | 80 | 78 | 80 | 82 |
Friction Torque (mNm) | 0.47 | 0.45 | 0.45 | 0.45 |
Friction Torque (oz-in) | 0.067 | 0.064 | 0.064 | 0.064 |
Output Power (W) | 9.6 | 9 | 9.3 | 10 |
Rotor Inductance (mH) | 0.5 | 5.2 | 3.2 | 2.4 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 6 | 6 | 6 | 6 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 21.6 | 21.6 | 21.6 | 21.6 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 250 | 250 | 250 | 250 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 899.2 | 899.2 | 899.2 | 899.2 |
Stall Torque at Nominal Voltage (mNm) | 43 | 34 | 32 | 50 |
Stall Torque at Nominal Voltage (oz-in) | 6.09 | 4.81 | 4.53 | 7.08 |
Terminal Resistance (Ohm) | 5.95 | 71 | 33 | 19.5 |
Thermal Resistance (rotor/body) (°C/W) | 5 / 12 | 5 / 12 | 5 / 12 | 5 / 12 |
Thermal Time Constant (rotor/stator) (s) | 13 / 760 | 13 / 760 | 13 / 760 | 13 / 760 |
Document | Document Type | Language | File Type |
---|---|---|---|
28L28 Specification Page | Specification Page | ||
28L28 drawing | 2D Drawing | ||
28L28 3D drawing | 3D Drawing | ||
Portescap MotionCompass: Guide to Interactive Motor Selection (brochure) | Brochure |