RELATED PRODUCTS
35GLT2R82 Brush DC Coreless Motor
35GLT2R82
The 35GLT2R82 offers high power density is combined with graphite/copper commutation to achieve high acceleration with a long brush lifetime. This brush DC motor can perform up to 150 mNm continuously and reach up to 90% efficiency.
Product Highlights
- Ironless construction
- Neodymium magnet for high performance
- High power density package
- Graphite/copper commutation
- Long brush life
- Compact design
- Winding possibilities
- High acceleration
- Low self heating
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Sleeve or ball bearings
Applications
- Clinical Diagnostics
- Conveyors
- Power Hand Tools
- Seat Actuation
-
Reduce Design Time. Select Your Motor Online
-
-
Part Number | 35GLT2R82-234E.1 | 35GLT2R82-326P.1 | 35GLT2R82-426E.1 | 35GLT2R82-426P.1 | 35GLT2R82-426SP.1 |
---|---|---|---|---|---|
Motor Diameter (in) | 1.378 | 1.378 | 1.378 | 1.378 | 1.378 |
Motor Diameter (mm) | 35 | 35 | 35 | 35 | 35 |
Shaft Play - Axial (in) | negligible | negligible | negligible | negligible | negligible |
Shaft Play - Axial (mm) | negligible | negligible | negligible | negligible | negligible |
Shaft Play - Radial (in) | negligible | negligible | negligible | negligible | negligible |
Shaft Play - Radial (mm) | negligible | negligible | negligible | negligible | negligible |
Back EMF Constant (V/1000 rpm) | 6.39 | 4.09 | 16.44 | 3.82 | 7.75 |
Continuous Current, Max (A) | 2.2 | 3.5 | 10.5 | 4.2 | 2.1 |
Continuous Torque, Max (mNm) | 130 | 132 | 160 | 142 | 150 |
Continuous Torque, Max (oz-in) | 18.41 | 18.69 | 22.66 | 20.11 | 21.24 |
Mechanical Time Constant (ms) | 4 | 4.4 | 2.7 | 3.9 | 4 |
Motor Regulation (10³/Nms) | 0.61 | 0.59 | 0.39 | 0.47 | 0.46 |
No-Load Current, Typical (mA) | 70 | 120 | 60 | 120 | 60 |
No-Load Speed (rpm) | 7490 | 5835 | 5439 | 6260 | 6175 |
Nominal Voltage (V) | 48 | 24 | 90 | 24 | 48 |
Rotor Inertia (gcm²) | 65 | 75 | 70 | 83 | 85 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 920.153 | 1061.715 | 990.934 | 1174.965 | 1203.277 |
Torque Constant (mNm/A) | 61 | 39.1 | 157 | 36.5 | 74 |
Torque Constant (oz-in/A) | 8.64 | 5.54 | 22.23 | 5.17 | 10.48 |
Weight (g) | 360 | 360 | 360 | 360 | 360 |
Weight (oz) | 12.7 | 12.7 | 12.7 | 12.7 | 12.7 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 | 100 | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 | 212 | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 | 10000 | 10000 | 10000 |
Efficiency (%) | 89 | 87 | 85 | 89 | 89 |
Friction Torque (mNm) | 4.27 | 4.69 | 9.42 | 4.38 | 4.44 |
Friction Torque (oz-in) | 0.605 | 0.664 | 1.334 | 0.62 | 0.629 |
Output Power (W) | 122 | 124 | 150 | 136 | 142 |
Rotor Inductance (mH) | 0.25 | 0.15 | 1.7 | 0.1 | 0.4 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 35 | 35 | 35 | 35 | 35 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 125.9 | 125.9 | 125.9 | 125.9 | 125.9 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 100 | 100 | 100 | 100 | 100 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 359.6 | 359.6 | 359.6 | 359.6 | 359.6 |
Stall Torque at Nominal Voltage (mNm) | 1300 | 1043 | 1487 | 1327 | 1409 |
Stall Torque at Nominal Voltage (oz-in) | 184.1 | 147.7 | 210.58 | 187.92 | 199.53 |
Terminal Resistance (Ohm) | 2.25 | 0.9 | 9.5 | 0.66 | 2.52 |
Thermal Resistance (rotor/body) (°C/W) | 4 / 8 | 4 / 8 | 4 / 8 | 4 / 8 | 4 / 8 |
Thermal Time Constant (rotor/stator) (s) | 75 / 950 | 75 / 950 | 75 / 950 | 75 / 950 | 75 / 950 |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_35glt2r82.pdf | Specification Page |
|
|
drawing_35glt2r82.stp | 3D Drawing |
|
|
drawing_35glt2r82.dxf | 2D Drawing |
|
|
brochure_motioncompass_how_to_manual.pdf | Brochure |
|