All DC Motors
Brush DC Motors are small but with high power density to provide the advantages of low friction, low starting voltages, minimal iron losses and superb speed-to-torque performance
A brushed DC motor from Portescap is ideal for portable and small devices. Brush DC motor technology offers the distinct advantages of low friction, low starting voltages, absence of iron losses, high efficiency, good thermal dissipation and linear torque-speed function. These ultra-compact small DC motors are designed to deliver superb speed-to-torque performance with lower joule heating. We also offer a variety of gearheads and encoders. Portescap small DC motors can deliver a torque range from 0.36 mNm up to 160 mNm continuously and from 2.5 mNm up to 1,487 mNm in intermittent operation. In addition, Portescap proudly offers our special line of high power density DC motors, the Athlonix series! Our brushed DC motors are designed for quick and easy modification, so you can get exactly what you need with the pricing and delivery you expect from an off-the shelf solution. We can customize standard brush motor features to meet specific application requests, including performance specifications, mounting configuration, thermal and ambient condition requirements, and other operational needs.
Portescap's small brush DC motors are ideal for your portable and small devices. Our continuous innovation in coreless motor technology enables us to offer:
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Specification | CAD | 3D CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
08GS61 | 8 | 0.315 | 11000 | 6 | 0.5 | 0.64 | 0.09 | 0.66 | 0.09 | 5.1 | 0.72 |
|
|
|
10NS61 Athlonix | 10 | 0.394 | 10700 | 11 | 0.7 | 0.76 | 0.11 | 0.9 | 0.13 | 7.7 | 1.09 |
|
|
|
12G88 Athlonix | 12 | 0.472 | 9900 | 16 | 2.7 | 6.8 | 0.96 | 3.5 | 0.5 | 8.6 | 1.22 |
|
|
|
12GS88 Athlonix | 12 | 0.472 | 9000 | 14 | 1.2 | 1.78 | 0.25 | 1.51 | 0.21 | 6.1 | 0.86 |
|
|
|
13N88 | 13 | 0.512 | 14150 | 25.6 | 2.6 | 8.2 | 1.16 | 3.3 | 0.47 | 15.9 | 2.25 |
|
|
|
16C18 | 16 | 0.63 | 16200 | 74.8 | 0.8 | 1.3 | 0.18 | 1.12 | 0.15 | 8.3 | 1.18 |
|
|
|
16G88 | 16 | 0.63 | 11025 | 45 | 4.6 | 16 | 2.27 | 5.8 | 0.82 | 37.2 | 5.27 |
|
|
|
16N78 Athlonix | 16 | 0.63 | 9270 | 90 | 5.4 | 13.6 | 1.93 | 6.9 | 0.98 | 27.7 | 3.92 |
|
|
|
16S78 Athlonix | 17 | 0.669 | 10865 | 25 | 1.7 | 4.3 | 0.61 | 2.6 | 0.37 | 6.4 | 0.91 |
|
|
|
16DCP Athlonix - Graphite | 16 | 0.63 | 9184 | 77.2 | 1.3 | 3.85 | 0.55 | 2.42 | 0.34 | 27.94 | 3.96 |
|
|
|
16DCP Athlonix - Precious Metal | 16 | 0.63 | 9684 | 19.4 | 1.4 | 4.06 | 0.57 | 2.64 | 0.37 | 27.94 | 3.96 |
|
|
|
16DCT Athlonix - Graphite | 16 | 0.63 | 10427 | 150.3 | 4 | 16.49 | 2.34 | 5.06 | 0.72 | 54.26 | 7.68 |
|
|
|
16DCT Athlonix - Precious metal | 16 | 0.63 | 10079 | 28.6 | 4.3 | 17.14 | 2.43 | 5.45 | 0.77 | 54.26 | 7.68 |
|
|
|
17DCT Athlonix - Graphite | 17 | 0.669 | 9653 | 92.6 | 4.6 | 16.16 | 2.29 | 5.89 | 0.83 | 55.88 | 7.91 |
|
|
|
17DCT Athlonix - Precious Metal | 17 | 0.669 | 9800 | 24.7 | 4.8 | 16.43 | 2.33 | 6.15 | 0.87 | 55.88 | 7.91 |
|
|
|
17N78 | 17 | 0.669 | 8900 | 16 | 3.6 | 12.5 | 1.77 | 5.7 | 0.81 | 25.5 | 3.61 |
|
|
|
17S78 | 17 | 0.669 | 12430 | 25 | 1.8 | 5.9 | 0.84 | 2.8 | 0.4 | 9.1 | 1.29 |
|
|
|
22DCP Athlonix - Graphite | 22 | 0.866 | 10889 | 132.6 | 4.3 | 17.65 | 2.5 | 6.23 | 0.88 | 41.01 | 5.81 |
|
|
|
22DCP Athlonix - Precious Metal | 22 | 0.866 | 11049 | 58.9 | 4.5 | 18.34 | 2.6 | 6.5 | 0.92 | 41.01 | 5.81 |
|
|
|
22DCT Athlonix - Graphite | 22 | 0.866 | 8538 | 87.3 | 9 | 75.73 | 10.72 | 12.75 | 1.81 | 70.27 | 9.95 |
|
|
|
22DCT Athlonix - Precious metal | 22 | 0.866 | 8569 | 42.7 | 9.6 | 79.56 | 11.27 | 13.29 | 1.88 | 70.27 | 9.95 |
|
|
|
22N78 Athlonix | 22 | 0.866 | 9075 | 28 | 13 | 66 | 9.35 | 15.7 | 2.22 | 72 | 10.2 |
|
|
|
22S28 | 22 | 0.866 | 9600 | 6 | 2.5 | 6.3 | 0.89 | 4.1 | 0.58 | 28.4 | 4.02 |
|
|
|
22S78 | 22 | 0.866 | 8550 | 4.5 | 5.5 | 22 | 3.12 | 8.9 | 1.26 | 26.7 | 3.78 |
|
|
|
23GST2R82 | 23 | 0.906 | 9010 | 90 | 18 | 87 | 12.32 | 22 | 3.12 | 25 | 3.54 |
|
|
|
24DCT Athlonix - Graphite | 24 | 0.945 | 7810 | 90.3 | 9 | 68.94 | 9.76 | 14.6 | 2.07 | 59.86 | 8.48 |
|
|
|
24DCT Athlonix - Precious Metal | 24 | 0.945 | 7837 | 44.1 | 9.4 | 71.55 | 10.13 | 14.96 | 2.12 | 59.86 | 8.48 |
|
|
|
25GST2R82 | 25 | 0.984 | 11450 | 110 | 26 | 206 | 29.17 | 33 | 4.67 | 42 | 5.95 |
|
|
|
25GT2R82 | 25 | 0.984 | 10000 | 140 | 37 | 315 | 44.61 | 47 | 6.67 | 41.1 | 5.82 |
|
|
|
26N58 | 26 | 1.024 | 6660 | 31 | 6.2 | 29.6 | 4.19 | 17.9 | 2.53 | 33.5 | 4.74 |
|
|
|
28DT12 | 28 | 1.102 | 7100 | 210 | 27 | 126 | 17.84 | 41 | 5.81 | 37.7 | 5.34 |
|
|
|
28L28 | 28 | 1.102 | 5590 | 22 | 10 | 50 | 7.08 | 21 | 2.97 | 67.8 | 9.6 |
|
|
|
28LT12 | 28 | 1.102 | 7860 | 65 | 20 | 65 | 9.2 | 24 | 3.4 | 40.7 | 5.76 |
|
|
|
30GT2R82 | 30 | 1.181 | 8600 | 180 | 82 | 847 | 119.95 | 92 | 13.03 | 38.7 | 5.48 |
|
|
|
35GLT2R82 | 35 | 1.378 | 7490 | 120 | 150 | 1487 | 210.58 | 160 | 22.66 | 157 | 22.23 |
|
|
|
35NT2R32 | 35 | 1.378 | 5020 | 180 | 35 | 151 | 21.38 | 56 | 7.93 | 51.6 | 7.31 |
|
|
|
35NT2R82 | 35 | 1.378 | 6935 | 141 | 107 | 828 | 117.25 | 114 | 16.14 | 99 | 14.02 |
|
|
|