Athlonix DC Product Banner

Athlonix™ Motors

Althlonix DC Motors utilize an energy efficient coreless motor design to provide high power density with the proper balance to meet all your performance requirements

Looking for a high power density, yet cost-effective DC coreless motor? Whether it be high power density, high torque, or a delicate balance of both in a compact envelope, Athlonix™ mini DC motors allow you to find the perfect solution based on your specific performance requirements.

DCP motors can provide excellent speed-to-torque performance without breaking the bank.

  • Energy efficient coreless motor design
  • Optimized self-supporting coil and magnetic circuit
  • Maximum continuous torque up to 6.5 mNm

Looking for compact motors with high torque?

DCT high torque motors offer better life and reliability due to less heating.

  • Torque delivery up to 14.97mNm
  • Ironless construction

Looking for a mini DC motor with unparalleled speed-to-torque performance?

DCS motors offer able to provide the superb power you need in a compact envelope.

  • *DCS motors coming soon! Stay tuned for more information!

Athlonix mini dc motors are ultra compact and offer lower joule heating. They provide a substantial energy savings to help achieve your energy efficiency goals. With Athlonix, you can enjoy sustained high quality performance over the life of your products. Portescap's Brush DC coreless platform of motors facilitates minimal resistance and low weight, eliminating cogging to provide superior output, speed and acceleration. The Athlonix family of coreless DC motors satisfies demanding intrinsic safety application requirements with proprietary REE (Reduced Electro Erosion) technology

We respect your privacy. Please see our Privacy Notice for more information.


By contacting us you accept that your details will be used by Portescap to respond to your inquiry.
We respect your privacy. Please see our Privacy Notice for more information.

Athlonix DC Motors

Model Motor Diameter (mm) Motor Diameter (in) No-Load Speed (rpm) No-Load Current, Typical (mA) Output Power (W) Stall Torque at Nominal Voltage (mNm) Stall Torque at Nominal Voltage (oz-in) Continuous Torque, Max (mNm) Continuous Torque, Max (oz-in) Torque Constant (mNm/A) Torque Constant (oz-in/A) Specification CAD 3D CAD Shop
12G88 Athlonix 12 0.472 9900 16 2.7 6.8 0.96 3.5 0.5 8.6 1.22
12GS88 Athlonix 12 0.472 9000 14 1.2 1.78 0.25 1.51 0.21 6.1 0.86
16DCT Athlonix - Precious metal 16 0.63 10079 28.6 4.3 17.14 2.43 5.45 0.77 54.26 7.68
22DCT Athlonix - Precious metal 22 0.866 8569 42.7 9.6 79.56 11.27 13.29 1.88 70.27 9.95
22DCT Athlonix - Graphite 22 0.866 8538 87.3 9 75.73 10.72 12.75 1.81 70.27 9.95
24DCT Athlonix - Precious Metal 24 0.945 7837 44.1 9.4 71.55 10.13 14.96 2.12 59.86 8.48
24DCT Athlonix - Graphite 24 0.945 7810 90.3 9 68.94 9.76 14.6 2.07 59.86 8.48
16DCP Athlonix - Precious Metal 16 0.63 9684 19.4 1.4 4.06 0.57 2.64 0.37 27.94 3.96
22DCP Athlonix - Precious Metal 22 0.866 11049 58.9 4.5 18.34 2.6 6.5 0.92 41.01 5.81
10NS61 Athlonix 10 0.394 10700 11 0.7 0.76 0.11 0.9 0.13 7.7 1.09
16N78 Athlonix 16 0.63 9270 90 5.4 13.6 1.93 6.9 0.98 27.7 3.92
16DCP Athlonix - Graphite 16 0.63 9184 77.2 1.3 3.85 0.55 2.42 0.34 27.94 3.96
16DCT Athlonix - Graphite 16 0.63 10427 150.3 4 16.49 2.34 5.06 0.72 54.26 7.68
17DCT Athlonix - Graphite 17 0.669 9653 92.6 4.6 16.16 2.29 5.89 0.83 55.88 7.91
17DCT Athlonix - Precious Metal 17 0.669 9800 24.7 4.8 16.43 2.33 6.15 0.87 55.88 7.91
22N78 Athlonix 22 0.866 9075 28 13 66 9.35 15.7 2.22 72 10.2
22DCP Athlonix - Graphite 22 0.866 10889 132.6 4.3 17.65 2.5 6.23 0.88 41.01 5.81