RELATED PRODUCTS
10NS61 Athlonix Brush DC Motor
10NS61 Athlonix
With a design combining high power density and precious metal commutation, the 10NS61 can deliver a torque greater than 0.8 mNm continuously in a very compact package.
Product Highlights
- Ironless construction
- Neodymium magnet for high performance
- High power density package
- Precious metal commutation
- Long brush life
- Compact design
- Winding possibilities
Customization Available
- Cable or terminal outputs
- Custom shafts - flats, knurling, diameter, length
- Mechanical integration upon request (housing, front & rear flange, shaft)
- Shaft attachments
-
-
Reduce Design Time. Select Your Motor Online
-
Part Number | 10NS61-107C.5 |
---|---|
Motor Diameter (in) | 0.394 |
Motor Diameter (mm) | 10 |
Shaft Play - Axial (in) | 0.0039 |
Shaft Play - Axial (mm) | 0.1 |
Shaft Play - Radial (in) | 0.0006 |
Shaft Play - Radial (mm) | <0.015 |
Back EMF Constant (V/1000 rpm) | 0.29 |
Continuous Current, Max (A) | 0.34 |
Continuous Torque, Max (mNm) | 0.9 |
Continuous Torque, Max (oz-in) | 0.13 |
Mechanical Time Constant (ms) | 7.3 |
Motor Regulation (10³/Nms) | 1500 |
No-Load Current, Typical (mA) | 11 |
No-Load Speed (rpm) | 10100 |
Nominal Voltage (V) | 3 |
Rotor Inertia (gcm²) | 0.05 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 0.708 |
Torque Constant (mNm/A) | 2.72 |
Torque Constant (oz-in/A) | 0.39 |
Weight (g) | 7 |
Weight (oz) | 0.25 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 |
Efficiency (%) | 64 |
Friction Torque (mNm) | 0.02 |
Friction Torque (oz-in) | 0.003 |
Output Power (W) | 0.7 |
Rotor Inductance (mH) | 0.01 |
Shaft Load, Max - Axial (2 mm. from bearing) (N) | 30 |
Shaft Load, Max - Axial (2 mm. from bearing) (oz) | 107.9 |
Shaft Load, Max - Radial (2 mm. from bearing) (N) | 0.5 |
Shaft Load, Max - Radial (2 mm. from bearing) (oz) | 1.8 |
Stall Torque at Nominal Voltage (mNm) | 0.76 |
Stall Torque at Nominal Voltage (oz-in) | 0.11 |
Terminal Resistance (Ohm) | 10.8 |
Thermal Resistance (rotor/body) (°C/W) | 23 / 48 |
Thermal Time Constant (rotor/stator) (s) | 5 / 150 |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_10ns61.pdf | Specification Page |
|
|
pr_10ns_athlonix_dc_motor.pdf | Press Release |
|
|
drawing_10ns61.stp | 3D Drawing |
|
|
drawing_10ns61.dxf | 2D Drawing |
|