RELATED PRODUCTS
12G88 Athlonix Brush DC Motor
12G88 Athlonix
With a design combining high power density and precious metal commutation, the 12G88 Athlonix brush DC motor can deliver a torque greater than 3 mNm continuously, reaching up to 75% efficiency while maintaining a long lifetime.
Product Highlights
- Ironless construction
- Neodymium magnet for high performance
- High power density package
- Precious metal commutation
- Long brush life
- Compact design
- Winding possibilities
- REE windings to reduce electro erosion
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Shaft attachments
- Threaded mounting
Applications
-
-
Reduce Design Time. Select Your Motor Online
-
-
Part Number | 12G88-210E.1001 | 12G88-215E.1001 |
---|---|---|
Motor Diameter (in) | 0.472 | 0.472 |
Motor Diameter (mm) | 12 | 12 |
Shaft Play - Axial (in) | 0.012 | 0.012 |
Shaft Play - Axial (mm) | 0.3 | 0.3 |
Shaft Play - Radial (in) | 0.0006 | 0.0006 |
Shaft Play - Radial (mm) | <0.015 | <0.015 |
Back EMF Constant (V/1000 rpm) | 0.9 | 0.51 |
Continuous Current, Max (A) | 0.37 | 0.73 |
Continuous Torque, Max (mNm) | 3.1 | 3.5 |
Continuous Torque, Max (oz-in) | 0.44 | 0.5 |
Mechanical Time Constant (ms) | 4.3 | 3.8 |
Motor Regulation (10³/Nms) | 170 | 130 |
No-Load Current, Typical (mA) | 9 | 16 |
No-Load Speed (rpm) | 9900 | 8670 |
Nominal Voltage (V) | 9 | 4.5 |
Rotor Inertia (gcm²) | 0.26 | 0.29 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 3.681 | 4.105 |
Torque Constant (mNm/A) | 8.6 | 4.9 |
Torque Constant (oz-in/A) | 1.22 | 0.69 |
Weight (g) | 15 | 15 |
Weight (oz) | 0.53 | 0.53 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 |
Efficiency (%) | 79 | 80 |
Friction Torque (mNm) | 0.08 | 0.08 |
Friction Torque (oz-in) | 0.011 | 0.011 |
Output Power (W) | 2.4 | 2.7 |
Rotor Inductance (mH) | 0.25 | 0.08 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 1.5 | 1.5 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 5.4 | 5.4 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 150 | 150 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 539.5 | 539.5 |
Stall Torque at Nominal Voltage (mNm) | 6.3 | 6.8 |
Stall Torque at Nominal Voltage (oz-in) | 0.89 | 0.96 |
Terminal Resistance (Ohm) | 12.3 | 3.2 |
Thermal Resistance (rotor/body) (°C/W) | 10 / 50 | 10 / 50 |
Thermal Time Constant (rotor/stator) (s) | 6 / 300 | 6 / 300 |
Document | Document Type | Language | File Type |
---|---|---|---|
drawing_12g88.stp | 3D Drawing |
|
|
specifications_12g88.pdf | Specification Page |
|
|
drawing_12g88.dxf | 2D Drawing |
|