RELATED PRODUCTS
16DCP Athlonix - Graphite Brush DC Motor
16DCP Athlonix - Graphite
With a new design combining a alnico magnet carbon brush commutation, 16DCP Athlonix brush dc mini motors can deliver a continuous torque greater than 2.42 mNm in a very compact package. 16DCP Athlonix motors offer a price to performance solution ideal for a broad spectrum of applications.
Product Highlights
- Ironless construction
- Alnico magnet for high performance
- Carbon brush commutation
- Long brush life
- Compact design
- Winding possibilities
- REE windings to reduce electro erosion
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Sleeve or ball bearings
-
-
Reduce Design Time. Select Your Motor Online
-
-
Part Number | 16DCP 26G1/G2 106P | 16DCP 26G1/G2 107P | 16DCP 26G1/G2 205E | 16DCP 26G1/G2 205P | 16DCP 26G1/G2 208P | 16DCP 26G1/G2 209E | 16DCP 26G1/G2 211P |
---|---|---|---|---|---|---|---|
Motor Diameter (in) | 0.63 | 0.63 | 0.63 | 0.63 | 0.63 | 0.63 | 0.63 |
Motor Diameter (mm) | 16 | 16 | 16 | 16 | 16 | 16 | 16 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 |
Shaft Play - Radial (mm) | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 |
Back EMF Constant (V/1000 rpm) | 2.22 | 1.83 | 2.93 | 1.53 | 0.73 | 1.11 | 0.38 |
Continuous Current, Max (A) | 0.12 | 0.15 | 0.09 | 0.18 | 0.38 | 0.24 | 0.72 |
Continuous Torque, Max (mNm) | 2.19 | 2.37 | 2.28 | 2.42 | 2.37 | 2.25 | 2.34 |
Continuous Torque, Max (oz-in) | 0.31 | 0.34 | 0.32 | 0.34 | 0.34 | 0.32 | 0.33 |
Mechanical Time Constant (ms) | 24.89 | 24.92 | 28.15 | 24.95 | 25.27 | 28.31 | 26.42 |
Motor Regulation (10³/Nms) | 288 | 250 | 267 | 240 | 250 | 273 | 256 |
No-Load Current, Typical (mA) | 13.2 | 16 | 10 | 19.1 | 40.1 | 26.3 | 77.2 |
No-Load Speed (rpm) | 8684 | 9184 | 7489 | 7179 | 7543 | 7358 | 7210 |
Nominal Voltage (V) | 21 | 18 | 24 | 12 | 6 | 9 | 3 |
Rotor Inertia (gcm²) | 0.87 | 1 | 1.06 | 1.04 | 1.01 | 1.04 | 1.03 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 12.248 | 14.104 | 14.951 | 14.741 | 14.325 | 14.686 | 14.6 |
Torque Constant (mNm/A) | 21.21 | 17.45 | 27.94 | 14.65 | 6.98 | 10.63 | 3.63 |
Torque Constant (oz-in/A) | 3 | 2.47 | 3.96 | 2.08 | 0.99 | 1.5 | 0.51 |
Weight (g) | 23 | 23 | 23 | 23 | 23 | 23 | 23 |
Weight (oz) | 0.81 | 0.81 | 0.81 | 0.81 | 0.81 | 0.81 | 0.81 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 | 212 | 212 | 212 | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 |
Efficiency (%) | 51 | 55 | 50 | 51 | 51 | 49 | 50 |
Friction Torque (mNm) | 0.25 | 0.25 | 0.25 | 0.25 | 0.25 | 0.25 | 0.25 |
Friction Torque (oz-in) | 0.04 | 0.04 | 0.04 | 0.04 | 0.04 | 0.04 | 0.04 |
Output Power (W) | 1.1 | 1.2 | 1.2 | 1.3 | 1.2 | 1.2 | 1.2 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 |
Stall Torque at Nominal Voltage (mNm) | 3.16 | 3.85 | 2.94 | 3.14 | 3.16 | 2.82 | 2.95 |
Stall Torque at Nominal Voltage (oz-in) | 0.45 | 0.55 | 0.42 | 0.44 | 0.45 | 0.4 | 0.42 |
Terminal Resistance (Ohm) | 129.47 | 76.12 | 208.15 | 51.46 | 12.16 | 30.82 | 3.37 |
Thermal Resistance (rotor/body) (°C/W) | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 |
Thermal Time Constant (rotor/stator) (s) | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_16dcp_g.pdf | Specification Page |
|
|
drawing_16dcp_g.dxf | 2D Drawing |
|
|
drawing_16dcp_g.stp | 3D Drawing |
|