RELATED PRODUCTS
16DCP Athlonix - Precious Metal Brush DC Motor
16DCP Athlonix - Precious Metal
The 16DCP precious metal Athlonix motors feature a alnico magnet. These brush dc mini motors can deliver a torque up to 2.63 mNm. 16DCP Athlonix motors offer a price to performance solution ideal for a broad spectrum of applications.
Product Highlights
- Ironless construction
- Alnico magnet for high performance
- Precious metal commutation
- Long brush life
- Compact design
- Winding possibilities
- REE windings to reduce electro erosion
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Sleeve or ball bearings
-
-
Reduce Design Time. Select Your Motor Online
-
Part Number | 16DCP 26P1/P2 106P | 16DCP 26P1/P2 107P | 16DCP 26P1/P2 205E | 16DCP 26P1/P2 205P | 16DCP 26P1/P2 208P | 16DCP 26P1/P2 209E | 16DCP 26P1/P2 211P |
---|---|---|---|---|---|---|---|
Motor Diameter (in) | 0.63 | 0.63 | 0.63 | 0.63 | 0.63 | 0.63 | 0.63 |
Motor Diameter (mm) | 16 | 16 | 16 | 16 | 16 | 16 | 16 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 |
Shaft Play - Radial (mm) | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 |
Back EMF Constant (V/1000 rpm) | 2.22 | 1.83 | 2.93 | 1.53 | 0.73 | 1.11 | 0.38 |
Continuous Current, Max (A) | 0.12 | 0.15 | 0.09 | 0.18 | 0.38 | 0.24 | 0.73 |
Continuous Torque, Max (mNm) | 2.4 | 2.58 | 2.49 | 2.64 | 2.59 | 2.47 | 2.59 |
Continuous Torque, Max (oz-in) | 0.34 | 0.37 | 0.35 | 0.37 | 0.37 | 0.35 | 0.37 |
Mechanical Time Constant (ms) | 24.87 | 24.89 | 28.14 | 24.9 | 25.06 | 28.22 | 25.64 |
Motor Regulation (10³/Nms) | 287 | 250 | 266 | 239 | 248 | 272 | 249 |
No-Load Current, Typical (mA) | 3.3 | 4 | 2.5 | 4.8 | 10.1 | 6.6 | 19.4 |
No-Load Speed (rpm) | 9259 | 9684 | 8022 | 7658 | 8044 | 7904 | 7727 |
Nominal Voltage (V) | 21 | 18 | 24 | 12 | 6 | 9 | 3 |
Rotor Inertia (gcm²) | 0.87 | 1 | 1.06 | 1.04 | 1.01 | 1.04 | 1.03 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 12.248 | 14.104 | 14.951 | 14.741 | 14.325 | 14.686 | 14.6 |
Torque Constant (mNm/A) | 21.21 | 17.45 | 27.94 | 14.65 | 6.98 | 10.63 | 3.63 |
Torque Constant (oz-in/A) | 3 | 2.47 | 3.96 | 2.08 | 0.99 | 1.5 | 0.51 |
Weight (g) | 23 | 23 | 23 | 23 | 23 | 23 | 23 |
Weight (oz) | 0.81 | 0.81 | 0.81 | 0.81 | 0.81 | 0.81 | 0.81 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 | 212 | 212 | 212 | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 |
Efficiency (%) | 73 | 76 | 73 | 73 | 74 | 72 | 73 |
Friction Torque (mNm) | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 | 0.06 |
Friction Torque (oz-in) | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 |
Output Power (W) | 1.3 | 1.4 | 1.3 | 1.4 | 1.4 | 1.3 | 1.4 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 |
Stall Torque at Nominal Voltage (mNm) | 3.37 | 4.06 | 3.15 | 3.35 | 3.4 | 3.04 | 3.26 |
Stall Torque at Nominal Voltage (oz-in) | 0.48 | 0.57 | 0.45 | 0.47 | 0.48 | 0.43 | 0.46 |
Terminal Resistance (Ohm) | 129.37 | 76.02 | 208.05 | 51.36 | 12.06 | 30.72 | 3.27 |
Thermal Resistance (rotor/body) (°C/W) | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 |
Thermal Time Constant (rotor/stator) (s) | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 |
Document | Document Type | Language | File Type |
---|---|---|---|
drawing_16dcp_pm.stp | 3D Drawing |
|
|
specifications_16dcp_pm.pdf | Specification Page |
|
|
drawing_16dcp_pm.dxf | 2D Drawing |
|