RELATED PRODUCTS
16DCT Athlonix - Graphite Brush DC Motor
16DCT Athlonix - Graphite
The new generation 16mm Athlonix motors featuring Neo magnet inside. The 16DCT Athlonix miniature dc motor, with graphite commutation, can deliver a torque up to 5.06 mNm and optimal price-performance options.
Product Highlights
- Ironless construction
- Neodymium magnet for high performance
- Graphite commutation
- Long brush life
- Compact design
- Winding possibilities
- REE windings to reduce electro erosion
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Sleeve or ball bearings
Applications
- Dosing and Dispensing Systems
- Clinical Diagnostics
- Medical Analyzers
- Gas Detection and Personal Safety
- Electronic Access Systems
- Humanoid Robot
- Automated Watch Winder
- Rotary Tattoo Machine Motors
- Mesotherapy Guns
- Dental Hand Tools
-
-
Reduce Design Time. Select Your Motor Online
-
-
Part Number | 16DCT 26G2 205E | 16DCT 26G2 207E | 16DCT 26G2 207P | 16DCT 26G2 209F | 16DCT 26G2 211E | 16DCT 26G2 213E | 16DCT 26G2 213P | 16DCT 26G2 215E | 16DCT 26G2 220P |
---|---|---|---|---|---|---|---|---|---|
Motor Diameter (in) | 0.63 | 0.63 | 0.63 | 0.63 | 0.63 | 0.63 | 0.63 | 0.63 | 0.63 |
Motor Diameter (mm) | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 |
Shaft Play - Radial (mm) | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 |
Back EMF Constant (V/1000 rpm) | 5.68 | 3.55 | 1.73 | 2.32 | 1.49 | 1.12 | 0.6 | 0.91 | 0.31 |
Continuous Current, Max (A) | 0.1 | 0.16 | 0.32 | 0.24 | 0.38 | 0.51 | 0.86 | 0.64 | 1.56 |
Continuous Torque, Max (mNm) | 4.81 | 4.81 | 4.89 | 4.94 | 4.9 | 4.98 | 4.46 | 5.06 | 4.22 |
Continuous Torque, Max (oz-in) | 0.68 | 0.68 | 0.69 | 0.7 | 0.69 | 0.71 | 0.63 | 0.72 | 0.6 |
Mechanical Time Constant (ms) | 7.47 | 7.48 | 6.66 | 7.51 | 7.57 | 7.66 | 7.31 | 7.78 | 9.72 |
Motor Regulation (10³/Nms) | 71 | 71 | 69 | 67 | 68 | 66 | 63 | 64 | 70 |
No-Load Current, Typical (mA) | 8.3 | 13.2 | 27.1 | 20.2 | 31.4 | 41.9 | 78.7 | 51.7 | 150.3 |
No-Load Speed (rpm) | 8145 | 9845 | 10105 | 10053 | 9749 | 10427 | 9798 | 9648 | 9311 |
Nominal Voltage (V) | 48 | 36 | 18 | 24 | 15 | 12 | 6 | 9 | 3 |
Rotor Inertia (gcm²) | 1.06 | 1.06 | 0.97 | 1.11 | 1.11 | 1.16 | 1.16 | 1.21 | 1.39 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 14.951 | 15.007 | 13.732 | 15.773 | 15.723 | 16.38 | 16.38 | 17.123 | 19.697 |
Torque Constant (mNm/A) | 54.26 | 33.88 | 16.53 | 22.16 | 14.27 | 10.7 | 5.69 | 8.66 | 2.98 |
Torque Constant (oz-in/A) | 7.68 | 4.8 | 2.34 | 3.14 | 2.02 | 1.52 | 0.81 | 1.23 | 0.42 |
Weight (g) | 23 | 23 | 23 | 23 | 23 | 23 | 23 | 23 | 23 |
Weight (oz) | 0.81 | 0.81 | 0.81 | 0.81 | 0.81 | 0.81 | 0.81 | 0.81 | 0.81 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 |
Efficiency (%) | 66 | 68 | 69 | 69 | 69 | 70 | 70 | 69 | 68 |
Friction Torque (mNm) | 0.3 | 0.3 | 0.3 | 0.3 | 0.3 | 0.3 | 0.3 | 0.3 | 0.3 |
Friction Torque (oz-in) | 0.04 | 0.04 | 0.04 | 0.04 | 0.04 | 0.04 | 0.04 | 0.04 | 0.04 |
Output Power (W) | 3.8 | 3.8 | 3.8 | 3.9 | 3.8 | 3.9 | 3.5 | 4 | 3.3 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 |
Stall Torque at Nominal Voltage (mNm) | 12.06 | 14.61 | 15.44 | 15.63 | 14.98 | 16.49 | 16.25 | 15.7 | 13.95 |
Stall Torque at Nominal Voltage (oz-in) | 1.71 | 2.07 | 2.19 | 2.21 | 2.12 | 2.34 | 2.3 | 2.22 | 1.98 |
Terminal Resistance (Ohm) | 208.15 | 80.98 | 18.72 | 33.09 | 13.87 | 7.58 | 2.05 | 4.83 | 0.62 |
Thermal Resistance (rotor/body) (°C/W) | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 |
Thermal Time Constant (rotor/stator) (s) | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 |
Document | Document Type | Language | File Type |
---|---|---|---|
pr_16dct_athlonix_dc_motor.pdf | Press Release |
|
|
specifications_16dct_g.pdf | Specification Page |
|
|
drawing_16dct_g.stp | 3D Drawing |
|
|
drawing_16dct_g.dxf | 2D Drawing |
|