RELATED PRODUCTS
16DCT Athlonix - Precious Metal Brush DC Motor
16DCT Athlonix - Precious metal
The new generation 16mm Athlonix motors feature a Neo magnet inside. The 16DCT Athlonix miniature dc motor, with precious metal commutation, can deliver a torque up to 5.24mNm and optimal price-performance options.
Product Highlights
- Ironless construction
- Neodymium magnet for high performance
- Precious metal commutation
- Compact design
- Winding possibilities
- REE windings to reduce electro erosion
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Sleeve or ball bearings
-
-
Reduce Design Time. Select Your Motor Online
-
Part Number | 16DCT 26P2 205E | 16DCT 26P2 205P | 16DCT 26P2 207P | 16DCT 26P2 209E | 16DCT 26P2 211E | 16DCT 26P2 213E | 16DCT 26P2 219E | 16DCT 26P2 219P | 16DCT 32P2 207E |
---|---|---|---|---|---|---|---|---|---|
Motor Diameter (in) | 0.63 | 0.63 | 0.63 | 0.63 | 0.63 | 0.63 | 0.63 | 0.63 | 0.63 |
Motor Diameter (mm) | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 | 16 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 |
Shaft Play - Radial (mm) | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 |
Back EMF Constant (V/1000 rpm) | 5.68 | 2.98 | 1.73 | 2.16 | 1.49 | 1.12 | 0.69 | 0.37 | 3.55 |
Continuous Current, Max (A) | 0.1 | 0.19 | 0.32 | 0.25 | 0.38 | 0.51 | 0.81 | 1.53 | 0.16 |
Continuous Torque, Max (mNm) | 5.16 | 5.45 | 5.25 | 5.1 | 5.27 | 5.37 | 5.28 | 5.28 | 5.16 |
Continuous Torque, Max (oz-in) | 0.73 | 0.77 | 0.74 | 0.72 | 0.75 | 0.76 | 0.75 | 0.75 | 0.73 |
Mechanical Time Constant (ms) | 7.46 | 6.6 | 6.63 | 7.48 | 7.51 | 7.56 | 7.8 | 7.79 | 7.47 |
Motor Regulation (10³/Nms) | 71 | 63 | 68 | 72 | 68 | 65 | 53 | 52 | 70 |
No-Load Current, Typical (mA) | 1.9 | 3.5 | 6.1 | 4.9 | 7.1 | 9.4 | 15.2 | 28.6 | 3 |
No-Load Speed (rpm) | 8380 | 7993 | 8599 | 8261 | 7968 | 7970 | 8600 | 8081 | 10079 |
Nominal Voltage (V) | 48 | 24 | 15 | 18 | 12 | 9 | 6 | 3 | 36 |
Rotor Inertia (gcm²) | 1.06 | 1.04 | 0.97 | 1.04 | 1.11 | 1.16 | 1.48 | 1.48 | 1.06 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 14.951 | 14.722 | 13.766 | 14.686 | 15.723 | 16.38 | 21.009 | 21.009 | 15.007 |
Torque Constant (mNm/A) | 54.26 | 28.46 | 16.53 | 20.63 | 14.27 | 10.7 | 6.62 | 3.52 | 33.88 |
Torque Constant (oz-in/A) | 7.68 | 4.03 | 2.34 | 2.92 | 2.02 | 1.52 | 0.94 | 0.5 | 4.8 |
Weight (g) | 23 | 23 | 23 | 23 | 23 | 23 | 23 | 23 | 23 |
Weight (oz) | 0.81 | 0.81 | 0.81 | 0.81 | 0.81 | 0.81 | 0.81 | 0.81 | 0.81 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 |
Efficiency (%) | 83 | 83 | 83 | 83 | 83 | 83 | 85 | 85 | 84 |
Friction Torque (mNm) | 0.08 | 0.08 | 0.08 | 0.08 | 0.08 | 0.08 | 0.08 | 0.08 | 0.08 |
Friction Torque (oz-in) | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 |
Output Power (W) | 4.1 | 4.3 | 4.1 | 4 | 4.1 | 4.2 | 4.1 | 4.1 | 4.1 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 |
Stall Torque at Nominal Voltage (mNm) | 12.42 | 13.21 | 13.21 | 11.99 | 12.33 | 12.77 | 17.14 | 16.13 | 14.98 |
Stall Torque at Nominal Voltage (oz-in) | 1.76 | 1.87 | 1.87 | 1.7 | 1.75 | 1.81 | 2.43 | 2.28 | 2.12 |
Terminal Resistance (Ohm) | 208.05 | 51.36 | 18.62 | 30.72 | 13.77 | 7.48 | 2.31 | 0.65 | 80.88 |
Thermal Resistance (rotor/body) (°C/W) | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 | 7 / 35 |
Thermal Time Constant (rotor/stator) (s) | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 | 6 / 380 |
Document | Document Type | Language | File Type |
---|---|---|---|
16DCT Athlonix - Precious metal Specification Page | Specification Page |
|
|
16DCT Athlonix - Precious metal drawing | 2D Drawing |
|
|
16DCT Athlonix - Precious metal 3D drawing | 3D Drawing |
|
|
16DCT (press release) | Press Release |
|