RELATED PRODUCTS
16N78 Athlonix Brush DC Motor
16N78 Athlonix
The 16N78 Athlonix high torque DC motor design combines high power density and precious metal commutation. This coreless DC motor can deliver a torque up to 6 mNm continuously and reach up to 80% efficiency while maintaining a long lifetime. With ironless construction and a neodymium magnet for high performance, this high torque motor is a perfect fit for applications ranging from infusion pumps to lab automation.
Product Highlights
- Ironless construction
- Neodymium magnet for high performance
- High power density package
- Precious metal commutation
- Long brush life
- Compact Brush DC motor design
- Winding possibilities
- REE windings to reduce electro erosion
- Low self heating
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Sleeve or ball bearings
-
-
Reduce Design Time. Select Your Motor Online
-
Part Number | 16N78-135.1001 | 16N78-208E.1001 | 16N78-210E.1001 | 16N78-212E.1001 | 16N78-212P.1001 | 16N78-214E.1001 |
---|---|---|---|---|---|---|
Motor Diameter (in) | 0.63 | 0.63 | 0.63 | 0.63 | 0.63 | 0.63 |
Motor Diameter (mm) | 16 | 16 | 16 | 16 | 16 | 16 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 |
Shaft Play - Radial (mm) | <0.03 | <0.03 | <0.03 | <0.03 | <0.03 | <0.03 |
Back EMF Constant (V/1000 rpm) | 0.19 | 2.9 | 2.09 | 1.42 | 0.71 | 1.08 |
Continuous Current, Max (A) | 3.41 | 0.23 | 0.34 | 0.49 | 1.03 | 0.65 |
Continuous Torque, Max (mNm) | 6 | 6.3 | 6.2 | 6.6 | 6.9 | 6.6 |
Continuous Torque, Max (oz-in) | 0.85 | 0.89 | 0.88 | 0.93 | 0.98 | 0.93 |
Mechanical Time Constant (ms) | 6.8 | 9.3 | 8.3 | 8.6 | 6.8 | 8.8 |
Motor Regulation (10³/Nms) | 62 | 78.85 | 69 | 71.37 | 64.88 | 70.69 |
No-Load Current, Typical (mA) | 90 | 4 | 5 | 5 | 18 | 10 |
No-Load Speed (rpm) | 7894 | 8200 | 9270 | 8380 | 8350 | 8275 |
Nominal Voltage (V) | 1.5 | 24 | 18 | 12 | 6 | 9 |
Rotor Inertia (gcm²) | 1.1 | 1.18 | 1.2 | 1.2 | 1.05 | 1.25 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 15.572 | 16.704 | 16.987 | 16.987 | 14.864 | 17.695 |
Torque Constant (mNm/A) | 1.8 | 27.7 | 20 | 13.6 | 6.8 | 10.3 |
Torque Constant (oz-in/A) | 0.25 | 3.92 | 2.83 | 1.93 | 0.96 | 1.46 |
Weight (g) | 24 | 24 | 24 | 24 | 24 | 24 |
Weight (oz) | 0.85 | 0.85 | 0.85 | 0.85 | 0.85 | 0.85 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 | 100 | 100 | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 | 212 | 212 | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 |
Efficiency (%) | 83 | 81 | 83 | 86 | 82 | 83 |
Friction Torque (mNm) | 0.09 | 0.08 | 0.09 | 0.07 | 0.12 | 0.1 |
Friction Torque (oz-in) | 0.02 | 0.011 | 0.013 | 0.01 | 0.017 | 0.014 |
Output Power (W) | 4.7 | 4.9 | 4.9 | 5.2 | 5.4 | 5.2 |
Rotor Inductance (mH) | 0.01 | 2.4 | 1 | 0.5 | 0.1 | 0.3 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 100 | 100 | 100 | 100 | 100 | 100 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 359.6 | 359.6 | 359.6 | 359.6 | 359.6 | 359.6 |
Stall Torque at Nominal Voltage (mNm) | 13.5 | 11 | 13.1 | 12.4 | 13.6 | 12.4 |
Stall Torque at Nominal Voltage (oz-in) | 1.91 | 1.56 | 1.86 | 1.76 | 1.93 | 1.76 |
Terminal Resistance (Ohm) | 0.2 | 60.5 | 27.5 | 13.2 | 3 | 7.5 |
Thermal Resistance (rotor/body) (°C/W) | 6 / 25 | 6 / 25 | 6 / 25 | 6 / 25 | 6 / 25 | 6 / 25 |
Thermal Time Constant (rotor/stator) (s) | 12 / 250 | 12 / 250 | 12 / 250 | 12 / 250 | 12 / 250 | 12 / 250 |
Document | Document Type | Language | File Type |
---|---|---|---|
drawing_16n78.stp | 3D Drawing |
|
|
specifications_16n78.pdf | Specification Page |
|
|
drawing_16n78.dxf | 2D Drawing |
|