RELATED PRODUCTS
17DCT Athlonix - Precious Metal Brush DC Motor
17DCT Athlonix - Precious Metal
Athlonix 17DCT high torque motors are tailored for demanding applications. These brush DC mini motors can deliver a high torque up to 6.14 mNm and feature a neo magnet inside.
Product Highlights
- Ironless construction
- Neodymium magnet for high performance
- Precious metal commutation
- Compact design
- Winding possibilities
- REE windings to reduce electro erosion
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Sleeve or ball bearings
-
-
Reduce Design Time. Select Your Motor Online
-
Part Number | 17DCT 26P1/P2 107P | 17DCT 26P1/P2 205E | 17DCT 26P1/P2 205P | 17DCT 26P1/P2 207P | 17DCT 26P1/P2 208P | 17DCT 26P1/P2 209E | 17DCT 26P1/P2 209P | 17DCT 26P1/P2 211P | 17DCT 26P1/P2 216P |
---|---|---|---|---|---|---|---|---|---|
Motor Diameter (in) | 0.669 | 0.669 | 0.669 | 0.669 | 0.669 | 0.669 | 0.669 | 0.669 | 0.669 |
Motor Diameter (mm) | 17 | 17 | 17 | 17 | 17 | 17 | 17 | 17 | 17 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 |
Shaft Play - Radial (mm) | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 |
Back EMF Constant (V/1000 rpm) | 3.65 | 5.85 | 3.07 | 1.78 | 1.46 | 2.23 | 1.17 | 0.76 | 0.38 |
Continuous Current, Max (A) | 0.17 | 0.11 | 0.21 | 0.35 | 0.44 | 0.28 | 0.55 | 0.84 | 1.63 |
Continuous Torque, Max (mNm) | 6.01 | 5.82 | 6.15 | 5.93 | 6.04 | 5.76 | 6.06 | 6.03 | 5.82 |
Continuous Torque, Max (oz-in) | 0.85 | 0.82 | 0.87 | 0.84 | 0.85 | 0.81 | 0.86 | 0.85 | 0.82 |
Mechanical Time Constant (ms) | 6.22 | 7.04 | 6.23 | 6.25 | 6.27 | 7.06 | 6.3 | 6.41 | 7.01 |
Motor Regulation (10³/Nms) | 62 | 67 | 60 | 64 | 62 | 68 | 61 | 62 | 67 |
No-Load Current, Typical (mA) | 2.6 | 1.6 | 3.1 | 5.3 | 6.4 | 4.2 | 8 | 12.3 | 24.7 |
No-Load Speed (rpm) | 9800 | 8145 | 7769 | 8358 | 8158 | 8030 | 7645 | 7842 | 7838 |
Nominal Voltage (V) | 36 | 48 | 24 | 15 | 12 | 18 | 9 | 6 | 3 |
Rotor Inertia (gcm²) | 1 | 1.06 | 1.04 | 0.97 | 1.01 | 1.04 | 1.02 | 1.03 | 1.05 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 14.104 | 14.951 | 14.741 | 13.766 | 14.325 | 14.686 | 14.504 | 14.6 | 14.898 |
Torque Constant (mNm/A) | 34.89 | 55.88 | 29.31 | 17.03 | 13.96 | 21.25 | 11.16 | 7.26 | 3.63 |
Torque Constant (oz-in/A) | 4.94 | 7.91 | 4.15 | 2.41 | 1.98 | 3.01 | 1.58 | 1.03 | 0.51 |
Weight (g) | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
Weight (oz) | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 |
Efficiency (%) | 86 | 84 | 84 | 84 | 85 | 84 | 84 | 84 | 84 |
Friction Torque (mNm) | 0.08 | 0.08 | 0.08 | 0.08 | 0.08 | 0.08 | 0.08 | 0.08 | 0.08 |
Friction Torque (oz-in) | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 | 0.01 |
Output Power (W) | 4.7 | 4.6 | 4.8 | 4.7 | 4.7 | 4.5 | 4.8 | 4.7 | 4.6 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 | 5.4 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 |
Stall Torque at Nominal Voltage (mNm) | 16.43 | 12.8 | 13.61 | 13.62 | 13.8 | 12.36 | 13.03 | 13.21 | 12.32 |
Stall Torque at Nominal Voltage (oz-in) | 2.33 | 1.81 | 1.93 | 1.93 | 1.95 | 1.75 | 1.85 | 1.87 | 1.74 |
Terminal Resistance (Ohm) | 76.02 | 208.05 | 51.36 | 18.62 | 12.06 | 30.72 | 7.66 | 3.27 | 0.88 |
Thermal Resistance (rotor/body) (°C/W) | 6 / 25 | 6 / 25 | 6 / 25 | 6 / 25 | 6 / 25 | 6 / 25 | 6 / 25 | 6 / 25 | 6 / 25 |
Thermal Time Constant (rotor/stator) (s) | 12 / 250 | 12 / 250 | 12 / 250 | 12 / 250 | 12 / 250 | 12 / 250 | 12 / 250 | 12 / 250 | 12 / 250 |
Document | Document Type | Language | File Type |
---|---|---|---|
drawing_17dct_pm.stp | 3D Drawing |
|
|
specifications_17dct_pm.pdf | Specification Page |
|
|
drawing_17dct_pm.dxf | 2D Drawing |
|