RELATED PRODUCTS
22N78 Athlonix Brush DC Motor
22N78 Athlonix
The 22N78 Athlonix design combines high power density and precious metal commutation. This coreless DC motor can deliver a torque greater than 13 mNm continuously, reaching up to 90% efficiency while maintaining a long lifetime.
Product Highlights
- Ironless construction
- Neodymium magnet for high performance
- High power density package
- Precious metal commutation
- Long brush life
- Compact design
- Winding possibilities
- REE windings to reduce electro erosion
- Low self heating
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Sleeve or ball bearings
Applications
- Clinical Diagnostics
- Dosing and Dispensing Systems
- Humanoid Robot
- Lab Automation
- Land Surveying
- Miniature Pumps
- Valve Actuation
-
-
Reduce Design Time. Select Your Motor Online
Part Number | 22N78 208E.1001 | 22N78 311P.1001 | 22N78 215E.1001 | 22N78 319P.1001 | 22N78 216E.1001 | 22N78 313P.1001 |
---|---|---|---|---|---|---|
Motor Diameter (in) | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 | 0.866 |
Motor Diameter (mm) | 22 | 22 | 22 | 22 | 22 | 22 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 |
Shaft Play - Radial (mm) | <0.03 | <0.03 | <0.03 | <0.03 | <0.03 | <0.03 |
Back EMF Constant (V/1000 rpm) | 7.54 | 1.64 | 2.64 | 0.69 | 2.18 | 1.31 |
Continuous Current, Max (A) | 0.18 | 0.95 | 0.58 | 2.4 | 0.67 | 1.18 |
Continuous Torque, Max (mNm) | 12.9 | 14.8 | 14.5 | 15.7 | 13.8 | 14.5 |
Continuous Torque, Max (oz-in) | 1.83 | 2.1 | 2.05 | 2.22 | 1.95 | 2.05 |
Mechanical Time Constant (ms) | 6.9 | 6.6 | 7.8 | 6.7 | 8.4 | 7 |
Motor Regulation (10³/Nms) | 20.64 | 15.82 | 17.32 | 13.77 | 17.8 | 16 |
No-Load Current, Typical (mA) | 1.5 | 11 | 5 | 28 | 6 | 20 |
No-Load Speed (rpm) | 6350 | 7280 | 9075 | 8660 | 8250 | 6860 |
Nominal Voltage (V) | 48 | 12 | 24 | 6 | 18 | 9 |
Rotor Inertia (gcm²) | 3.32 | 4.2 | 4.5 | 4.9 | 4.74 | 4.39 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 46.999 | 59.456 | 63.703 | 69.365 | 67.1 | 62.146 |
Torque Constant (mNm/A) | 72 | 15.7 | 25.2 | 6.6 | 20.8 | 12.5 |
Torque Constant (oz-in/A) | 10.2 | 2.22 | 3.57 | 0.93 | 2.95 | 1.77 |
Weight (g) | 53 | 53 | 53 | 53 | 53 | 53 |
Weight (oz) | 1.87 | 1.87 | 1.87 | 1.87 | 1.87 | 1.87 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 | 100 | 100 | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 | 212 | 212 | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 |
Efficiency (%) | 91 | 88 | 91 | 90 | 90 | 90 |
Friction Torque (mNm) | 0.07 | 0.11 | 0.12 | 0.07 | 0.12 | 0.25 |
Friction Torque (oz-in) | 0.01 | 0.016 | 0.017 | 0.01 | 0.017 | 0.035 |
Output Power (W) | 10 | 12 | 11.5 | 13 | 11.3 | 12 |
Rotor Inductance (mH) | 7 | 0.25 | 0.6 | 0.04 | 0.5 | 0.16 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 3 | 3 | 3 | 3 | 3 | 3 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 150 | 150 | 150 | 150 | 150 | 150 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 539.5 | 539.5 | 539.5 | 539.5 | 539.5 | 539.5 |
Stall Torque at Nominal Voltage (mNm) | 32 | 48 | 55 | 66 | 49 | 45 |
Stall Torque at Nominal Voltage (oz-in) | 4.53 | 6.8 | 7.79 | 9.35 | 6.94 | 6.37 |
Terminal Resistance (Ohm) | 107 | 3.9 | 11 | 0.6 | 7.7 | 2.5 |
Thermal Resistance (rotor/body) (°C/W) | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 |
Thermal Time Constant (rotor/stator) (s) | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_22n78.pdf | Specification Page |
|
|
drawing_22n78.stp | 3D Drawing |
|
|
drawing_22n78.dxf | 2D Drawing |
|