RELATED PRODUCTS
24DCT Athlonix - Precious Metal Brush DC Motor
24DCT Athlonix - Precious Metal
The new generation 24mm Athlonix motors feature a Neo magnet inside. The 24DCT miniature dc motor can deliver a torque up to 14.97mNm and optimal price-performance options.
Product Highlights
- Ironless construction
- Neodymium magnet for high performance
- Precious metal commutation
- Long brush life
- Compact design
- Winding possibilities
- REE windings to reduce electro erosion
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Sleeve or ball bearings
Applications
- Automated Watch Winder
- Clinical Diagnostics
- Dental Hand Tools
- Dosing and Dispensing Systems
- Humanoid Robot
- Lab Automation
- Mesotherapy Guns
- Miniature Pumps
- Rotary Tattoo Machine Motors
-
-
Reduce Design Time. Select Your Motor Online
Part Number | 24DCT 32P2 210E 14 | 24DCT 32P2 212E 14 | 24DCT 32P2 212P 14 | 24DCT 32P2 213E 14 | 24DCT 32P2 213P 14 | 24DCT 32P2 214E 14 | 24DCT 32P2 215E 14 | 24DCT 32P2 215P 14 | 24DCT 32P2 216P 14 | 24DCT 32P2 221P 14 | 24DCT 32P2 226P 14 |
---|---|---|---|---|---|---|---|---|---|---|---|
Motor Diameter (in) | 0.945 | 0.945 | 0.945 | 0.945 | 0.945 | 0.945 | 0.945 | 0.945 | 0.945 | 0.945 | 0.945 |
Motor Diameter (mm) | 24 | 24 | 24 | 24 | 24 | 24 | 24 | 24 | 24 | 24 | 24 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 | 0.0012 |
Shaft Play - Radial (mm) | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 |
Back EMF Constant (V/1000 rpm) | 6.27 | 4.58 | 2.44 | 3.82 | 2.03 | 3.38 | 3 | 1.56 | 1.39 | 0.81 | 0.52 |
Continuous Current, Max (A) | 0.23 | 0.33 | 0.65 | 0.4 | 0.78 | 0.45 | 0.51 | 1.01 | 1.13 | 1.85 | 2.63 |
Continuous Torque, Max (mNm) | 13.79 | 14.14 | 14.96 | 14.18 | 14.96 | 14.14 | 14.26 | 14.81 | 14.81 | 14.15 | 12.87 |
Continuous Torque, Max (oz-in) | 1.95 | 2 | 2.12 | 2.01 | 2.12 | 2 | 2.02 | 2.1 | 2.1 | 2 | 1.82 |
Mechanical Time Constant (ms) | 5.75 | 5.76 | 5.16 | 5.77 | 5.2 | 5.78 | 5.8 | 5.28 | 5.34 | 5.87 | 6.97 |
Motor Regulation (10³/Nms) | 13 | 12 | 11 | 12 | 11 | 12 | 12 | 11 | 11 | 12 | 15 |
No-Load Current, Typical (mA) | 3.7 | 5 | 9.5 | 6 | 11.4 | 6.8 | 7.7 | 14.7 | 16.6 | 28.4 | 44.1 |
No-Load Speed (rpm) | 7631 | 7837 | 7368 | 7837 | 7368 | 7076 | 6980 | 7641 | 6444 | 7365 | 5718 |
Nominal Voltage (V) | 48 | 36 | 18 | 30 | 15 | 24 | 21 | 12 | 9 | 6 | 3 |
Rotor Inertia (gcm²) | 4.47 | 4.7 | 4.7 | 4.74 | 4.74 | 4.72 | 4.81 | 4.72 | 4.78 | 4.8 | 4.73 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 63.266 | 66.545 | 66.545 | 67.1 | 67.1 | 66.853 | 68.08 | 66.842 | 67.601 | 67.932 | 66.941 |
Torque Constant (mNm/A) | 59.86 | 43.72 | 23.26 | 36.44 | 19.38 | 32.27 | 28.63 | 14.95 | 13.29 | 7.75 | 4.98 |
Torque Constant (oz-in/A) | 8.48 | 6.19 | 3.29 | 5.16 | 2.74 | 4.57 | 4.05 | 2.12 | 1.88 | 1.1 | 0.71 |
Weight (g) | 72 | 72 | 72 | 72 | 72 | 72 | 72 | 72 | 72 | 72 | 72 |
Weight (oz) | 2.54 | 2.54 | 2.54 | 2.54 | 2.54 | 2.54 | 2.54 | 2.54 | 2.54 | 2.54 | 2.54 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 | 10000 |
Efficiency (%) | 88 | 89 | 90 | 89 | 89 | 88 | 88 | 89 | 88 | 89 | 86 |
Friction Torque (mNm) | 0.22 | 0.22 | 0.22 | 0.22 | 0.22 | 0.22 | 0.22 | 0.22 | 0.22 | 0.22 | 0.22 |
Friction Torque (oz-in) | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 | 0.03 |
Output Power (W) | 8.6 | 9.2 | 9.1 | 9.2 | 9.1 | 8 | 8 | 9.4 | 7.5 | 8.5 | 5.3 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 | 359.7 |
Stall Torque at Nominal Voltage (mNm) | 62.11 | 66.95 | 70.36 | 67.38 | 70.39 | 60.51 | 60.65 | 71.55 | 60.34 | 63.07 | 40.6 |
Stall Torque at Nominal Voltage (oz-in) | 8.8 | 9.48 | 9.96 | 9.54 | 9.97 | 8.57 | 8.59 | 10.13 | 8.55 | 8.93 | 5.75 |
Terminal Resistance (Ohm) | 46.1 | 23.43 | 5.93 | 16.17 | 4.12 | 12.75 | 9.88 | 2.5 | 1.97 | 0.73 | 0.37 |
Thermal Resistance (rotor/body) (°C/W) | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 | 6 / 22 |
Thermal Time Constant (rotor/stator) (s) | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 | 9 / 550 |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_24dct_pm.pdf | Specification Page |
|
|
drawing_24dct_pm.stp | 3D Drawing |
|
|
drawing_24dct_pm.dxf | 2D Drawing |
|
|
brochure_24dct_athlonix_motor.pdf | Brochure |
|