RELATED PRODUCTS
12ECP48 Ultra EC Slotless Brushless DC Motor
12ECP48 Ultra EC
The 12ECP48 brushless DC slotless motor is ultra cost optimized without compromising on premium performance. Featuring 23W of continuous power at speeds of 40,000 rpm and providing up to 8.1mNm max continuous torque, the Ultra EC 12ECP48 BLDC mini motor is an ideal choice for downsizing and optimizing handheld applications.
Product Highlights
- Compact 12mm diameter - enables handheld device miniaturization
- Proprietary coil design and optimized bearing assembly - allows motors to reach speeds up to 60,000 rpm
- Lower power losses results in higher efficiency
- No cogging torque for smooth rotation
- Maximized performance/price ratio
Customization Available
- Coil modifications - resistance and inductance
- Connectors
- Custom shafts - flats, knurling, diameter, length
- Different optimization (speed or direction)
- Dust protection sealing of cables output
- Special lubricants
- Without hall sensors
Applications
-
-
Reduce Design Time. Select Your Motor Online
-
Part Number | 12ECP48 8B 21 | 12ECP48 8B 52 | 12ECP48 8B 46 | 12ECP48 8B 29 |
---|---|---|---|---|
Motor Diameter (in) | 0.47 | 0.47 | 0.47 | 0.47 |
Motor Diameter (mm) | 12 | 12 | 12 | 12 |
Ambient Operating Temperature Range (°C) | -30 to +100 | -30 to +100 | -30 to +100 | -30 to +100 |
Ambient Operating Temperature Range (°F) | -22 to +212 | -22 to +212 | -22 to +212 | -22 to +212 |
Ambient Storage Temperature Range (°C) | -40 to + 100 | -40 to + 100 | -40 to + 100 | -40 to + 100 |
Ambient Storage Temperature Range (°F) | -40 to +212 | -40 to +212 | -40 to +212 | -40 to +212 |
Axial Static Force w/o Shaft Support, Max (lbs) | 5.62 | 5.62 | 5.62 | 5.62 |
Axial Static Force w/o Shaft Support, Max (N) | 25 | 25 | 25 | 25 |
Back EMF Constant (V/1000 rpm) | 0.26 | 0.65 | 0.58 | 0.36 |
Ball Bearings Preload (N) | 3 | 3 | 3 | 3 |
Continuous Current, Max (A) | 3.3 | 1.4 | 1.5 | 2.4 |
Continuous Mechanical Power, Max (@25°C) (W) | 23 | 23 | 23 | 23 |
Continuous Torque, Max (mNm) | 8.1 | 8.1 | 8.1 | 8.1 |
Continuous Torque, Max (oz-in) | 1.13 | 1.13 | 1.13 | 1.13 |
Electrical Time Constant (ms) | 0.08 | 0.08 | 0.08 | 0.08 |
Housing Material | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange |
Hall Sensor Electrical Phasing (electrical °) | 120 | 120 | 120 | 120 |
Inductance - Phase to Phase (mH) | 0.02 | 0.12 | 0.09 | 0.04 |
Internal Resistance - Phase to Phase (Ohm) | 0.246 | 1.45 | 1.126 | 0.465 |
Line to Line Resistance (Ohm) | 0.3 | 1.5 | 1.18 | 0.52 |
Mechanical Time Constant (ms) | 1.1 | 1.1 | 1.1 | 1.1 |
Motor Constant (mNm/W½) | 4.83 | 4.93 | 5.26 | 4.85 |
Motor Constant (oz-in/W½) | 0.676 | 0.689 | 0.736 | 0.678 |
Motor Regulation (10³/Nms) | 42.85 | 41.22 | 40.75 | 42.51 |
Motor Speed, Max (rpm) | 60000 | 60000 | 60000 | 60000 |
No-Load Current, Typical (mA) | 200 | 80 | 100 | 150 |
No-Load Speed (rpm) | 36000 | 38950 | 32900 | 34000 |
Nominal Voltage (V) | 9 | 24 | 18 | 12 |
Optimization Direction | Symmetrical | Symmetrical | Symmetrical | Symmetrical |
Rotor Inertia (gcm²) | 0.27 | 0.27 | 0.27 | 0.27 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 3750 | 3750 | 3750 | 3750 |
Thermal Resistance (Slotless) (°C/W) | 2.5 / 24.2 | 2.5 / 24.2 | 2.5 / 24.2 | 2.5 / 24.2 |
Thermal Time Constant (s) | 535 | 535 | 535 | 535 |
Torque Constant (mNm/A) | 2.4 | 5.94 | 5.26 | 3.31 |
Torque Constant (oz-in/A) | 0.336 | 0.83 | 0.736 | 0.463 |
Weight (g) | 30 | 30 | 30 | 30 |
Weight (oz) | 1.06 | 1.06 | 1.06 | 1.06 |
Winding Temperature, Max (°C) | 125 | 125 | 125 | 125 |
Winding Temperature, Max (°F) | 257 | 257 | 257 | 257 |
Length (in) | 1.89 | 1.89 | 1.89 | 1.89 |
Length (mm) | 48 | 48 | 48 | 48 |
Feedback Type | Hall Sensors | Hall Sensors | Hall Sensors | Hall Sensors |
Number of Poles | 2 pole | 2 pole | 2 pole | 2 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
drawing_12ecp48.DXF | 2D Drawing |
|
|
pr_new_12ECP48_Ultra_EC_May_2022_en.pdf | Press Release |
|
|
drawing_12ecp48.STEP | 3D Drawing |
|
|
brochure_12ecp48_ultra_ec_en.pdf | Brochure |
|
|
specifications_12ecp.pdf | Specification Page |
|