RELATED PRODUCTS
16BHS 2-Wires Slotless Brushless DC Motor
16BHS 2-wires
The 16BHS brushless DC slotless motor uses a self-supporting cylindrical ironless coil that is made with the same winding method as our ironless motors. The 16BHS miniature motor offers long life, excellent speed and position control and smooth rotation.
Product Highlights
- Integrated electronics
- Slotless
- 2 poles
- Compact design
- Low iron losses at high speed
- High efficiency
- 3 phases
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Special mounting holes pattern
- Value added mounting
Applications
- Clinical Diagnostics
- Miniature Pumps
- Respiratory and Ventilation Devices
- Valve Actuation
-
Reduce Design Time. Select Your Motor Online
Part Number | 16BHS 2A E .01 | 16BHS 2A L .01 | 16BHS 2A P .01 | 16BHS 2A T .01 |
---|---|---|---|---|
Motor Diameter (in) | 0.63 | 0.63 | 0.63 | 0.63 |
Motor Diameter (mm) | 16 | 16 | 16 | 16 |
Ambient Operating Temperature Range (°C) | -30 to +80 | -30 to +80 | -30 to +80 | -30 to +80 |
Ambient Operating Temperature Range (°F) | -22 to +176 | -22 to +176 | -22 to +176 | -22 to +176 |
Ambient Storage Temperature Range (°C) | -40 to +80 | -40 to +80 | -40 to +80 | -40 to +80 |
Ambient Storage Temperature Range (°F) | -40 to +176 | -40 to +176 | -40 to +176 | -40 to +176 |
Axial Static Force w/o Shaft Support, Max (lbs) | 5.62 | 5.62 | 5.62 | 5.62 |
Axial Static Force w/o Shaft Support, Max (N) | 25 | 25 | 25 | 25 |
Back EMF Constant (V/1000 rpm) | 1.19 | 0.84 | 0.65 | 0.34 |
Ball Bearings Preload (N) | 2 | 2 | 2 | 2 |
Continuous Current, Max (A) | 0.33 | 0.44 | 0.64 | 1.24 |
Continuous Mechanical Power, Max (@25°C) (W) | 6 | 6 | 6 | 6 |
Continuous Torque, Max (mNm) | 3.8 | 3.6 | 4 | 4 |
Continuous Torque, Max (oz-in) | 0.54 | 0.51 | 0.57 | 0.57 |
Electrical Time Constant (ms) | 0.04 | 0.04 | 0.04 | 0.04 |
Housing Material | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange |
Hall Sensor Electrical Phasing (electrical °) | n/a | n/a | n/a | n/a |
Inductance - Phase to Phase (mH) | 1.17 | 0.66 | 0.32 | 0.08 |
Internal Resistance - Phase to Phase (Ohm) | 29.3 | 16.5 | 7.9 | 2.1 |
Mechanical Time Constant (ms) | 11.8 | 13.2 | 10.7 | 10.3 |
Motor Constant (mNm/W½) | 2.1 | 2 | 2.2 | 2.2 |
Motor Constant (oz-in/W½) | 0.3 | 0.28 | 0.31 | 0.31 |
Motor Regulation (10³/Nms) | 225.5 | 251.5 | 205.5 | 192.8 |
Motor Speed, Max (rpm) | 10900 | 15900 | 21300 | 42200 |
No-Load Current, Typical (mA) | 55 | 75 | 112 | 235 |
No-Load Speed (rpm) | 8740 | 12740 | 17100 | 33770 |
Nominal Voltage (V) | 12 | 12 | 12 | 12 |
Optimization Direction | Symmetrical | Symmetrical | Symmetrical | Symmetrical |
Rotor Inertia (gcm²) | 0.5 | 0.5 | 0.5 | 0.5 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 7.081 | 7.081 | 7.081 | 7.081 |
Thermal Resistance (Slotless) (°C/W) | 22 | 22 | 22 | 22 |
Thermal Time Constant (s) | 520 | 520 | 520 | 520 |
Torque Constant (mNm/A) | 11.4 | 8.1 | 6.2 | 3.3 |
Torque Constant (oz-in/A) | 1.61 | 1.15 | 0.88 | 0.47 |
Weight (g) | 33 | 33 | 33 | 33 |
Weight (oz) | 1.16 | 1.16 | 1.16 | 1.16 |
Winding Temperature, Max (°C) | 125 | 125 | 125 | 125 |
Winding Temperature, Max (°F) | 257 | 257 | 257 | 257 |
Continuous Speed, Max (rpm) | 10900 | 15900 | 21300 | 42200 |
Feedback Type | Integrated Electronics | Integrated Electronics | Integrated Electronics | Integrated Electronics |
Number of Poles | 2 pole | 2 pole | 2 pole | 2 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
drawing_16bhs.dxf | 2D Drawing |
|
|
ed_about_brushless_motors.pdf | Brochure |
|
|
specifications_16bhs.pdf | Specification Page |
|
|
brochure_motioncompass_how_to_manual.pdf | Brochure |
|
|
drawing_16bhs.stp | 3D Drawing |
|
|
ed_brushless_dc_motors_timing_relationship.pdf | Brochure |
|