RELATED PRODUCTS
16ECP24-2A Slotless Brushless DC motor
16ECP24-2A
The 16ECP24-2A brushless DC slotless motor is a very compact solution featuring integrated electronics. It has been cost optimized without compromising on premium performances. The 16ECP24-2A allows for a reduction in application size by eliminating the need for an external driver.
Product Highlights
- Plug and play motor (no driver required)
- 24mm long - very compact solution
- With integrated electronics
- Maximized performance/price ratio
- No cogging torque for smooth rotation
- With front ball bearing
Customization Available
- Coil modifications - resistance and inductance
- Connectors
- Custom shafts - flats, knurling, diameter, length
- Different optimization (speed or direction)
- Dust protection sealing of cables output
- Sleeve or ball bearings
Applications
- Dosing and Dispensing Systems
- Electric Grippers
- Electronic Assembly
- Gas Detection and Personal Safety
- Instrumentation
- Medical Analyzers
- Miniature Pumps
Part Number | 16ECP24 2A 87 | 16ECP24 2A 128 |
---|---|---|
Motor Diameter (in) | 0.63 | 0.63 |
Motor Diameter (mm) | 16 | 16 |
Ambient Operating Temperature Range (°C) | -30 to +100 | -30 to +100 |
Ambient Operating Temperature Range (°F) | -22 to +212 | -22 to +212 |
Ambient Storage Temperature Range (°C) | -40 to +100 | -40 to +100 |
Ambient Storage Temperature Range (°F) | -40 to +212 | -40 to +212 |
Axial Static Force w/o Shaft Support, Max (lbs) | 4.5 | 4.5 |
Axial Static Force w/o Shaft Support, Max (N) | 20 | 20 |
Back EMF Constant (V/1000 rpm) | 0.66 | 0.97 |
Continuous Current, Max (A) | 0.6 | 0.4 |
Continuous Mechanical Power, Max (@25°C) (W) | 4.6 | 3.4 |
Continuous Torque, Max (mNm) | 4 | 4 |
Continuous Torque, Max (oz-in) | 0.57 | 0.57 |
Electrical Time Constant (ms) | 0.04 | 0.04 |
Housing Material | Aluminium / Plastic Flange | Aluminium / Plastic Flange |
Hall Sensor Electrical Phasing (electrical °) | 120 | 120 |
Inductance - Phase to Phase (mH) | 0.26 | 0.57 |
Internal Resistance - Phase to Phase (Ohm) | 6 | 13.5 |
Mechanical Time Constant (ms) | 5.5 | 5.6 |
Motor Constant (mNm/W½) | 2.6 | 2.5 |
Motor Constant (oz-in/W½) | 0.37 | 0.35 |
Motor Regulation (10³/Nms) | 151.8 | 156.3 |
Motor Speed, Max (rpm) | 12000 | 12000 |
No-Load Current, Typical (mA) | 56 | 40 |
No-Load Speed (rpm) | 8700 | 5700 |
Nominal Voltage (V) | 6 | 6 |
Optimization Direction | CW | CW |
Rotor Inertia (gcm²) | 0.36 | 0.36 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 1968 | 1968 |
Thermal Resistance (Slotless) (°C/W) | 5.2 / 24 | 5.2 / 24 |
Thermal Time Constant (s) | 390 | 390 |
Torque Constant (mNm/A) | 6.29 | 9.29 |
Torque Constant (oz-in/A) | 0.89 | 1.32 |
Weight (g) | 24 | 24 |
Weight (oz) | 0.85 | 0.85 |
Winding Temperature, Max (°C) | 125 | 125 |
Winding Temperature, Max (°F) | 257 | 257 |
Length (in) | 0.94 | 0.94 |
Length (mm) | 24 | 24 |
Feedback Type | Integrated Electronics | Integrated Electronics |
Number of Poles | 2 pole | 2 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
drawing_16ecp24-2a.DXF | 2D Drawing |
|
|
drawing_16ecp24-2a.STEP | 3D Drawing |
|
|
specifications_16ecp24-2a.pdf | Specification Page |
|