RELATED PRODUCTS
16ECP36-2A Ultra EC Slotless Brushless DC Motor
16ECP36-2A Ultra EC
The 16ECP36 2A motor has been developed to be one of the most advanced and highest performing brushless slotless motors in its class. Featuring integrated electronics, the 16ECP36 2A Ultra ECP motor helps reduce application size by eliminating the need for an external driver. This compact motor is a perfect fit for applications where space is a constraint and the motor is directly connected to the customer applications.
Product Highlights
- Plug and Play motor (no driver required)
- With integrated electronics
- 4 standard coils available
Customization Available
- Connectors
- Coil modifications - resistance and inductance
- Mechanical integration upon request (housing, front & rear flange, shaft)
Part Number | 16ECP36-2A 49 | 16ECP36-2A 108 | 16ECP36-2A 245 | 16ECP36-2A 380 |
---|---|---|---|---|
Motor Diameter (in) | 0.63 | 0.63 | 0.63 | 0.63 |
Motor Diameter (mm) | 16 | 16 | 16 | 16 |
Ambient Operating Temperature Range (°C) | -30 to + 100 | -30 to + 100 | -30 to + 100 | -30 to + 100 |
Ambient Operating Temperature Range (°F) | -22 to + 212 | -22 to + 212 | -22 to + 212 | -22 to + 212 |
Ambient Storage Temperature Range (°C) | -40 to + 100 | -40 to + 100 | -40 to + 100 | -40 to + 100 |
Ambient Storage Temperature Range (°F) | -40 to + 212 | -40 to + 212 | -40 to + 212 | -40 to + 212 |
Axial Static Force w/o Shaft Support, Max (lbs) | 7.64 | 7.64 | 7.64 | 7.64 |
Axial Static Force w/o Shaft Support, Max (N) | 34 | 34 | 34 | 34 |
Back EMF Constant (V/1000 rpm) | 0.39 | 0.84 | 1.93 | 2.96 |
Ball Bearings Preload (N) | 5.3 | 5.3 | 5.3 | 5.3 |
Continuous Current, Max (A) | 1.8 | 0.9 | 0.4 | 0.3 |
Continuous Mechanical Power, Max (@25°C) (W) | 19 | 9 | 2 | 1 |
Continuous Torque, Max (mNm) | 7 | 6.7 | 6.75 | 6.75 |
Continuous Torque, Max (oz-in) | 1 | 0.95 | 0.96 | 0.96 |
Electrical Time Constant (ms) | 0.09 | 0.08 | 0.08 | 0.08 |
Housing Material | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel |
Inductance - Phase to Phase (mH) | 0.07 | 0.32 | 1.63 | 3.93 |
Internal Resistance - Phase to Phase (Ohm) | 0.69 | 4.05 | 21 | 52 |
Mechanical Time Constant (ms) | 3 | 3.8 | 3.7 | 3.9 |
Motor Constant (mNm/W½) | 4.2 | 3.8 | 3.8 | 3.7 |
Motor Constant (oz-in/W½) | 0.61 | 0.54 | 0.55 | 0.53 |
Motor Regulation (10³/Nms) | 55.4 | 69.2 | 67.9 | 71.9 |
Motor Speed, Max (rpm) | 39000 | 18000 | 8000 | 5000 |
No-Load Current, Typical (mA) | 160 | 80 | 30 | 15 |
No-Load Speed (rpm) | 31550 | 14500 | 6200 | 4050 |
Nominal Voltage (V) | 12 | 12 | 12 | 12 |
Optimization Direction | Bidirectional | Bidirectional | Bidirectional | Bidirectional |
Rotor Inertia (gcm²) | 0.6 | 0.6 | 0.6 | 0.6 |
Thermal Resistance (Slotless) (°C/W) | 3.5/17 | 3.5/17 | 3.5/17 | 3.5/17 |
Thermal Time Constant (s) | 587 | 587 | 587 | 587 |
Torque Constant (mNm/A) | 3.5 | 7.7 | 17.6 | 26.9 |
Torque Constant (oz-in/A) | 0.49 | 1.09 | 2.49 | 3.8 |
Weight (g) | 41 | 41 | 41 | 41 |
Weight (oz) | 1.45 | 1.45 | 1.45 | 1.45 |
Winding Temperature, Max (°C) | 125 | 125 | 125 | 125 |
Winding Temperature, Max (°F) | 257 | 257 | 257 | 257 |
Continuous Speed, Max (rpm) | 39000 | 18000 | 8000 | 5000 |
Length (mm) | 36 | 36 | 36 | 36 |
Feedback Type | Integrated Electronics | Integrated Electronics | Integrated Electronics | Integrated Electronics |
Number of Poles | 2 pole | 2 pole | 2 pole | 2 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
16ECP36-2A Ultra EC Specification Page | Specification Page |
|
|
16ECP36-2A Ultra EC drawing | 2D Drawing |
|
|
16ECP36-2A Ultra EC 3D drawing | 3D Drawing |
|