16ECS36 Ultra EC Slotless Brushless DC Motor
16ECS36 Ultra EC
The 16ECS36 brushless DC slotless motor features a unique proprietary magnetic design. This motor provides long life, excellent speed capability and smooth rotation. The 16ECS motor is also available in a 52mm length.
Product Highlights
- Slotless 2-pole design
- High power running at speeds of 75,000 rpm
- Low iron losses at high speed
- Sensored and sensorless
- 3-Phase BLDC
- Proprietary Ultra EC coil
Customization Available
- Adaptor / extension tips
- Axial and radial cable output available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Connectors
- Custom shafts - flats, knurling, diameter, length
- Different optimization (speed or direction)
Applications
- Dental Hand Tools
- Peripheral Artery Disease Treatment Devices
- Respiratory and Ventilation Devices
- XYZ Axes
-
-
Reduce Design Time. Select Your Motor Online
Part Number | 16ECS36 8B 49.01 | 16ECS36 8B 68.01 | 16ECS36 8B 108.01 |
---|---|---|---|
Motor Diameter (in) | 0.63 | 0.63 | 0.63 |
Motor Diameter (mm) | 16 | 16 | 16 |
Ambient Operating Temperature Range (°C) | -30 to + 100 | -30 to + 100 | -30 to + 100 |
Ambient Operating Temperature Range (°F) | -22 to + 212 | -22 to + 212 | -22 to + 212 |
Ambient Storage Temperature Range (°C) | -40 to + 100 | -40 to + 100 | -40 to + 100 |
Ambient Storage Temperature Range (°F) | -40 to + 212 | -40 to + 212 | -40 to + 212 |
Axial Static Force w/o Shaft Support, Max (lbs) | 7.64 | 7.64 | 7.64 |
Axial Static Force w/o Shaft Support, Max (N) | 34 | 34 | 34 |
Back EMF Constant (V/1000 rpm) | 0.37 | 0.51 | 0.8 |
Ball Bearings Preload (N) | 5.3 | 5.3 | 5.3 |
Continuous Current, Max (A) | 2.3 | 1.6 | 0.9 |
Continuous Mechanical Power, Max (@25°C) (W) | 39.5 | 39.5 | 39.5 |
Continuous Torque, Max (mNm) | 8.2 | 7.9 | 7.1 |
Continuous Torque, Max (oz-in) | 1.16 | 1.11 | 1 |
Electrical Time Constant (ms) | 0.1 | 0.09 | 0.08 |
Housing Material | Stainless Steel | Stainless Steel | Stainless Steel |
Inductance - Phase to Phase (mH) | 0.07 | 0.13 | 0.32 |
Internal Resistance - Phase to Phase (Ohm) | 0.65 | 1.32 | 4.05 |
Mechanical Time Constant (ms) | 2.9 | 3.1 | 3.8 |
Motor Constant (mNm/W½) | 4.4 | 4.2 | 3.8 |
Motor Constant (oz-in/W½) | 0.61 | 0.59 | 0.54 |
Motor Regulation (10³/Nms) | 52 | 56.2 | 69.2 |
Motor Speed, Max (rpm) | 73000 | 73000 | 73000 |
No-Load Current, Typical (mA) | 132 | 80 | 66 |
No-Load Speed (rpm) | 30730 | 47100 | 29000 |
Nominal Voltage (V) | 12 | 24 | 24 |
Optimization Direction | Bidirectional | Bidirectional | Bidirectional |
Rotor Inertia (gcm²) | 0.6 | 0.6 | 0.6 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 8.498 | 8.498 | 8.498 |
Thermal Resistance (Slotless) (°C/W) | 3.5/17 | 3.5/17 | 3.5/17 |
Thermal Time Constant (s) | 580 | 580 | 580 |
Torque Constant (mNm/A) | 3.5 | 4.85 | 7.7 |
Torque Constant (oz-in/A) | 0.49 | 0.69 | 1.09 |
Weight (g) | 41 | 41 | 41 |
Weight (oz) | 1.45 | 1.45 | 1.45 |
Winding Temperature, Max (°C) | 125 | 125 | 125 |
Winding Temperature, Max (°F) | 257 | 257 | 257 |
Length (in) | 1.417 | 1.417 | 1.417 |
Length (mm) | 36 | 36 | 36 |
Feedback Type | Hall Sensors | Hall Sensors | Hall Sensors |
Number of Poles | 2 pole | 2 pole | 2 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
drawing_16ecs368b.dxf | 2D Drawing |
|
|
specifications_16ecs36.pdf | Specification Page |
|
|
drawing_16esc368_b.stp | 3D Drawing |
|