16ECS52 Ultra EC Slotless Brushless DC Motor
16ECS52 Ultra EC
The 16ECS52 brushless DC slotless motor features a unique proprietary magnetic design. The 16ECS52 mini DC motor offers long life, excellent speed capability and smooth rotation. The 16ECS is also available in a 36mm length.
Product Highlights
- Slotless 2-pole design
- High power running at speeds of 75,000 rpm
- Low iron losses at high speed
- Sensored and sensorless
- 3-Phase BLDC
- Proprietary Ultra EC coil
Customization Available
- Adaptor / extension tips
- Axial and radial cable output available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Connectors
- Custom shafts - flats, knurling, diameter, length
- Different optimization (speed or direction)
Applications
- Dental Hand Tools
- Peripheral Artery Disease Treatment Devices
- Respiratory and Ventilation Devices
- XYZ Axes
-
-
Reduce Design Time. Select Your Motor Online
Part Number | 16ECS52 8B 49.01 | 16ECS52 8B 30.01 | 16ECS52 8B 21.01 |
---|---|---|---|
Motor Diameter (in) | 0.63 | 0.63 | 0.63 |
Motor Diameter (mm) | 16 | 16 | 16 |
Ambient Operating Temperature Range (°C) | -30 to + 100 | -30 to + 100 | -30 to + 100 |
Ambient Operating Temperature Range (°F) | -22 to + 212 | -22 to + 212 | -22 to + 212 |
Ambient Storage Temperature Range (°C) | -40 to + 100 | -40 to + 100 | -40 to + 100 |
Ambient Storage Temperature Range (°F) | -40 to + 212 | -40 to + 212 | -40 to + 212 |
Axial Static Force w/o Shaft Support, Max (lbs) | 7.64 | 7.64 | 7.64 |
Axial Static Force w/o Shaft Support, Max (N) | 34 | 34 | 34 |
Back EMF Constant (V/1000 rpm) | 0.84 | 0.52 | 0.36 |
Ball Bearings Preload (N) | 5.3 | 5.3 | 5.3 |
Continuous Current, Max (A) | 2 | 3.2 | 4.6 |
Continuous Mechanical Power, Max (@25°C) (W) | 66 | 66 | 66 |
Continuous Torque, Max (mNm) | 16.1 | 15.9 | 15.8 |
Continuous Torque, Max (oz-in) | 2.28 | 2.25 | 2.23 |
Electrical Time Constant (ms) | 0.12 | 0.06 | 0.05 |
Housing Material | Stainless Steel | Stainless Steel | Stainless Steel |
Inductance - Phase to Phase (mH) | 0.12 | 0.02 | 0.01 |
Internal Resistance - Phase to Phase (Ohm) | 0.98 | 0.38 | 0.19 |
Mechanical Time Constant (ms) | 1.5 | 1.6 | 1.6 |
Motor Constant (mNm/W½) | 8.1 | 8 | 7.9 |
Motor Constant (oz-in/W½) | 1.15 | 1.13 | 1.11 |
Motor Regulation (10³/Nms) | 15.35 | 15.6 | 15.9 |
Motor Speed, Max (rpm) | 73000 | 73000 | 73000 |
No-Load Current, Typical (mA) | 85 | 120 | 170 |
No-Load Speed (rpm) | 27800 | 46419 | 66380 |
Nominal Voltage (V) | 24 | 24 | 24 |
Optimization Direction | Bidirectional | Bidirectional | Bidirectional |
Rotor Inertia (gcm²) | 1 | 1 | 1 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 14.164 | 14.164 | 14.164 |
Thermal Resistance (Slotless) (°C/W) | 3/15 | 3/15 | 3/15 |
Thermal Time Constant (s) | 759 | 759 | 759 |
Torque Constant (mNm/A) | 7.99 | 4.93 | 3.45 |
Torque Constant (oz-in/A) | 1.13 | 0.7 | 0.48 |
Weight (g) | 62 | 62 | 62 |
Weight (oz) | 2.19 | 2.19 | 2.19 |
Winding Temperature, Max (°C) | 125 | 125 | 125 |
Winding Temperature, Max (°F) | 257 | 257 | 257 |
Length (in) | 2.047 | 2.047 | 2.047 |
Length (mm) | 52 | 52 | 52 |
Feedback Type | Hall Sensors | Hall Sensors | Hall Sensors |
Number of Poles | 2 pole | 2 pole | 2 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
drawing_16ecs528_b.stp | 3D Drawing |
|
|
drawing_16ecs528b.dxf | 2D Drawing |
|
|
specifications_16ecs52.pdf | Specification Page |
|