RELATED PRODUCTS
22ECA60 Small/Medium Bone Surgical Motor
22ECA60 Autoclavable Slotless Brushless DC Motor
The 22ECA60 autoclavable brushless DC slotless motor features a 22mm diameter and has been optimized specifically for small and medium bone drill and saw applications; this mini brushless slotless motor can also sustain 200+ cycles in autoclavable environments, making it well-suited for applications with sterilization requirements. Motor speed and torque characteristics make the 22ECA60 an ideal solution for powered surgical hand tools used in foot, ankle, and elbow surgeries. It is also suitable for dental implantology, thanks to its excellent speed capabilities.
Product Highlights
- Withstands 200+ autoclave cycles
- Optimized for use in surgical powered devices
- >90% efficiency for battery-operated handpieces
- Sensored and sensorless versions available
- Lightweight and low vibration for increased surgeon tactile feel
Customization Available
- Custom shafts - flats, knurling, diameter, length
- Coil modifications - resistance and inductance
- Mechanical integration upon request (housing, front & rear flange, shaft)
- Without hall sensors
Applications
- Surgical Power Tools
- Surgical Saws
- Surgical Drills
- Surgical Robotics
- Powered Plastic Surgery Devices
- Laparoscopy Tools
- Dental Hand Tools
Part Number | 22ECA 60 10B 21 206 |
---|---|
Motor Diameter (in) | 0.866 |
Motor Diameter (mm) | 22 |
Ambient Operating Temperature Range (°C) | -30 to +135 |
Ambient Operating Temperature Range (°F) | -22 to +275 |
Ambient Storage Temperature Range (°C) | -40 to +135 |
Ambient Storage Temperature Range (°F) | -40 to +275 |
Axial Static Force w/o Shaft Support, Max (lbs) | 7.5 |
Axial Static Force w/o Shaft Support, Max (N) | 34 |
Back EMF Constant (V/1000 rpm) | 0.69 |
Ball Bearings Preload (N) | 5.5 |
Continuous Current, Max (A) | 7.8 |
Continuous Mechanical Power, Max (@25°C) (W) | 180 |
Continuous Torque, Max (mNm) | 51 |
Continuous Torque, Max (oz-in) | 7.2 |
Electrical Time Constant (ms) | 0.17 |
Housing Material | Stainless Steel |
Hall Sensor Electrical Phasing (electrical °) | 120 |
Inductance - Phase to Phase (mH) | 0.026 |
Internal Resistance - Phase to Phase (Ohm) | 0.15 |
Line to Line Resistance (Ohm) | 0.17 |
Mechanical Time Constant (ms) | 1.2 |
Motor Constant (mNm/W½) | 16.9 |
Motor Constant (oz-in/W½) | 2.39 |
Motor Regulation (10³/Nms) | 3.5 |
Motor Speed, Max (rpm) | 60000 |
No-Load Current, Typical (mA) | 200 |
No-Load Speed (rpm) | 34500 |
Nominal Voltage (V) | 24 |
Optimization Direction | CCW |
Rotor Inertia (gcm²) | 3.5 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 49.5 |
Thermal Resistance (Slotless) (°C/W) | 9.4 |
Thermal Time Constant (s) | 1200 |
Torque Constant (mNm/A) | 6.6 |
Torque Constant (oz-in/A) | 0.935 |
Weight (g) | 140 |
Weight (oz) | 4.94 |
Winding Temperature, Max (°C) | 155 |
Winding Temperature, Max (°F) | 311 |
Autoclave Cycles | 200 |
Length (in) | 2.362 |
Length (mm) | 60 |
Feedback Type | Sensored |
Number of Poles | 2 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_22eca60.pdf | Specification Page |
|
|
drawing_22eca60.STEP | 3D Drawing |
|
|
drawing_22eca60.dxf | 2D Drawing |
|
|
pr_22eca60_sterilizable_motor_en.pdf | Press Release |
|