RELATED PRODUCTS
22ECP35-2A Ultra EC Slotless Brushless DC Motor
22ECP35-2A Ultra EC
The 22ECP35 2A brushless DC slotless motor reduces many of the complexities associated with typical motor operation in that this motor features integrated electronics. Part of our Ultra EC brushless DC motor family, the 22ECP35 2A allows you to cut down installation time, decrease your application footprint and minimize the clutter of wirings; all while providing cost optimization benefits.
Product Highlights
- Plug and play motor (no driver required)
- Integrated electronics
- 2 standard coils available
Customization Available
- Coil modifications - resistance and inductance
- Connectors
- Custom shafts - flats, knurling, diameter, length
- Different optimization (speed or direction)
Applications
- Barcode Scanners
- Hospital Infusion Pumps
- Infusion Systems
- Miniature Pumps
- Powered Screwdrivers
- Switches
- Switching Systems
Part Number | 22ECP35 2A 154.01 | 22ECP35 2A 184.01 |
---|---|---|
Motor Diameter (in) | 0.63 | 0.63 |
Motor Diameter (mm) | 22 | 22 |
Ambient Operating Temperature Range (°C) | -30 to + 100 | -30 to + 100 |
Ambient Operating Temperature Range (°F) | -22 to + 212 | -22 to + 212 |
Ambient Storage Temperature Range (°C) | -40 to + 100 | -40 to + 100 |
Ambient Storage Temperature Range (°F) | -40 to + 212 | -40 to + 212 |
Axial Static Force w/o Shaft Support, Max (lbs) | 7.64 | 7.64 |
Axial Static Force w/o Shaft Support, Max (N) | 34 | 34 |
Back EMF Constant (V/1000 rpm) | 1.53 | 1.82 |
Ball Bearings Preload (N) | 5.5 | 5.5 |
Continuous Current, Max (A) | 0.9 | 0.7 |
Continuous Mechanical Power, Max (@25°C) (W) | 9 | 7.3 |
Continuous Torque, Max (mNm) | 12.6 | 12.6 |
Continuous Torque, Max (oz-in) | 1.78 | 1.78 |
Electrical Time Constant (ms) | 0.13 | 0.14 |
Housing Material | Stainless Steel | Stainless Steel |
Hall Sensor Electrical Phasing (electrical °) | n/a | n/a |
Inductance - Phase to Phase (mH) | 0.62 | 0.89 |
Internal Resistance - Phase to Phase (Ohm) | 4.65 | 6.58 |
Mechanical Time Constant (ms) | 3 | 3 |
Motor Constant (mNm/W½) | 6.8 | 6.8 |
Motor Constant (oz-in/W½) | 0.96 | 0.96 |
Motor Regulation (10³/Nms) | 21.8 | 21.7 |
Motor Speed, Max (rpm) | 10000 | 8000 |
No-Load Current, Typical (mA) | 63 | 30 |
No-Load Speed (rpm) | 7702 | 6600 |
Nominal Voltage (V) | 12 | 12 |
Optimization Direction | CCW | CCW |
Rotor Inertia (gcm²) | 1.38 | 1.38 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 19.546 | 19.546 |
Thermal Resistance (Slotless) (°C/W) | 3.5/12.5 | 3.5/12.5 |
Thermal Time Constant (s) | 550 | 550 |
Torque Constant (mNm/A) | 14.6 | 17.4 |
Torque Constant (oz-in/A) | 2.07 | 2.46 |
Weight (g) | 64 | |
Weight (oz) | 2.26 | |
Winding Temperature, Max (°C) | 125 | 125 |
Winding Temperature, Max (°F) | 257 | 257 |
Length (in) | 1.377 | 1.377 |
Length (mm) | 35 | 35 |
Feedback Type | Integrated Electronics | Integrated Electronics |
Number of Poles | 2 pole | 2 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
22ECP35 2A Ultra EC Specification Page | Specification Page |
|
|
22ECP35 2A Ultra EC drawing | 2D Drawing |
|
|
22ECP35 2A Ultra EC 3D drawing | 3D Drawing |
|