RELATED PRODUCTS
22ECP60 Ultra EC Slotless Brushless DC Motor
22ECP60 Ultra EC
The ECP line of miniature motors are ultra cost optimized without compromising on premium performance. The 22ECP60 provides high continuous and peak torques with limited core losses over a wide range of working speeds, and without friction or brush wear. With the 22ECP60, you can get the right balance between torque and speed to suit most applications.
Product Highlights
- 2 poles slotless
- With or without hall sensors
- 2 standard lengths available
- Proprietary high efficiency coil design
- Maximized performance/price ratio
Customization Available
- Coil modifications - resistance and inductance
- Connectors
- Custom shafts - flats, knurling, diameter, length
-
-
Reduce Design Time. Select Your Motor Online
-
-
-
Part Number | 22ECP60 8B 90 |
---|---|
Motor Diameter (in) | 0.866 |
Motor Diameter (mm) | 22 |
Ambient Operating Temperature Range (°C) | -30 to +100 |
Ambient Operating Temperature Range (°F) | -22 to +212 |
Ambient Storage Temperature Range (°C) | -40 to +100 |
Ambient Storage Temperature Range (°F) | -40 to +212 |
Axial Static Force w/o Shaft Support, Max (lbs) | 7.643 |
Axial Static Force w/o Shaft Support, Max (N) | 34 |
Back EMF Constant (V/1000 rpm) | 2.96 |
Ball Bearings Preload (N) | 5.5 |
Continuous Current, Max (A) | 1.8 |
Continuous Mechanical Power, Max (@25°C) (W) | 120 |
Continuous Torque, Max (mNm) | 50.5 |
Continuous Torque, Max (oz-in) | 7.15 |
Electrical Time Constant (ms) | 0.2 |
Housing Material | Stainless Steel / Aluminium Flange |
Hall Sensor Electrical Phasing (electrical °) | 120 |
Inductance - Phase to Phase (mH) | 0.475 |
Internal Resistance - Phase to Phase (Ohm) | 2.38 |
Line to Line Resistance (Ohm) | 2.47 |
Mechanical Time Constant (ms) | 1 |
Motor Constant (mNm/W½) | 18.3 |
Motor Constant (oz-in/W½) | 2.59 |
Motor Regulation (10³/Nms) | 3 |
Motor Speed, Max (rpm) | 38000 |
No-Load Current, Typical (mA) | 40 |
No-Load Speed (rpm) | 8050 |
Nominal Voltage (V) | 24 |
Optimization Direction | Symmetrical |
Rotor Inertia (gcm²) | 3.5 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 49.564 |
Thermal Resistance (Slotless) (°C/W) | 1 / 8.4 |
Thermal Time Constant (s) | 1100 |
Torque Constant (mNm/A) | 28.27 |
Torque Constant (oz-in/A) | 4 |
Weight (g) | 140 |
Weight (oz) | 4.94 |
Winding Temperature, Max (°C) | 125 |
Winding Temperature, Max (°F) | 257 |
Continuous Speed, Max (rpm) | 38000 |
Feedback Type | Hall Sensors |
Number of Poles | 2 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
brochure_22ecp_ultra_ec_motor.pdf | Brochure |
|
|
specifications_22ecp60.pdf | Specification Page |
|
|
drawing_22ecp60.dxf | 2D Drawing |
|
|
brochure_technology_overview_ultra_ec.pdf | Brochure |
|
|
drawing_22ecp60.stp | 3D Drawing |
|