RELATED PRODUCTS
22ECS45 Ultra EC Slotless Brushless DC Motor
22ECS45 Ultra EC
Part of our ULTRA EC series, the 22ECS45 brushless DC slotless motor features a new proprietary magnetic design. The 22ECS45 mini DC motor offers long life, excellent speed capability and smooth rotation.
Product Highlights
- With hall sensors
- Slotless
- 2 poles
- Compact design
- Low iron losses at high speed
- High efficiency
- Proprietary high efficiency coil design
- High power density package
- 3 phases
- High speed optimized
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Magnets / lamination grade
- Special mounting holes pattern
- Thermal sensor removal
- Value added mounting
Applications
- Respiratory and Ventilation Devices
- Clinical Diagnostics
- Miniature Pumps
- Valve Actuation
- Dental Hand Tools
- Pharmaceutical Dispensing
-
-
Reduce Design Time. Select Your Motor Online
-
-
-
Part Number | 22ECS45 10B 18 .01 | 22ECS45 10B 24 .01 | 22ECS45 10B 30 .01 | 22ECS45 10B 38 .01 |
---|---|---|---|---|
Motor Diameter (in) | 0.866 | 0.866 | 0.866 | 0.866 |
Motor Diameter (mm) | 22 | 22 | 22 | 22 |
Ambient Operating Temperature Range (°C) | -30 to +100 | -30 to +100 | -30 to +100 | -30 to +100 |
Ambient Operating Temperature Range (°F) | -22 to +212 | -22 to +212 | -22 to +212 | -22 to +212 |
Ambient Storage Temperature Range (°C) | -40 to +100 | -40 to +100 | -40 to +100 | -40 to +100 |
Ambient Storage Temperature Range (°F) | -40 to +212 | -40 to +212 | -40 to +212 | -40 to +212 |
Axial Static Force w/o Shaft Support, Max (lbs) | 7.6432 | 7.6432 | 7.6432 | 7.6432 |
Axial Static Force w/o Shaft Support, Max (N) | 34 | 34 | 34 | 34 |
Back EMF Constant (V/1000 rpm) | 0.34 | 0.44 | 0.54 | 0.69 |
Ball Bearings Preload (N) | 5.5 | 5.5 | 5.5 | 5.5 |
Continuous Current, Max (A) | 8.2 | 6.4 | 5.2 | 4 |
Continuous Mechanical Power, Max (@25°C) (W) | 120 | 120 | 120 | 120 |
Continuous Torque, Max (mNm) | 26.8 | 26.7 | 26.8 | 26.6 |
Continuous Torque, Max (oz-in) | 3.8 | 3.78 | 3.8 | 3.77 |
Electrical Time Constant (ms) | 0.14 | 0.15 | 0.15 | 0.15 |
Housing Material | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange |
Hall Sensor Electrical Phasing (electrical °) | 120 | 120 | 120 | 120 |
Inductance - Phase to Phase (mH) | 0.013 | 0.02 | 0.035 | 0.057 |
Internal Resistance - Phase to Phase (Ohm) | 0.09 | 0.15 | 0.23 | 0.38 |
Line to Line Resistance (Ohm) | 0.11 | 0.18 | 0.25 | 0.42 |
Mechanical Time Constant (ms) | 1.9 | 1.9 | 1.9 | 1.9 |
Motor Constant (mNm/W½) | 10.8 | 10.8 | 10.8 | 10.8 |
Motor Constant (oz-in/W½) | 1.53 | 1.53 | 1.53 | 1.53 |
Motor Regulation (10³/Nms) | 8.5 | 8.5 | 8.5 | 8.6 |
Motor Speed, Max (rpm) | 73000 | 73000 | 73000 | 73000 |
No-Load Current, Typical (mA) | 300 | 240 | 195 | 160 |
No-Load Speed (rpm) | 68500 | 51600 | 43500 | 34500 |
Nominal Voltage (V) | 24 | 24 | 24 | 24 |
Optimization Direction | CCW | CCW | CCW | CCW |
Rotor Inertia (gcm²) | 2.3 | 2.3 | 2.3 | 2.3 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 32.571 | 32.571 | 32.571 | 32.571 |
Thermal Resistance (Slotless) (°C/W) | 2 / 9.7 | 2 / 9.7 | 2 / 9.7 | 2 / 9.7 |
Thermal Time Constant (s) | 1000 | 1000 | 1000 | 1000 |
Torque Constant (mNm/A) | 3.3 | 4.2 | 5.19 | 6.6 |
Torque Constant (oz-in/A) | 0.47 | 0.59 | 0.73 | 0.93 |
Weight (g) | 100 | 100 | 100 | 100 |
Weight (oz) | 3.53 | 3.53 | 3.53 | 3.53 |
Winding Temperature, Max (°C) | 125 | 125 | 125 | 125 |
Winding Temperature, Max (°F) | 257 | 257 | 257 | 257 |
Continuous Speed, Max (rpm) | 73000 | 73000 | 73000 | 73000 |
Feedback Type | Hall Sensors | Hall Sensors | Hall Sensors | Hall Sensors |
Number of Poles | 2 pole | 2 pole | 2 pole | 2 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
22ECS45 Ultra EC Specification Page | Specification Page | ||
22ECS45 Ultra EC drawing | 2D Drawing | ||
22ECS45 Ultra EC 3D drawing | 3D Drawing | ||
Ultra EC Brochure (brochure) | Brochure | ||
22ECS ULTRA EC (brochure) | Brochure | ||
22ECS ULTRA EC for Ventilators (brochure) | Brochure |