RELATED PRODUCTS
22ECT48 Ultra EC Slotless Brushless DC Motor
22ECT48 Ultra EC
Part of our high performance Ultra EC family of motors, the 22ECT48 is designed and optimized to sustain extremely demanding repetitive working cycles. This four pole 22ECT48 brushless motor provides high continuous and peak torques in a unique package while maintaining smooth operation and long life. Powered by our proprietary Ultra coil technology and proprietary multipolar rotor design, the 22ECT48 provides impressive torque capabilities in a lightweight and compact package. The 22ECT48 is well suited for most applications in the power hand tool and industrial markets, enhancing reliability and life.
Product Highlights
- 4 pole slotless
- Digital hall sensors
- 3 standard coils available
- Ultra high torque with increased life
- Optimized thermal behavior in repetive cycles with high peak load
- Embedded temperature probe
- Proprietary high efficiency coil design
- Lighweight & compact design
Customization Available
- Coil modifications - resistance and inductance
- Connectors
Applications
- Cockpit Flight Controls
- Drills
- Electric Grippers
- Exoskeleton
- Factory Automation Equipment
- Power Hand Tools
- Powered Screwdrivers
- Robotic Applications
- Surveillance Camera Systems for Aerospace
-
-
Reduce Design Time. Select Your Motor Online
-
-
-
Part Number | 22ECT48 10B 14 | 22ECT48 10B 23 | 22ECT48 10B 35 |
---|---|---|---|
Motor Diameter (in) | 0.866 | 0.866 | 0.866 |
Motor Diameter (mm) | 22 | 22 | 22 |
Ambient Operating Temperature Range (°C) | -30 to +100 | -30 to +100 | -30 to +100 |
Ambient Operating Temperature Range (°F) | -22 to +212 | -22 to +212 | -22 to +212 |
Ambient Storage Temperature Range (°C) | -40 to +100 | -40 to +100 | -40 to +100 |
Ambient Storage Temperature Range (°F) | -40 to +212 | -40 to +212 | -40 to +212 |
Axial Static Force w/o Shaft Support, Max (lbs) | 10.116 | 10.116 | 10.116 |
Axial Static Force w/o Shaft Support, Max (N) | 45 | 45 | 45 |
Back EMF Constant (V/1000 rpm) | 1.17 | 1.95 | 2.94 |
Ball Bearings Preload (N) | 6.8 | 6.8 | 6.8 |
Continuous Current, Max (A) | 3.7 | 2.2 | 1.5 |
Continuous Mechanical Power, Max (@25°C) (W) | 54 | 54 | 54 |
Continuous Torque, Max (mNm) | 41.6 | 41.1 | 40.8 |
Continuous Torque, Max (oz-in) | 5.89 | 5.82 | 5.78 |
Electrical Time Constant (ms) | 0.11 | 0.1 | 0.1 |
Housing Material | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange |
Hall Sensor Electrical Phasing (electrical °) | 120 | 120 | 120 |
Inductance - Phase to Phase (mH) | 0.04 | 0.11 | 0.24 |
Internal Resistance - Phase to Phase (Ohm) | 0.37 | 1.04 | 2.4 |
Line to Line Resistance (Ohm) | 0.4 | 1.07 | 2.43 |
Mechanical Time Constant (ms) | 1.8 | 1.9 | 1.9 |
Motor Constant (mNm/W½) | 18.4 | 18.2 | 18.1 |
Motor Constant (oz-in/W½) | 2.61 | 2.58 | 2.56 |
Motor Regulation (10³/Nms) | 2.9 | 3 | 3 |
Motor Speed, Max (rpm) | 20000 | 20000 | 20000 |
No-Load Current, Typical (mA) | 155 | 120 | 70 |
No-Load Speed (rpm) | 10140 | 11950 | 7950 |
Nominal Voltage (V) | 12 | 24 | 24 |
Optimization Direction | Symmetrical | Symmetrical | Symmetrical |
Rotor Inertia (gcm²) | 6.3 | 6.3 | 6.3 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 89.216 | 89.216 | 89.216 |
Thermal Resistance (Slotless) (°C/W) | 2.1 / 12 | 2.1 / 12 | 2.1 / 12 |
Thermal Time Constant (s) | 962 | 962 | 962 |
Torque Constant (mNm/A) | 11.2 | 18.6 | 28.08 |
Torque Constant (oz-in/A) | 1.59 | 2.63 | 3.98 |
Weight (g) | 98 | 98 | 98 |
Weight (oz) | 3.46 | 3.46 | 3.46 |
Winding Temperature, Max (°C) | 125 | 125 | 125 |
Winding Temperature, Max (°F) | 257 | 257 | 257 |
Continuous Speed, Max (rpm) | 20000 | 20000 | 20000 |
Feedback Type | Hall Sensors | Hall Sensors | Hall Sensors |
Number of Poles | 4 pole | 4 pole | 4 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
drawing_22ect48.dxf | 2D Drawing |
|
|
specifications_22ect48.pdf | Specification Page |
|
|
drawing_22ect48.stp | 3D Drawing |
|