RELATED PRODUCTS
22ECT60 Ultra EC Slotless Brushless DC Motor
22ECT60 Ultra EC
The 22ECT Ultra EC is designed specifically to deliver ultra high torque in a compact size. The 22ECT is specifically optimized for high continuous torque at low to medium speeds, maximizing power between 10 K and 20 K rpm. These motors are capable of delivering 2 times higher continuous torque than comparable BLDC motors of same size over the entire low speed range, that includes typical conditions of use with gear trains.
Product Highlights
- Small package, 2 standard lengths available
- Proprietary high efficiency coil design
- Access similar or higher torques than DC motors with much higher lifetimes
- Best in class torque capability for BLDC motors in this size, using 4 poles design
Customization Available
- Coil modifications - resistance and inductance
- Connectors
- Custom shafts - flats, knurling, diameter, length
- Embedded temperature sensor
-
-
Reduce Design Time. Select Your Motor Online
-
-
-
Part Number | 22ECT60 10B 15 | 22ECT60 10B 21 | 22ECT60 10B 9 |
---|---|---|---|
Motor Diameter (in) | 0.866 | 0.866 | 0.866 |
Motor Diameter (mm) | 22 | 22 | 22 |
Ambient Operating Temperature Range (°C) | -30 to +100 | -30 to +100 | -30 to +100 |
Ambient Operating Temperature Range (°F) | -22 to +212 | -22 to +212 | -22 to +212 |
Ambient Storage Temperature Range (°C) | -40 to +100 | -40 to +100 | -40 to +100 |
Ambient Storage Temperature Range (°F) | -40 to +212 | -40 to +212 | -40 to +212 |
Axial Static Force w/o Shaft Support, Max (lbs) | 10.116 | 10.116 | 10.116 |
Axial Static Force w/o Shaft Support, Max (N) | 45 | 45 | 45 |
Back EMF Constant (V/1000 rpm) | 1.97 | 2.72 | 1.16 |
Ball Bearings Preload (N) | 6.8 | 6.8 | 6.8 |
Continuous Current, Max (A) | 3.6 | 2.6 | 5.9 |
Continuous Mechanical Power, Max (@25°C) (W) | 86 | 86 | 86 |
Continuous Torque, Max (mNm) | 66.9 | 64.3 | 65.9 |
Continuous Torque, Max (oz-in) | 9.47 | 9.11 | 9.33 |
Electrical Time Constant (ms) | 0.12 | 0.11 | 0.12 |
Housing Material | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange |
Hall Sensor Electrical Phasing (electrical °) | 120 | 120 | 120 |
Inductance - Phase to Phase (mH) | 0.063 | 0.123 | 0.023 |
Internal Resistance - Phase to Phase (Ohm) | 0.52 | 1.08 | 0.19 |
Line to Line Resistance (Ohm) | 0.55 | 1.11 | 0.22 |
Mechanical Time Constant (ms) | 1.29 | 1.4 | 1.34 |
Motor Constant (mNm/W½) | 26 | 25 | 25.5 |
Motor Constant (oz-in/W½) | 3.68 | 3.54 | 3.61 |
Motor Regulation (10³/Nms) | 1.5 | 1.6 | 1.5 |
Motor Speed, Max (rpm) | 20000 | 20000 | 20000 |
No-Load Current, Typical (mA) | 170 | 115 | 370 |
No-Load Speed (rpm) | 12350 | 9180 | 20370 |
Nominal Voltage (V) | 24 | 24 | 24 |
Optimization Direction | Symmetrical | Symmetrical | Symmetrical |
Rotor Inertia (gcm²) | 8.71 | 8.71 | 8.71 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 123.344 | 123.344 | 123.344 |
Thermal Resistance (Slotless) (°C/W) | 2.0 / 8.8 | 2.0 / 8.8 | 2.0 / 8.8 |
Thermal Time Constant (s) | 980 | 980 | 980 |
Torque Constant (mNm/A) | 18.77 | 25.97 | 11.12 |
Torque Constant (oz-in/A) | 2.66 | 3.68 | 1.57 |
Weight (g) | 123 | 123 | 123 |
Weight (oz) | 4.34 | 4.34 | 4.34 |
Winding Temperature, Max (°C) | 125 | 125 | 125 |
Winding Temperature, Max (°F) | 257 | 257 | 257 |
Continuous Speed, Max (rpm) | 20000 | 20000 | |
Feedback Type | Hall Sensors | Hall Sensors | Hall Sensors |
Number of Poles | 4 pole | 4 pole | 4 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
drawing_22ect60.stp | 3D Drawing |
|
|
brochure_22ect_ultra_ec_motor.pdf | Brochure |
|
|
brochure_technology_overview_ultra_ec.pdf | Brochure |
|
|
drawing_22ect60.dxf | 2D Drawing |
|
|
specifications_22ect60.pdf | Specification Page |
|