26BF-2A nuvoDisc Slotless Brushless DC Flat Motor
26BF-2A nuvoDisc
The 26BF-2A nuvoDisc Slotless Brushless DC Flat Motor utilizes a disc magnet slotless design with an internal integrated electronic circuit. Featuring a 26mm diameter and a simple drive mechanism, this brushless flat mini motor offers excellent dynamic motion and speed-torque performances in a very compact and flat package.
Product Highlights
- 8-pole magnetic circuit
- Max continuous torque up to 3.5 mNm
- Integrated electronics reduces installation time
- 3-phase BLDC
- Compact design
- Dynamic motion
- High efficiency
Customization Available
- Connectors
- Custom shafts - flats, knurling, diameter, length
- Coil modifications - resistance and inductance
- Different optimization (speed or direction)
- Without hall sensors
Applications
Part Number | 26BF11-2A 2A 96 |
---|---|
Motor Diameter (in) | 1.023 |
Motor Diameter (mm) | 26 |
Ambient Operating Temperature Range (°C) | -30 to 80 |
Ambient Operating Temperature Range (°F) | -22 to 176 |
Ambient Storage Temperature Range (°C) | -40 to 80 |
Ambient Storage Temperature Range (°F) | -40 to 176 |
Axial Static Force w/o Shaft Support, Max (lbs) | 22.48 |
Axial Static Force w/o Shaft Support, Max (N) | 100 |
Back EMF Constant (V/1000 rpm) | 0.94 |
Ball Bearings Preload (N) | 2.7 |
Continuous Current, Max (A) | 0.45 |
Continuous Mechanical Power, Max (@25°C) (W) | 3.3 |
Continuous Torque, Max (mNm) | 3.5 |
Continuous Torque, Max (oz-in) | 0.5 |
Electrical Time Constant (ms) | 0.06 |
Housing Material | Plastic |
Hall Sensor Electrical Phasing (electrical °) | 120 |
Inductance - Phase to Phase (mH) | 0.37 |
Internal Resistance - Phase to Phase (Ohm) | 5.8 |
Line to Line Resistance (Ohm) | 5.8 |
Mechanical Time Constant (ms) | 56 |
Motor Constant (mNm/W½) | 3.72 |
Motor Constant (oz-in/W½) | 0.527 |
Motor Regulation (10³/Nms) | 72 |
Motor Speed, Max (rpm) | 12000 |
No-Load Current, Typical (mA) | 30 |
No-Load Speed (rpm) | 6209 |
Nominal Voltage (V) | 6 |
Optimization Direction | CW |
Rotor Inertia (gcm²) | 7.8 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 110.5 |
Thermal Resistance (Slotless) (°C/W) | 35 |
Thermal Time Constant (s) | 280 |
Torque Constant (mNm/A) | 8.96 |
Torque Constant (oz-in/A) | 1.27 |
Weight (g) | 20 |
Weight (oz) | 0.704 |
Winding Temperature, Max (°C) | 100 |
Winding Temperature, Max (°F) | 212 |
Length (in) | 0.433 |
Length (mm) | 11 |
Feedback Type | Integrated Electronics |
Number of Poles | 8 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_26BF-2A.pdf | Specification Page | ||
drawing_26BF-2A.DXF | 2D Drawing | ||
drawing_26BF-2A.STEP | 3D Drawing | ||
pr_26BF-2A_nuvoDisc_Brushless_Slotless_Flat_Motor_en.pdf | Press Release | ||
brochure_26BF-2A_nuvodisc_brushless_flat_motor_en.pdf | Brochure |