RELATED PRODUCTS
30ECA64 Large Bone Orthopedic Surgical Motor
30ECA64 Autoclavable Slotless Brushless DC Motor
The Ultra 30ECA64 brushless DC slotless motor is optimized for large bone drill and saw surgical applications. Featuring a 4.7mm cannulated shaft, motor torque and speed make this an ideal solution for powered surgical hand tools that are used for joint replacement surgeries of the knee, hip and shoulder.
Product Highlights
- Able to withstand 500+ autoclave cycles
- Optimized for use in surgical powered devices
- Cannulated shaft version for surgical power drills
- Non-cannulated shaft version for surgical saws
- Lightweight and low vibration for increased surgeon tactile feel
Customization Available
- Coil modifications - resistance and inductance
- Connectors
- Custom shafts - flats, knurling, diameter, length
- Mechanical integration upon request (housing, front & rear flange, shaft)
- Without hall sensors
Applications
Part Number | 30ECA64 8B 5 | 30ECA64 8B 6 | 30ECA64 8B 5 cannulated | 30ECA64 8B 6 cannulated |
---|---|---|---|---|
Motor Diameter (in) | 1.18 | 1.18 | 1.18 | 1.18 |
Motor Diameter (mm) | 30 | 30 | 30 | 30 |
Ambient Operating Temperature Range (°C) | -30 to +135 | -30 to +135 | -30 to +135 | -30 to +135 |
Ambient Operating Temperature Range (°F) | -22 to +275 | -22 to +275 | -22 to +275 | -22 to +275 |
Ambient Storage Temperature Range (°C) | -40 to +135 | -40 to +135 | -40 to +135 | -40 to +135 |
Ambient Storage Temperature Range (°F) | -40 to +275 | -40 to +275 | -40 to +275 | -40 to +275 |
Axial Static Force w/o Shaft Support, Max (lbs) | 30 | 30 | 30 | 30.1243926 |
Axial Static Force w/o Shaft Support, Max (N) | 134 | 134 | 134 | 134 |
Back EMF Constant (V/1000 rpm) | 0.69 | 0.9 | 0.69 | 0.9 |
Ball Bearings Preload (N) | 13.2 | 13.2 | 13.2 | 13.2 |
Continuous Current, Max (A) | 18.5 | 15.6 | 18.5 | 15.6 |
Continuous Mechanical Power, Max (@25°C) (W) | 165 | 142 | 165 | 142 |
Continuous Torque, Max (mNm) | 121.4 | 133.5 | 121.4 | 133.5 |
Continuous Torque, Max (oz-in) | 17.2 | 18.9 | 17.12 | 18.9 |
Electrical Time Constant (ms) | 0.23 | 0.24 | 0.23 | 0.24 |
Housing Material | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel |
Hall Sensor Electrical Phasing (electrical °) | 120 | 120 | 120 | 120 |
Inductance - Phase to Phase (mH) | 0.0077 | 0.011 | 0.0077 | 0.011 |
Internal Resistance - Phase to Phase (Ohm) | 0.0336 | 0.045 | 0.0336 | 0.045 |
Line to Line Resistance (Ohm) | 0.0426 | 0.0548 | 0.0426 | 0.0548 |
Mechanical Time Constant (ms) | 2.1 | 1.6 | 2.1 | 1.6 |
Motor Constant (mNm/W½) | 35.9 | 40.4 | 35.9 | 40.4 |
Motor Constant (oz-in/W½) | 5.08 | 5.721 | 5.083 | 5.72 |
Motor Regulation (10³/Nms) | 0.777 | 0.612 | 0.777 | 0.612 |
Motor Speed, Max (rpm) | 30000 | 30000 | 30000 | 30000 |
No-Load Current, Typical (mA) | 700 | 700 | 700 | 700 |
No-Load Speed (rpm) | 16100 | 16488 | 16100 | 16488 |
Nominal Voltage (V) | 11.1 | 14.8 | 11.1 | 14.8 |
Optimization Direction | Symmetrical | Symmetrical | Symmetrical | Symmetrical |
Rotor Inertia (gcm²) | 26.6 | 26.6 | 26.6 | 26.6 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 376 | 377 | 377 | 377 |
Thermal Resistance (Slotless) (°C/W) | 7.9 | 7.9 | 7.9 | 7.9 |
Thermal Time Constant (s) | 1310 | 1310 | 1310 | 1310 |
Torque Constant (mNm/A) | 6.6 | 8.6 | 6.6 | 8.6 |
Torque Constant (oz-in/A) | 0.935 | 1.218 | 0.935 | 1.22 |
Weight (g) | 256 | 256 | 256 | 256 |
Weight (oz) | 9 | 9.030144 | 9 | 9 |
Winding Temperature, Max (°C) | 155 | 155 | 155 | 155 |
Winding Temperature, Max (°F) | 311 | 311 | 311 | 311 |
Autoclave Cycles | 500 | 500 | 500 | 500 |
Continuous Stall Torque (mNm) | 121.4 | 133.5 | 121.4 | 133.5 |
Continuous Stall Torque (oz-in) | 17.19 | 18.91 | 17.19 | 18.91 |
Ratio | - | - | - | - |
Length (in) | 2.52 | 2.52 | 2.52 | 2.512 |
Length (mm) | 64 | 64 | 64 | 64 |
Feedback Type | Sensored | Sensored | Sensored | Sensored |
Number of Poles | 4 pole | 4 pole | 4 pole | 4 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_30eca64.pdf | Specification Page |
|
|
drawing_30eca64_cannulated.STEP | 3D Drawing |
|
|
drawing_30eca64_non_cannulated.STEP | 3D Drawing |
|
|
drawing_30eca64_non_cannulated.dxf | 2D Drawing |
|
|
drawing_30eca64_cannulated.dxf | 2D Drawing |
|
|
brochure_30eca64_ultra_ec_autoclavable_motor_en.pdf | Brochure |
|
|
pr_30eca64_ultra_ec_bldc_autoclavable_motor_en.pdf | Press Release |
|