RELATED PRODUCTS
30ECT64 Ultra EC Slotless Brushless DC Motor
30ECT64 Ultra EC
The ECT line of high performance Ultra EC motors are design optimized to sustain extremely demanding repetitive working cycles. These four pole 30ECT64 brushless motors provide ultra high continuous and peak torques while maintaining smooth operation and long life. The 30ECT64 is able to be adapted for most applications in the power hand tool & industrial markets, enhancing life and reliability.
Product Highlights
- 4 pole slotless
- Digital hall sensors
- 2 standard lengths available
- Ultra high torque with increased life
- Optimized thermal behavior in repetive cycles with high peak load
- Embedded temperature probe
- Laser welded front flange
Customization Available
- Coil modifications - resistance and inductance
- Connectors
- Encoder capabilities: Magnetic, Absolute Digital, Sine/Cosine options
- High speed version (30ECT HS)
- Mechanical integration upon request (housing, front & rear flange, shaft)
- Shaft lengths & Ø (up to 7mm O.D.)
- Without hall sensors
Applications
- Power Hand Tools
- Nutrunners
- Powered Screwdrivers
- Electric Grippers
- Exoskeleton
- Pruning Shears
- Drills
- Factory Automation Equipment
- Robotic Applications
-
-
Reduce Design Time. Select Your Motor Online
-
-
-
Part Number | 30ECT64 10B 7 | 30ECT64 10B 11 | 30ECT64 10B 14 | 30ECT64 10B 4 |
---|---|---|---|---|
Motor Diameter (in) | 1.181 | 1.181 | 1.181 | 1.181 |
Motor Diameter (mm) | 30 | 30 | 30 | 30 |
Ambient Operating Temperature Range (°C) | -30 to +100 | -30 to +100 | -30 to +100 | -30 to +100 |
Ambient Operating Temperature Range (°F) | -22 to +212 | -22 to +212 | -22 to +212 | -22 to +212 |
Ambient Storage Temperature Range (°C) | -40 to +100 | -40 to +100 | -40 to +100 | -40 to +100 |
Ambient Storage Temperature Range (°F) | -40 to +212 | -40 to +212 | -40 to +212 | -40 to +212 |
Axial Static Force w/o Shaft Support, Max (lbs) | 30.1232 | 30.1232 | 30.1232 | 30.1232 |
Axial Static Force w/o Shaft Support, Max (N) | 134 | 134 | 134 | 134 |
Back EMF Constant (V/1000 rpm) | 1.1 | 1.74 | 2.14 | 0.63 |
Ball Bearings Preload (N) | 13.5 | 13.5 | 13.5 | 13.5 |
Continuous Current, Max (A) | 12.9 | 8.1 | 6.5 | 22.8 |
Continuous Mechanical Power, Max (@25°C) (W) | 187 | 187 | 187 | 187 |
Continuous Torque, Max (mNm) | 136 | 134 | 133 | 137 |
Continuous Torque, Max (oz-in) | 19.26 | 18.98 | 18.83 | 19.4 |
Electrical Time Constant (ms) | 0.23 | 0.22 | 0.23 | 0.25 |
Housing Material | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange |
Hall Sensor Electrical Phasing (electrical °) | 120 | 120 | 120 | 120 |
Inductance - Phase to Phase (mH) | 0.015 | 0.036 | 0.058 | 0.005 |
Internal Resistance - Phase to Phase (Ohm) | 0.064 | 0.162 | 0.252 | 0.02 |
Line to Line Resistance (Ohm) | 0.079 | 0.177 | 0.267 | 0.035 |
Mechanical Time Constant (ms) | 1.6 | 1.6 | 1.7 | 1.6 |
Motor Constant (mNm/W½) | 41.8 | 41.2 | 40.8 | 42.5 |
Motor Constant (oz-in/W½) | 5.92 | 5.83 | 5.78 | 6.02 |
Motor Regulation (10³/Nms) | 0.57 | 0.59 | 0.6 | 0.55 |
Motor Speed, Max (rpm) | 30000 | 30000 | 30000 | 30000 |
No-Load Current, Typical (mA) | 575 | 425 | 300 | 1.1 |
No-Load Speed (rpm) | 21930 | 21150 | 22425 | 28550 |
Nominal Voltage (V) | 24 | 36 | 48 | 18 |
Optimization Direction | Symmetrical | Symmetrical | Symmetrical | Symmetrical |
Rotor Inertia (gcm²) | 28 | 28 | 28 | 28 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 396.513 | 396.513 | 396.513 | 396.513 |
Thermal Resistance (Slotless) (°C/W) | 0.9 / 7 | 0.9 / 7 | 0.9 / 7 | 0.9 / 7 |
Thermal Time Constant (s) | 1327 | 1327 | 1327 | 1327 |
Torque Constant (mNm/A) | 10.54 | 16.62 | 20.48 | 6.02 |
Torque Constant (oz-in/A) | 1.49 | 2.35 | 2.9 | 0.85 |
Weight (g) | 263 | 263 | 263 | |
Weight (oz) | 9.28 | 9.28 | 9.28 | |
Winding Temperature, Max (°C) | 150 | 150 | 150 | 150 |
Winding Temperature, Max (°F) | 302 | 302 | 302 | 302 |
Continuous Speed, Max (rpm) | 30000 | 30000 | 30000 | |
Feedback Type | Hall Sensors | Hall Sensors | Hall Sensors | Hall Sensors |
Number of Poles | 4 pole | 4 pole | 4 pole | 4 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
30ECT64 Ultra EC Specification Page | Specification Page | ||
30ECT64 Ultra EC drawing | 2D Drawing | ||
30ECT64 Ultra EC 3D drawing | 3D Drawing | ||
Ultra EC Brochure (brochure) | Brochure | ||
Industrial Power Tools (brochure) | Brochure |