RELATED PRODUCTS
40ECP55 Slotless Brushless DC motor
40ECP55
The 40ECP55 brushless DC slotless motor is an optimal choice for high speed & peak torque applications. In addition to multiple brushless benefits (longer lifetime & higher peak torque), the slotless design allows for higher speed (30,000 rpm). This makes the 40ECP55 a great alternative to brushed DC and slotted BLDC motors thanks to an innovative assembly process and cost optimized design. The integrated fan provides active cooling during the motor’s operation, for continuous operation up to 0.15Nm at 30,000rpm (420 W), and achieving 1.1Nm peak torque during 2 seconds. This 40mm BLDC motor is also available without a fan (40ECP44).
Product Highlights
- 40mm diameter by 55mm length
- Integrated self-cooling fan
- High power at speeds up to 30,000 rpm
- Lower power losses results in higher efficiency
- No cogging torque for smooth rotation
- Maximized performance/price ratio
- Peak torque 1.1Nm during 2 seconds
Customization Available
- Connectors
- Custom shafts - flats, knurling, diameter, length
- Coil modifications - resistance and inductance
- Embedded temperature sensor
- Dust protection sealing of cables output
- Without hall sensors
- Special lubricants
Applications
- Conveyors
- Electric Grippers for Robotics
- Factory Automation Equipment
- Instrumentation
- Lab Automation
- Power Hand Tools
- Robotic Applications
Part Number | 40ECP55 8B 7 | 40ECP55 8B 10 |
---|---|---|
Motor Diameter (in) | 1.57 | 1.57 |
Motor Diameter (mm) | 40 | 40 |
Ambient Operating Temperature Range (°C) | -30 to +100 | -30 to +100 |
Ambient Operating Temperature Range (°F) | -22 to +212 | -22 to +212 |
Ambient Storage Temperature Range (°C) | -40 to +100 | -40 to +100 |
Ambient Storage Temperature Range (°F) | -40 to +212 | -40 to +212 |
Axial Static Force w/o Shaft Support, Max (lbs) | 30 | 30 |
Axial Static Force w/o Shaft Support, Max (N) | 134 | 134 |
Back EMF Constant (V/1000 rpm) | 0.67 | 0.95 |
Ball Bearings Preload (N) | 16 | 16 |
Continuous Current, Max (A) | 23.6 | 16.5 |
Continuous Mechanical Power, Max (@25°C) (W) | 420 | 420 |
Continuous Torque, Max (mNm) | 150.2 | 150.2 |
Continuous Torque, Max (oz-in) | 21.3 | 21.3 |
Electrical Time Constant (ms) | 0.2 | 0.2 |
Housing Material | Stainless Steel, Aluminium, Plastic | Stainless Steel, Aluminium, Plastic |
Hall Sensor Electrical Phasing (electrical °) | 120 | 120 |
Inductance - Phase to Phase (mH) | 0.005 | 0.01 |
Internal Resistance - Phase to Phase (Ohm) | 0.026 | 0.052 |
Line to Line Resistance (Ohm) | 0.04 | 0.066 |
Mechanical Time Constant (ms) | 4.2 | 4.2 |
Motor Constant (mNm/W½) | 39.6 | 39.8 |
Motor Regulation (10³/Nms) | 0.639 | 0.63 |
Motor Speed, Max (rpm) | 30000 | 30000 |
No-Load Current, Typical (mA) | 1450 | 790 |
No-Load Speed (rpm) | 26310 | 18000 |
Nominal Voltage (V) | 18 | 18 |
Optimization Direction | Symmetrical | Symmetrical |
Rotor Inertia (gcm²) | 66 | 66 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 935 | 935 |
Thermal Resistance (Slotless) (°C/W) | 2.3 | 2.3 |
Thermal Time Constant (s) | 110 | 110 |
Torque Constant (mNm/A) | 6.38 | 9.11 |
Torque Constant (oz-in/A) | 0.9 | 1.29 |
Weight (g) | 240 | 240 |
Weight (oz) | 8.47 | 8.47 |
Winding Temperature, Max (°C) | 125 | 125 |
Winding Temperature, Max (°F) | 257 | 257 |
Length (in) | 2.17 | 2.17 |
Length (mm) | 55 | 55 |
Feedback Type | Hall Sensors | Hall Sensors |
Number of Poles | 4 | 4 |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_40ecp55.pdf | Specification Page |
|
|
drawing_40ecp55.DXF | 2D Drawing |
|
|
drawing_40ecp55.STEP | 3D Drawing |
|
|
brochure_40ecp_brushless_slotted_motor_en.pdf | Brochure |
|
|
pr_40ecp_brushless_slotless_motor_en.pdf | Press Release |
|