RELATED PRODUCTS
CNT2440 Autoclavable Motor Controller
CNT2440
Portescap's CNT2440 autoclavable controller can withstand up to 1,000 sterilization cycles and features a sensorless drive, resulting in lower installation complexity and improved system reliability. Fully compatible with Portescap's SMS BLDC slotted and BLDC slotless range of sterilizable motors, the CNT2440 autoclavable controller is perfectly suited to drive battery-powered surgical hand tools.
Product Highlights
- Designed and tested to 1,000+ sterilization cycles
- Sensorless drive
- Speed control open loop
- 5-24 VDC input voltage
- Magnetic control of speed and direction
- 40 A continuous current allows for use with Portescap BLDC surgical motors
Customization Available
- Trigger feature and travel range
- Different optimization (speed or direction)
Part Number | CNT2440 |
---|---|
Control Method | Open loop speed control |
Housing Material | Aluminium |
Weight (g) | 60 |
Weight (oz) | 2.11 |
Autoclave Cycles | 1000 |
Continuous Input Power, Max (W) | 960 |
Current Limit (A DC) | 70 |
Dimensions (mm) | 16.5 x 105 x 15 |
Dimensions (in) | 0.65 x 4.13 x 0.59 |
Nominal Voltage, Max (V) | 24 |
Nominal Voltage, Min (V) | 5 |
Feedback Type | Sensorless |
Magnetic Triggers | Direction (FD/REV), Speed (0-100% PWM) |
Phase Leads | A,B,C |
Power Input | BATT+, BATT- |
Power Lead AWG | 18 |
Recommended Direction Magnet Dimensions (in) | 0.125 x 0.125 |
Recommended Direction Magnet Dimensions (mm) | 3.18 x 3.18 |
Recommended Direction Magnet Grade | SmCo20 (1:5) |
Recommended Speed Magnet Dimensions (in) | 0.188 x 0.06 |
Recommended Speed Magnet Dimensions (mm) | 4.76 x 1.52 |
Recommended Speed Magnet Grade | SmCo18 (1:5) |
Standby Current (mA DC) | 70 |
Storage Temperature, Max (°C) | 150 |
Storage Temperature, Max (°F) | 302 |
Switching Waveform | Hybrid of six-step and sinusoidal |
Wire Insulation Material | PTFE |
Document | Document Type | Language | File Type |
---|---|---|---|
pr_new_cnt2440_autoclavable_controller_May_2022_en.pdf | Press Release |
|
|
drawing_cnt2440.STEP | 3D Drawing |
|
|
drawing_cnt2440.dxf | 2D Drawing |
|
|
specifications_CNT2440.pdf | Specification Page |
|
|
brochure_CNT2440_autoclavable_controller_en.pdf | Brochure |
|