We respect your privacy. Please see our Privacy Notice for more information.


By contacting us you accept that your details will be used by Portescap to respond to your inquiry.
We respect your privacy. Please see our Privacy Notice for more information.

40EC-Pro PT 44

EC-Pro PowerTool

EC-Pro PowerTool

40EC-Pro PT 44

The 40EC-Pro PT 44 brushless DC slotless motor combines numerous brushless technology benefits (longer lifetime & higher peak torque) with slotless technology benefits (higher speed – 30,000 rpm, no cogging). This makes the 40EC-Pro PT 44 a great alternative to brushed DC and slotted BLDC motors thanks to an innovative assembly process and cost optimized design. The 40EC-Pro PT 44 motor can sustain peak torque during 2s up to 1.1Nm and up to 150W continuous power. This 40mm BLDC motor is also available with an integrated cooling fan (40EC-Pro PT 55).

Product Highlights

  • Compact 40mm diameter by 44mm length
  • 4 poles for higher torque
  • Speeds up to 30,000 rpm
  • Lower power losses results in higher efficiency
  • No cogging torque for smooth rotation
  • Maximized performance/price ratio
  • Peak torque 1.1Nm during 2 seconds

Customization Available

  • Coil modifications - resistance and inductance
  • Connectors
  • Custom shafts - flats, knurling, diameter, length
  • Dust protection sealing of cables output
  • Embedded temperature sensor
  • Special lubricants
  • Without hall sensors

  • Reduce Design Time. Select Your Motor Online

    GO

Part Number 40EC-Pro PT 44 8B 7 40EC-Pro PT 44 8B 10
Motor Diameter (in) 1.57 1.57
Motor Diameter (mm) 40 40
Ambient Operating Temperature Range (°C) -30 to +100 -30 to +100
Ambient Operating Temperature Range (°F) -22 to +212 -22 to +212
Ambient Storage Temperature Range (°C) -40 to +100 -40 to +100
Ambient Storage Temperature Range (°F) -40 to +212 -40 to +212
Axial Static Force w/o Shaft Support, Max (lbs) 30 30
Axial Static Force w/o Shaft Support, Max (N) 134 134
Back EMF Constant (V/1000 rpm) 0.67 0.95
Ball Bearings Preload (N) 16 16
Continuous Current, Max (A) 18.8 13.2
Continuous Mechanical Power, Max (@25°C) (W) 150 150
Continuous Torque, Max (mNm) 120 120
Continuous Torque, Max (oz-in) 17 17
Electrical Time Constant (ms) 0.2 0.2
Housing Material Stainless Steel, Aluminium, Plastic Stainless Steel, Aluminium, Plastic
Hall Sensor Electrical Phasing (electrical °) 120 120
Inductance - Phase to Phase (mH) 0.005 0.01
Internal Resistance - Phase to Phase (Ohm) 0.026 0.052
Line to Line Resistance (Ohm) 0.04 0.066
Mechanical Time Constant (ms) 4.1 4.1
Motor Constant (mNm/W½) 39.6 39.8
Motor Regulation (10³/Nms) 0.639 0.63
Motor Speed, Max (rpm) 30000 30000
No-Load Current, Typical (mA) 1410 770
No-Load Speed (rpm) 26500 18300
Nominal Voltage (V) 18 18
Optimization Direction Symmetrical Symmetrical
Rotor Inertia (gcm²) 64 64
Rotor Inertia (oz-in-sec² 10ˉ⁶) 906 906
Thermal Resistance (Slotless) (°C/W) 1 / 5.4 1 / 5.4
Thermal Time Constant (s) 1019 1019
Torque Constant (mNm/A) 6.38 9.11
Torque Constant (oz-in/A) 0.9 1.29
Weight (g) 230 230
Weight (oz) 8.11 8.11
Winding Temperature, Max (°C) 125 125
Winding Temperature, Max (°F) 257 257
Length (in) 1.74 1.74
Length (mm) 44.2 44.2
Feedback Type Hall Sensors Hall Sensors
Number of Poles 4 pole 4 pole
Document Document Type Language File Type
drawing_40ecp44.DXF 2D Drawing application/octet-stream
pr_40ecp_brushless_slotless_motor_en.pdf Press Release application/pdf
brochure_40ecp_brushless_slotted_motor_en.pdf Brochure application/pdf
drawing_40ecp44.STEP 3D Drawing application/octet-stream
specifications_40ecp44.pdf Specification Page application/pdf