We respect your privacy. Please see our Privacy Notice for more information.


By contacting us you accept that your details will be used by Portescap to respond to your inquiry.
We respect your privacy. Please see our Privacy Notice for more information.

40EC-Pro PT 55

EC-Pro PowerTool with Integrated Fan

EC-Pro PowerTool with Integrated Fan

40EC-Pro PT 55

The 40EC-Pro PT 55 brushless DC slotless motor is an optimal choice for high speed & peak torque applications. In addition to multiple brushless benefits (longer lifetime & higher peak torque), the slotless design allows for higher speed (30,000 rpm). This makes the 40EC-Pro PT 55 a great alternative to brushed DC and slotted BLDC motors thanks to an innovative assembly process and cost optimized design. The integrated fan provides active cooling during the motor’s operation, for continuous operation up to 0.15Nm at 30,000rpm (425 W), and achieving 1.1Nm peak torque during 2 seconds. This 40mm BLDC motor is also available without a fan (40EC-Pro PT 44).

Product Highlights

  • 40mm diameter by 55mm length
  • Integrated self-cooling fan
  • High power at speeds up to 30,000 rpm
  • Lower power losses results in higher efficiency
  • No cogging torque for smooth rotation
  • Maximized performance/price ratio
  • Peak torque 1.1Nm during 2 seconds

Customization Available

  • Coil modifications - resistance and inductance
  • Connectors
  • Custom shafts - flats, knurling, diameter, length
  • Dust protection sealing of cables output
  • Embedded temperature sensor
  • Special lubricants
  • Without hall sensors
Part Number 40EC-Pro PT 55 8B 7 40EC-Pro PT 55 8B 10
Motor Diameter (in) 1.57 1.57
Motor Diameter (mm) 40 40
Ambient Operating Temperature Range (°C) -30 to +100 -30 to +100
Ambient Operating Temperature Range (°F) -22 to +212 -22 to +212
Ambient Storage Temperature Range (°C) -40 to +100 -40 to +100
Ambient Storage Temperature Range (°F) -40 to +212 -40 to +212
Axial Static Force w/o Shaft Support, Max (lbs) 30 30
Axial Static Force w/o Shaft Support, Max (N) 134 134
Back EMF Constant (V/1000 rpm) 0.67 0.95
Ball Bearings Preload (N) 16 16
Continuous Current, Max (A) 23.6 16.5
Continuous Mechanical Power, Max (@25°C) (W) 420 420
Continuous Torque, Max (mNm) 150.2 150.2
Continuous Torque, Max (oz-in) 21.3 21.3
Electrical Time Constant (ms) 0.2 0.2
Housing Material Stainless Steel, Aluminium, Plastic Stainless Steel, Aluminium, Plastic
Hall Sensor Electrical Phasing (electrical °) 120 120
Inductance - Phase to Phase (mH) 0.005 0.01
Internal Resistance - Phase to Phase (Ohm) 0.026 0.052
Line to Line Resistance (Ohm) 0.04 0.066
Mechanical Time Constant (ms) 4.2 4.2
Motor Constant (mNm/W½) 39.6 39.8
Motor Regulation (10³/Nms) 0.639 0.63
Motor Speed, Max (rpm) 30000 30000
No-Load Current, Typical (mA) 1450 790
No-Load Speed (rpm) 26310 18000
Nominal Voltage (V) 18 18
Optimization Direction Symmetrical Symmetrical
Rotor Inertia (gcm²) 66 66
Rotor Inertia (oz-in-sec² 10ˉ⁶) 935 935
Thermal Resistance (Slotless) (°C/W) 2.3 2.3
Thermal Time Constant (s) 110 110
Torque Constant (mNm/A) 6.38 9.11
Torque Constant (oz-in/A) 0.9 1.29
Weight (g) 240 240
Weight (oz) 8.47 8.47
Winding Temperature, Max (°C) 125 125
Winding Temperature, Max (°F) 257 257
Length (in) 2.17 2.17
Length (mm) 55 55
Feedback Type Hall Sensors Hall Sensors
Number of Poles 4 pole 4 pole
Document Document Type Language File Type
drawing_40ecp55.DXF 2D Drawing application/octet-stream
specifications_40ecp55.pdf Specification Page application/pdf
brochure_40ecp_brushless_slotted_motor_en.pdf Brochure application/pdf
drawing_40ecp55.STEP 3D Drawing application/octet-stream
pr_40ecp_brushless_slotless_motor_en.pdf Press Release application/pdf