32BF nuvoDisc Slotless Flat Brushless Motor
32BF nuvoDisc
The 32BF brushless DC slotless motor utilizes 6 self supporting ironless coils. The 32BF miniature motor offers long life, excellent speed and position control and smooth rotation. Using a disc magnet design, it has no iron losses and a flat shape.
Product Highlights
- With or without hall sensors
- slotless
- 8 poles
- Compact design
- No iron losses
- High efficiency
- Flat design
- 3 phases
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Value added mounting
Applications
- Barcode Scanners
- Clinical Diagnostics
- Land Surveying
- Media Handling
- Pharmaceutical Dispensing
- Respiratory and Ventilation Devices
- Valve Actuation
-
Reduce Design Time. Select Your Motor Online
Part Number | 32BF 8B K .10 |
---|---|
Motor Diameter (in) | 1.26 |
Motor Diameter (mm) | 32 |
Ambient Operating Temperature Range (°C) | -30 to +80 |
Ambient Operating Temperature Range (°F) | -22 to +176 |
Ambient Storage Temperature Range (°C) | -40 to +80 |
Ambient Storage Temperature Range (°F) | -40 to +176 |
Axial Static Force w/o Shaft Support, Max (lbs) | 6.0696 |
Axial Static Force w/o Shaft Support, Max (N) | 27 |
Back EMF Constant (V/1000 rpm) | 0.87 |
Ball Bearings Preload (N) | 7 |
Continuous Current, Max (A) | 1.5 |
Continuous Mechanical Power, Max (@25°C) (W) | 40 |
Continuous Torque, Max (mNm) | 13 |
Continuous Torque, Max (oz-in) | 1.84 |
Electrical Time Constant (ms) | 0.03 |
Housing Material | Plastic |
Hall Sensor Electrical Phasing (electrical °) | 120 |
Inductance - Phase to Phase (mH) | 0.12 |
Internal Resistance - Phase to Phase (Ohm) | 3.95 |
Line to Line Resistance (Ohm) | 3.95 |
Mechanical Time Constant (ms) | 64.9 |
Motor Constant (mNm/W½) | 4.2 |
Motor Constant (oz-in/W½) | 0.59 |
Motor Regulation (10³/Nms) | 57.5 |
Motor Speed, Max (rpm) | 30000 |
No-Load Current, Typical (mA) | 100 |
No-Load Speed (rpm) | 13600 |
Nominal Voltage (V) | 12 |
Optimization Direction | Symmetrical |
Rotor Inertia (gcm²) | 11.3 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 160.021 |
Thermal Resistance (Slotless) (°C/W) | 13 |
Thermal Time Constant (s) | 550 |
Torque Constant (mNm/A) | 8.3 |
Torque Constant (oz-in/A) | 1.18 |
Weight (g) | 27 |
Weight (oz) | 0.95 |
Winding Temperature, Max (°C) | 125 |
Winding Temperature, Max (°F) | 257 |
Feedback Type | Hall Sensors |
Number of Poles | 8 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
32BF nuvoDisc Specification Page | Specification Page | ||
32BF nuvoDisc drawing | 2D Drawing | ||
32BF nuvoDisc 3D drawing | 3D Drawing | ||
Portescap MotionCompass: Guide to Interactive Motor Selection (brochure) | Brochure | ||
About Brushless DC Motors (brochure) | Brochure | ||
Timing Relationship in Brushless DC Motors (diagram) | Brochure |