RELATED PRODUCTS
60ECF Brushless DC Slotted Flat Motor with Outer Rotor
60ECF
The 60ECF brushless DC flat motor utilizes an outer rotor configuration with an overall body length of 38.2mm. This 60mm bldc motor consists of a 14-pole magnetic circuit and is able to provide a torque output up to 298 mNm. The 60ECF BLDC flat motor features a performance optimized design that delivers excellent high power density and smooth output torque in a compact package, making it a perfect fit for aerospace & defense applications, robotics, industrial automation and surgical robotics.
Product Highlights
- 7-Pole pair magnetic circuit
- Max continuous torque up to 298 mNm
- Sensored or sensorless
- 3-Phase BLDC
Customization Available
- Coil modifications - resistance and inductance
- Connectors
- Custom shafts - flats, knurling, diameter, length
- Different optimization (speed or direction)
- Gearheads for increased torque
- Without hall sensors
Applications
Part Number | 60ECF38 8B 28 | 60ECF38 8B 14 |
---|---|---|
Motor Diameter (in) | 2.36 | 2.36 |
Motor Diameter (mm) | 60 | 60 |
Ambient Operating Temperature Range (°C) | -40 to 100 | -40 to 100 |
Ambient Operating Temperature Range (°F) | -40 to 212 | -40 to 212 |
Ambient Storage Temperature Range (°C) | -40 to 100 | -40 to 100 |
Ambient Storage Temperature Range (°F) | -40 to 212 | -40 to 212 |
Axial Static Force w/o Shaft Support, Max (lbs) | 38.2 | 38.2 |
Axial Static Force w/o Shaft Support, Max (N) | 170 | 170 |
Back EMF Constant (V/1000 rpm) | 11.8 | 5.5 |
Ball Bearings Preload (N) | 12 | 12 |
Continuous Current, Max (A) | 2.61 | 5.14 |
Continuous Mechanical Power, Max (@25°C) (W) | 100 | 100 |
Continuous Torque, Max (mNm) | 298 | 269 |
Continuous Torque, Max (oz-in) | 42.2 | 38.09 |
Electrical Time Constant (ms) | 1.25 | 0.952 |
Housing Material | Aluminium | Aluminium |
Hall Sensor Electrical Phasing (electrical °) | 120 | 120 |
Inductance - Phase to Phase (mH) | 1.28 | 0.279 |
Internal Resistance - Phase to Phase (Ohm) | 1.023 | 0.293 |
Line to Line Resistance (Ohm) | 1.023 | 0.293 |
Mechanical Time Constant (ms) | 7.32 | 8.86 |
Motor Constant (mNm/W½) | 111.7 | 105.8 |
Motor Constant (oz-in/W½) | 15.82 | 15 |
Motor Regulation (10³/Nms) | 0.08 | 0.089 |
Motor Speed, Max (rpm) | 6000 | 6000 |
No-Load Current, Typical (mA) | 221 | 493 |
No-Load Speed (rpm) | 4020 | 4300 |
Nominal Voltage (V) | 48 | 24 |
Optimization Direction | Symmetrical | Symmetrical |
Rotor Inertia (gcm²) | 835 | 835 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 11824 | 11824 |
Thermal Resistance (Slotless) (°C/W) | 6.3 | 6.3 |
Thermal Time Constant (s) | 90 | 90 |
Torque Constant (mNm/A) | 113 | 57.3 |
Torque Constant (oz-in/A) | 16 | 8.11 |
Weight (g) | 355 | 355 |
Weight (oz) | 12.52 | 12.52 |
Winding Temperature, Max (°C) | 125 | 125 |
Winding Temperature, Max (°F) | 257 | 257 |
Length (in) | 1.5 | 1.5 |
Length (mm) | 38.2 | 38.2 |
Feedback Type | Sensored | Sensored |
Number of Poles | 14 pole | 14 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
drawing_60ecf.dxf | 2D Drawing |
|
|
pr_60ecf_slotted_flat_motor_en.pdf | Press Release |
|
|
specifications_60ecf.pdf | Specification Page |
|
|
drawing_60ecf.STEP | 3D Drawing |
|
|
brochure_60ecf_flat_motor_en.pdf | Brochure |
|