How to Select Your Brushless DC Flat Motor

Selection Criteria

Motor type

For Brushless DC Flat motors, Portescap identifies these with either a BF, or ECF designation. BF motors are our Brushless DC Flat Slotless motors, and ECF are our Brushless DC Flat Slotted motors.

Motor size

Typically the best place to start when sizing a brushless DC motor is matching motor size (diameter). Diameter ranges from 20mm and up.

Winding

Various winding options are proposed to best match with the application requirements – voltage, resistance and torque constant are the basic parameters for selection.

Electronics

Generally with three winding phases, brushless DC motors are electronically commutated. A simple way to drive these motors is to power two phases at a time, using hall sensors to know the rotor position, with a simple logic to allow optimal energizing of the phases as a function of rotor position. Another way is to use sensorless electronics, working with the zero-crossing criteria to determine rotor position and commutation cycle. This electronics format is well suited for constant speed applications as they are highly insensitive to hostile environments.

Brushless DC Flat - Slotted

32ECF17.6 8B 190
32  Diameter (mm)
 EC

Electronically Commutated

 F Flat motor
 8B 10B = hall sensor with thermal sensor, 10 wires 8B = hall sensor, 8 wires 3C = sensorless, 3 wires
 190 Winding

Brushless DC Flat - Slotless

 32BF 8B K.10
 32  Diameter (mm)
 BF  Brushless Flat
 8B 10B = hall sensor with thermal sensor, 10 wires 8B = hall sensor, 8 wires 3C = sensorless, 3 wires
K.10 Winding
 .10 Execution coding