Industry Leading Performance & Reliability
For 30 years Portescap has been the market leader in providing sterilizable and powerful motors for surgical tool designers
Our fully customizable sterilizable motors can be designed to reach torques of up to 6.5 Nm and speeds up to 100k RPM.
Unparalleled protection of internal components to maximize safety, reliability, and environmental protection.
Slotted motor windings have improved heat dissipation compared to most autoclavable slotless designs, and can reach higher torque density.
Customization to meet your demanding needs, such as autoclavable encoders for applications requiring exact speed or position control.
Surgical Motor (SM) |
Surgical Motor Extra Life (SMX) |
Surgical Motor Premium Life (SMP) |
|
Description | Value option for less demanding applications | Industry defining Portescap reliability | Custom products at the cutting edge of motor technology and reliability |
Sterilization cycles | 500+ | 1,000+ | 3,000+ |
Dialectric strength / hipot |
Designed to withstand 500V | Customizable to withstand 1,600+V | Customizable to withstand 1,600+V |
Price | $ | $$ | $$$ |