Surgical Motor Solutions Product Overview
Sterilizable solutions for every surgical application - from available standard prototype options to complete custom solutions
Electrical Performance (e.g., speed, torque)
Mechanicals (e.g., shaft, mounts)
Specialty (e.g., integrated controls, waterproof)
Something unique - we love a challenge
Surgical Motor (SM) |
Surgical Motor Extra Life (SMX) |
Surgical Motor Premium Life (SMP) |
|
Description | Value option for less demanding applications | Industry defining Portescap reliability | Custom products at the cutting edge of motor technology and reliability |
Autoclave cycles | 500+ | 1,000+ | 3,000+ |
Dialectric strength / hipot |
Designed to withstand 500V | Customizable to withstand 1,600+V | Customizable to withstand 1,600+V |
Price | $ | $$ | $$$ |