Cannulated Microdebrider / Shaver Motor (B0612H1006)

B0612H1006 Autoclavable Cannulated Slotted Brushless DC Motor

B0612H1006 Autoclavable Cannulated Slotted Brushless DC Motor

Cannulated Microdebrider / Shaver Motor (B0612H1006)

The Cannulated Microdebrider / Shaver Motor (36V), a Size 6 cannulated Brushless DC slotted motor, provides optimal torque and speed for a broad range of minimally invasive surgical procedures. It can be used to provide power to arthroscopic shavers as well as for ear, nose and throat (ENT) surgical applications. Portescap miniature motors for surgical applications are designed for high reliability in autoclave environments.

Product Highlights

  • Optimized for use in powered surgical devices
  • Designed for applications requiring 1,000+ sterilization cycles
  • High torque, high speed design optimized to remove soft tissue and bone
  • Low vibration
  • High efficiency
  • Small size enables improved tool ergonomics
  • Designed for 36V supply voltage - can be used at other voltages to achieve desired performance
Part Number B0612H1006
Motor Diameter (in) 0.65
Motor Diameter (mm) 16.51
Standards Met RoHS Compliant
Axial Static Force w/o Shaft Support, Max (lbs) 10.33
Axial Static Force w/o Shaft Support, Max (N) 45.95
Back EMF Constant (V/1000 rpm) 1.046
Continuous Mechanical Power, Max (@25°C) (W) 65.2
Electrical Time Constant (ms) 0.22
Hall Sensor Electrical Phasing (electrical °) 60
Inductance - Phase to Phase (mH) 0.282
Line to Line Resistance (Ohm) 1.292
Mechanical Time Constant (ms) 0.8
Motor Constant (mNm/W½) 8.79
Motor Constant (oz-in/W½) 1.25
Motor Regulation (10³/Nms) 12920
No-Load Current, Typical (mA) 183
No-Load Speed (rpm) 35200
Nominal Voltage (V) 36
Optimization Direction Bidirectional
Thermal Time Constant (s) 936
Torque Constant (mNm/A) 10
Torque Constant (oz-in/A) 1.42
Weight (g) 76
Weight (oz) 2.67
Winding Temperature, Max (°C) 155
Winding Temperature, Max (°F) 311
Ambient Temperature (°C) 155
Ambient Temperature (°F) 311
Autoclave Cycles 1000
Continuous Stall Current (A) 2.36
Continuous Stall Torque (mNm) 19.6
Continuous Stall Torque (oz-in) 2.78
Peak Torque (mNm) 275.4
Peak Torque (oz-in) 39
Radial Static Force w/o Shaft Support, Max (lbs) 26
Radial Static Force w/o Shaft Support, Max (N) 115.6
Ratio -
Thermal Resistance (Slotted) (°C/W) 12
Feedback Type Hall Sensors