Arthroscopic Surgical Gearmotor (B0614H4041)

B0614H4041 Autoclavable Slotted Brushless DC Gearmotor

B0614H4041 Autoclavable Slotted Brushless DC Gearmotor

Arthroscopic Surgical Gearmotor (B0614H4041)

This size 6 brushless DC slotted mini motor is optimized for arthroscopic shaver applications. Motor torque and speed makes this an ideal solution for powered surgical hand tools that are used in minimally invasive surgical procedures to repair joints such as the hip, knee, shoulder. Portescap mini motors for surgical power applications are designed for high reliability in autoclave environments.

Product Highlights

  • Designed for autoclave applications requiring up to 1000 autoclave cycles
  • Optimized for use in surgical powered devices
  • High torque and high speed design optimized to remove soft tissue, hard tissue, or bone
  • High speed electric motors allow for shorter surgery cases and cleaner soft tissue cuts
  • Lightweight and low vibration for increased surgeon tactile feel
  • High efficiency for low temperature operation
  • Small size allowing smaller surgical hand tool designs and improved ergonomics
  • Withstands high current draw
Part Number B0614H4041
Motor Diameter (in) 0.65
Motor Diameter (mm) 16.51
Axial Static Force w/o Shaft Support, Max (lbs) 19.17
Axial Static Force w/o Shaft Support, Max (N) 85.27
Back EMF Constant (V/1000 rpm) 3.258
Continuous Mechanical Power, Max (@25°C) (W) 83.4
Electrical Time Constant (ms) 0.14
Hall Sensor Electrical Phasing (electrical °) 60
Inductance - Phase to Phase (mH) 0.05
Line to Line Resistance (Ohm) 0.361
Mechanical Time Constant (ms) 2.55
Motor Constant (mNm/W½) 46.77
Motor Constant (oz-in/W½) 6.66
Motor Regulation (10³/Nms) 460.46
No-Load Current, Typical (mA) 643
No-Load Speed (rpm) 7353
Nominal Voltage (V) 24
Optimization Direction Bidirectional
Thermal Time Constant (s) 950
Torque Constant (mNm/A) 28
Torque Constant (oz-in/A) 3.97
Weight (g) 106
Weight (oz) 3.74
Winding Temperature, Max (°C) 155
Winding Temperature, Max (°F) 311
Ambient Temperature (°C) 155
Ambient Temperature (°F) 311
Autoclave Cycles 1000
Continuous Stall Current (A) 4.37
Continuous Stall Torque (mNm) 116.5
Continuous Stall Torque (oz-in) 16.5
Peak Torque (mNm) 1846
Peak Torque (oz-in) 261.4
Radial Static Force w/o Shaft Support, Max (lbs) 15.3
Radial Static Force w/o Shaft Support, Max (N) 67.8
Ratio 6:1
Thermal Resistance (Slotted) (°C/W) 12.5
Feedback Type Hall Sensors