Arthroscopic Surgical Gearmotor (B0614H4042)

B0614H4042 Autoclavable Slotted Brushless DC Gearmotor

B0614H4042 Autoclavable Slotted Brushless DC Gearmotor

Arthroscopic Surgical Gearmotor (B0614H4042)

This size 6 brushless DC slotted mini motor is optimized for arthroscopic shaver applications. Motor torque and speed make this an ideal solution for powered surgical hand tools that are used in minimally invasive surgical procedures to repair joints such as the hip, knee, and shoulder. Portescap mini motors for surgical power applications are designed for high reliability in autoclave environments.

Product Highlights

  • Designed for autoclave applications requiring up to 1000 autoclave cycles
  • Optimized for use in surgical powered devices
  • High torque and high speed design optimized to remove soft tissue, hard tissue, or bone
  • High speed electric motors allow for cleaner soft tissue cuts and shorter surgery cases
  • Lightweight and low vibration for increased surgeon tactile feel
  • High efficiency for low temperature operation
  • Small size allowing smaller surgical hand tool designs and improved ergonomics
  • Withstands high current draw
Part Number B0614H4042
Motor Diameter (in) 0.65
Motor Diameter (mm) 16.51
Standards Met RoHS Compliant
Axial Static Force w/o Shaft Support, Max (lbs) 19.17
Axial Static Force w/o Shaft Support, Max (N) 85.27
Back EMF Constant (V/1000 rpm) 5.88
Continuous Mechanical Power, Max (@25°C) (W) 47.6
Electrical Time Constant (ms) 0.16
Hall Sensor Electrical Phasing (electrical °) 60
Inductance - Phase to Phase (mH) 0.156
Line to Line Resistance (Ohm) 0.993
Mechanical Time Constant (ms) 2.15
Motor Constant (mNm/W½) 50.68
Motor Constant (oz-in/W½) 7.23
Motor Regulation (10³/Nms) 388.76
No-Load Current, Typical (mA) 450
No-Load Speed (rpm) 4082
Nominal Voltage (V) 48
Optimization Direction Bidirectional
Thermal Time Constant (s) 950
Torque Constant (mNm/A) 50.54
Torque Constant (oz-in/A) 7.16
Weight (g) 106
Weight (oz) 3.74
Winding Temperature, Max (°C) 155
Winding Temperature, Max (°F) 311
Ambient Temperature (°C) 155
Ambient Temperature (°F) 311
Autoclave Cycles 1000
Continuous Stall Current (A) 2.63
Continuous Stall Torque (mNm) 126.8
Continuous Stall Torque (oz-in) 18
Peak Torque (mNm) 1197
Peak Torque (oz-in) 169.6
Radial Static Force w/o Shaft Support, Max (lbs) 15.3
Radial Static Force w/o Shaft Support, Max (N) 67.8
Ratio 6:1
Thermal Resistance (Slotted) (°C/W) 12.5
Feedback Type Hall Sensors