B0912N1016 Autoclavable Slotted Brushless DC Motor
Small Bone Motor (B0912N1016)
The Small Bone Motor (9.6V), a Size 9 Brushless DC slotted motor, provides optimal torque and speed for drilling or sawing applications in extremity surgery, such as of the wrist or ankle. Portescap miniature motors for surgical applications are designed for high reliability in autoclave environments.
Product Highlights
- Optimized for use in powered surgical devices
- Designed for applications requiring 1,000+ sterilization cycles
- High torque, high speed design optimized for small bone / extremity surgery
- Low vibration
- High efficiency
- Small size enables improved tool ergonomics
- Designed for 9.6V supply voltage - can be used at other voltages to achieve desired performance
Applications
Part Number | B0912N1016 |
---|---|
Motor Diameter (in) | 0.872 |
Motor Diameter (mm) | 22.15 |
Axial Static Force w/o Shaft Support, Max (lbs) | 8.5 |
Axial Static Force w/o Shaft Support, Max (N) | 37.81 |
Back EMF Constant (V/1000 rpm) | 0.248 |
Continuous Mechanical Power, Max (@25°C) (W) | 112.5 |
Electrical Time Constant (ms) | 0.23 |
Hall Sensor Electrical Phasing (electrical °) | 60 |
Inductance - Phase to Phase (mH) | 0.009 |
Line to Line Resistance (Ohm) | 0.04 |
Mechanical Time Constant (ms) | 2.63 |
Motor Constant (mNm/W½) | 11.84 |
Motor Constant (oz-in/W½) | 1.68 |
Motor Regulation (10³/Nms) | 7121.37 |
No-Load Current, Typical (mA) | 1053 |
No-Load Speed (rpm) | 38633 |
Nominal Voltage (V) | 9.6 |
Optimization Direction | Bidirectional |
Thermal Time Constant (s) | 926 |
Torque Constant (mNm/A) | 2.37 |
Torque Constant (oz-in/A) | 0.34 |
Weight (g) | 145 |
Weight (oz) | 5.11 |
Winding Temperature, Max (°C) | 155 |
Winding Temperature, Max (°F) | 311 |
Ambient Temperature (°C) | 155 |
Ambient Temperature (°F) | 311 |
Autoclave Cycles | 1000 |
Continuous Stall Current (A) | 14.48 |
Continuous Stall Torque (mNm) | 29.4 |
Continuous Stall Torque (oz-in) | 4.16 |
Peak Torque (mNm) | 564.6 |
Peak Torque (oz-in) | 80 |
Radial Static Force w/o Shaft Support, Max (lbs) | 39.5 |
Radial Static Force w/o Shaft Support, Max (N) | 175.6 |
Ratio | - |
Thermal Resistance (Slotted) (°C/W) | 10 |
Feedback Type | Hall Sensors |
Document | Document Type | Language | File Type |
---|---|---|---|
drawing_b0912n1016.step | 3D Drawing |
|
|
specifications_b0912n1016.pdf | Specification Page |
|
|
drawing_b0912n1016.dxf | 2D Drawing |
|