Cannulated Large Bone Orthopedic Motor (B1210N1022)

B1210N1022 Autoclavable Slotted Brushless DC Motor

B1210N1022 Autoclavable Slotted Brushless DC Motor

Cannulated Large Bone Orthopedic Surgical Motor (B1210N1022)

The Size 12 brushless DC motor is perfectly suited for large bone orthopedic drills. This high torque cannulated mini motor serves large bone orthopedic drill powered handtools that run on 12V battery.

Product Highlights

  • High continuous torque
  • Better thermal characteristics
  • Cannulated and non-cannulated options
Part Number B1210N1022
Motor Diameter (in) 1.24
Motor Diameter (mm) 31.5
Standards Met RoHS Compliant
Axial Static Force w/o Shaft Support, Max (lbs) 27.17
Axial Static Force w/o Shaft Support, Max (N) 120.86
Back EMF Constant (V/1000 rpm) 0.759
Continuous Mechanical Power, Max (@25°C) (W) 126
Electrical Time Constant (ms) 0.53
Hall Sensor Electrical Phasing (electrical °) 60
Inductance - Phase to Phase (mH) 0.03
Line to Line Resistance (Ohm) 0.057
Mechanical Time Constant (ms) 1.54
Motor Constant (mNm/W½) 30.36
Motor Constant (oz-in/W½) 4.3
Motor Regulation (10³/Nms) 1084.42
No-Load Current, Typical (mA) 940
No-Load Speed (rpm) 14740
Nominal Voltage (V) 12
Optimization Direction Bidirectional
Thermal Time Constant (s) 975
Torque Constant (mNm/A) 7.25
Torque Constant (oz-in/A) 1.03
Weight (g) 267
Weight (oz) 9.42
Winding Temperature, Max (°C) 155
Winding Temperature, Max (°F) 311
Ambient Temperature (°C) 155
Ambient Temperature (°F) 311
Autoclave Cycles 1000
Continuous Stall Current (A) 13
Continuous Stall Torque (mNm) 80.8
Continuous Stall Torque (oz-in) 11.44
Peak Torque (mNm) 1518.6
Peak Torque (oz-in) 215
Radial Static Force w/o Shaft Support, Max (lbs) 80.3
Radial Static Force w/o Shaft Support, Max (N) 357.1
Ratio -
Thermal Resistance (Slotted) (°C/W) 8.7
Feedback Type Hall Sensors