Ultra EC Motors
The three families of Ultra EC Brushless DC Motors not only meet a high range of requirements, but include our proprietary U coil for excellent performance, minimal iron losses and maximum efficiency
The Ultra ECTM platform offers 3 families of motors to help you address a wide range of requirements, whether it be traditional BLDC features, very high torque or very high speed. The proprietary U coil provides outstanding performance, including minimal iron losses, better efficiency and cooler operation.
One design definitely does not fit all. Not when your application has specific performance requirements for high speed, high torque or a delicate balance of both. And not when you need to deliver ultra performance at an optimized cost. That's why we created the Ultra EC platform of mini brushless motors. These electric brushless DC motors are crafted around our proprietary U coil technology. This new coil design, designed in Portescap in Switzerland, is the key to the outstanding performance of these brushless mini motors, including minimal iron losses, better efficiency and cooler operation. This unique coil design allows two-pole motors, for example, to deliver 30 % more torque compared to the same size electric brushless dc motor using a conventional coil design, plus it offers substantially lower iron losses.
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) | Specification | CAD | 3D CAD | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16ECP36 Ultra EC | 16 | 0.63 | 27.5 | 7.5 | 1.06 | 63000 | 41 | 1.45 |
|
|
|
|
16ECP52 Ultra EC | 16 | 0.63 | 37 | 16.1 | 2.28 | 40000 | 62 | 2.19 |
|
|
|
|
16ECS36 Ultra EC | 16 | 0.63 | 39.5 | 8.2 | 1.16 | 73000 | 41 | 1.45 |
|
|
|
|
16ECP36-2A Ultra EC | 16 | 0.63 | 19 | 7 | 1 | 39000 | 41 | 1.45 |
|
|
|
|
16ECS52 Ultra EC | 16 | 0.63 | 66 | 16.1 | 2.28 | 73000 | 62 | 2.19 |
|
|
|
|
16ECP52-2A Ultra EC | 16 | 0.63 | 19.3 | 13.93 | 1.98 | 15900 | 62 | 2.19 |
|
|
|
|
22ECP35 Ultra EC | 22 | 0.866 | 56 | 14.3 | 2.03 | 50000 | 64 | 2.26 |
|
|
|
|
22ECP35-2A Ultra EC | 22 | 0.63 | 9 | 12.6 | 1.78 | 10000 | 64 | 2.26 |
|
|
|
|
22ECP45 Ultra EC | 22 | 0.866 | 80 | 29.4 | 4.16 | 47000 | 100 | 3.53 |
|
|
|
|
22ECP60 Ultra EC | 22 | 0.866 | 120 | 50.5 | 7.15 | 38000 | 140 | 4.94 |
|
|
|
|
22ECS45 Ultra EC | 22 | 0.866 | 120 | 26.8 | 3.8 | 73000 | 100 | 3.53 |
|
|
|
|
22ECS60 Ultra EC | 22 | 0.866 | 180 | 45.9 | 6.5 | 60000 | 140 | 4.94 |
|
|
|
|
22ECT35 Ultra EC | 22 | 0.866 | 34 | 20 | 2.83 | 20000 | 67 | 2.36 |
|
|
|
|
22ECT48 Ultra EC | 22 | 0.866 | 54 | 41.6 | 5.89 | 20000 | 98 | 3.46 |
|
|
|
|
22ECT60 Ultra EC | 22 | 0.866 | 86 | 66.9 | 9.47 | 20000 | 123 | 4.34 |
|
|
|
|
22ECT82 Ultra EC | 22 | 0.866 | 104 | 98.8 | 13.99 | 20000 | 174 | 6.14 |
|
|
|
|
30ECT64 Ultra EC | 30 | 1.181 | 187 | 137 | 19.4 | 30000 | 263 | 9.28 |
|
|
|
|
30ECT90 Ultra EC | 30 | 1.181 | 244 | 225 | 31.86 | 25000 | 380 | 13.4 |
|
|
|
|
35ECS60 Ultra EC | 35 | 1.378 | 262 | 120.6 | 17.08 | 40000 | 315 | 11.11 |
|
|
|
|
35ECS80 Ultra EC | 35 | 1.378 | 330 | 193.4 | 27.39 | 40000 | 440 | 15.52 |
|
|
|