RELATED PRODUCTS
16ECP52-2A Ultra EC Slotless Brushless DC Motor
16ECP52-2A Ultra EC
The 16ECP52 2A motor has been developed to be one of the most advanced and highest performing brushless slotless motors in its class. The 16ECP52 2A motor is a plug and play motor which is directly connected to the customer application via the 2 wires. This compact Ultra ECP brushless motor is a perfect fit for applications where space is a constraint and the motor is directly connected to the customer applications. The new 16ECP52 2A motor with integrated electronics is also an ideal choice for applications such as Medical Devices, Infusion Systems, Lab Automation Equipment, and Humanoid Robotics.
Product Highlights
- Plug and Play motor (no driver required)
- With integrated electronics
- 3 standard coils available
Customization Available
- Connectors
- Coil modifications - resistance and inductance
- Mechanical integration upon request (housing, front & rear flange, shaft)
Part Number | 16ECP52-2A 49 | 16ECP52-2A 112 | 16ECP52-2A 220 |
---|---|---|---|
Motor Diameter (in) | 0.63 | 0.63 | 0.63 |
Motor Diameter (mm) | 16 | 16 | 16 |
Ambient Operating Temperature Range (°C) | -30 to + 100 | -30 to + 100 | -30 to + 100 |
Ambient Operating Temperature Range (°F) | -22 to + 212 | -22 to + 212 | -22 to + 212 |
Ambient Storage Temperature Range (°C) | -40 to + 100 | -40 to + 100 | -40 to + 100 |
Ambient Storage Temperature Range (°F) | -40 to + 212 | -40 to + 212 | -40 to + 212 |
Axial Static Force w/o Shaft Support, Max (lbs) | 7.64 | 7.64 | 7.64 |
Axial Static Force w/o Shaft Support, Max (N) | 34 | 34 | 34 |
Back EMF Constant (V/1000 rpm) | 0.88 | 2.11 | 3.95 |
Ball Bearings Preload (N) | 5.3 | 5.3 | 5.3 |
Continuous Current, Max (A) | 1.7 | 0.72 | 0.39 |
Continuous Mechanical Power, Max (@25°C) (W) | 19.3 | 7.3 | 2.1 |
Continuous Torque, Max (mNm) | 13.4 | 13.9 | 13.93 |
Continuous Torque, Max (oz-in) | 1.9 | 1.97 | 1.98 |
Electrical Time Constant (ms) | 0.12 | 0.1 | 0.1 |
Housing Material | Stainless Steel | Stainless Steel | Stainless Steel |
Inductance - Phase to Phase (mH) | 0.12 | 0.6 | 2.32 |
Internal Resistance - Phase to Phase (Ohm) | 0.98 | 6.15 | 24.53 |
Mechanical Time Constant (ms) | 1.5 | 1.7 | 1.9 |
Motor Constant (mNm/W½) | 8 | 7.7 | 7.2 |
Motor Constant (oz-in/W½) | 1.15 | 1.1 | 1.03 |
Motor Regulation (10³/Nms) | 15.35 | 16.68 | 18.94 |
Motor Speed, Max (rpm) | 15900 | 7000 | 4000 |
No-Load Current, Typical (mA) | 120 | 35 | 15 |
No-Load Speed (rpm) | 14100 | 5900 | 3070 |
Nominal Voltage (V) | 12 | 12 | 12 |
Optimization Direction | Bidirectional | Bidirectional | Bidirectional |
Rotor Inertia (gcm²) | 1 | 1 | 1 |
Thermal Resistance (Slotless) (°C/W) | 3/15 | 3/15 | 3/15 |
Thermal Time Constant (s) | 759 | 759 | 759 |
Torque Constant (mNm/A) | 7.99 | 19.2 | 35.99 |
Torque Constant (oz-in/A) | 1.13 | 2.72 | 5.09 |
Weight (g) | 62 | 62 | 62 |
Weight (oz) | 2.19 | 2.19 | 2.19 |
Winding Temperature, Max (°C) | 125 | 125 | 125 |
Winding Temperature, Max (°F) | 257 | 257 | 257 |
Continuous Speed, Max (rpm) | 15900 | 7000 | 4000 |
Length (mm) | 36 | 36 | 36 |
Feedback Type | Integrated Electronics | Integrated Electronics | Integrated Electronics |
Number of Poles | 2 pole | 2 pole | 2 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_16ecp52_2_wire.pdf | Specification Page |
|
|
drawing_16ecp522a.dxf | 2D Drawing |
|
|
drawing_16ecp52a.STEP | 3D Drawing |
|