RELATED PRODUCTS
22ECS60 Ultra EC Slotless Brushless DC Motor
22ECS60 Ultra EC
Part of our ULTRA EC series, the 22ECS60 brushless DC slotless motor features a new proprietary magnetic design. The 22ECS60 miniature motor offers excellent speed capability, smooth rotation, and long life.
Product Highlights
- With hall sensors
- Slotless
- 2 poles
- Compact design
- Low iron losses at high speed
- High efficiency
- Proprietary high efficiency coil design
- High power density package
- 3 phases
- High speed optimized
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Magnets / lamination grade
- Special mounting holes pattern
- Thermal sensor removal
- Value added mounting
Applications
- Respiratory and Ventilation Devices
- Clinical Diagnostics
- Miniature Pumps
- Valve Actuation
- Dental Hand Tools
- Pharmaceutical Dispensing
-
-
Reduce Design Time. Select Your Motor Online
-
-
-
Part Number | 22ECS60 10B 16 .01 | 22ECS60 10B 17 .01 | 22ECS60 10B 21 .01 | 22ECS60 10B 24 .01 |
---|---|---|---|---|
Motor Diameter (in) | 0.866 | 0.866 | 0.866 | 0.866 |
Motor Diameter (mm) | 22 | 22 | 22 | 22 |
Ambient Operating Temperature Range (°C) | -30 to +100 | -30 to +100 | -30 to +100 | -30 to +100 |
Ambient Operating Temperature Range (°F) | -22 to +212 | -22 to +212 | -22 to +212 | -22 to +212 |
Ambient Storage Temperature Range (°C) | -40 to +100 | -40 to +100 | -40 to +100 | -40 to +100 |
Ambient Storage Temperature Range (°F) | -40 to +212 | -40 to +212 | -40 to +212 | -40 to +212 |
Axial Static Force w/o Shaft Support, Max (lbs) | 7.643 | 7.643 | 7.643 | 7.643 |
Axial Static Force w/o Shaft Support, Max (N) | 34 | 34 | 34 | 34 |
Back EMF Constant (V/1000 rpm) | 0.51 | 0.53 | 0.68 | 0.76 |
Ball Bearings Preload (N) | 5.5 | 5.5 | 5.5 | 5.5 |
Continuous Current, Max (A) | 9.3 | 8.7 | 7.1 | 6.1 |
Continuous Mechanical Power, Max (@25°C) (W) | 180 | 180 | 180 | 180 |
Continuous Torque, Max (mNm) | 45 | 44.5 | 45.9 | 44.1 |
Continuous Torque, Max (oz-in) | 6.37 | 6.3 | 6.5 | 6.25 |
Electrical Time Constant (ms) | 0.17 | 0.17 | 0.17 | 0.17 |
Housing Material | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange |
Hall Sensor Electrical Phasing (electrical °) | 120 | 120 | 120 | 120 |
Inductance - Phase to Phase (mH) | 0.015 | 0.017 | 0.026 | 0.034 |
Internal Resistance - Phase to Phase (Ohm) | 0.09 | 0.1 | 0.15 | 0.21 |
Line to Line Resistance (Ohm) | 0.12 | 0.13 | 0.17 | 0.23 |
Mechanical Time Constant (ms) | 1.3 | 1.3 | 1.3 | 1.4 |
Motor Constant (mNm/W½) | 16.3 | 16.1 | 16.7 | 16 |
Motor Constant (oz-in/W½) | 2.31 | 2.28 | 2.36 | 2.27 |
Motor Regulation (10³/Nms) | 3.7 | 3.8 | 3.6 | 3.9 |
Motor Speed, Max (rpm) | 60000 | 60000 | 60000 | 60000 |
No-Load Current, Typical (mA) | 210 | 190 | 150 | 120 |
No-Load Speed (rpm) | 47000 | 43000 | 35000 | 32000 |
Nominal Voltage (V) | 24 | 24 | 24 | 24 |
Optimization Direction | CCW | CCW | CCW | CCW |
Rotor Inertia (gcm²) | 3.5 | 3.5 | 3.5 | 3.5 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 49.564 | 49.564 | 49.564 | 49.564 |
Thermal Resistance (Slotless) (°C/W) | 1 / 8.4 | 1 / 8.4 | 1 / 8.4 | 1 / 8.4 |
Thermal Time Constant (s) | 1200 | 1200 | 1200 | 1200 |
Torque Constant (mNm/A) | 4.8 | 5.1 | 6.5 | 7.3 |
Torque Constant (oz-in/A) | 0.68 | 0.72 | 0.92 | 1.03 |
Weight (g) | 140 | 140 | 140 | 140 |
Weight (oz) | 4.94 | 4.94 | 4.94 | 4.94 |
Winding Temperature, Max (°C) | 125 | 125 | 125 | 125 |
Winding Temperature, Max (°F) | 257 | 257 | 257 | 257 |
Continuous Speed, Max (rpm) | 60000 | 60000 | 60000 | 60000 |
Feedback Type | Hall Sensors | Hall Sensors | Hall Sensors | Hall Sensors |
Number of Poles | 2 pole | 2 pole | 2 pole | 2 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
brochure_22ecs_ultra_ec_motor_ventilators.pdf | Brochure |
|
|
drawing_22ecs60.dxf | 2D Drawing |
|
|
brochure_22ecs_ultra_ec_motor.pdf | Brochure |
|
|
drawing_22ecs60.stp | 3D Drawing |
|
|
specifications_22ecs60.pdf | Specification Page |
|
|
brochure_technology_overview_ultra_ec.pdf | Brochure |
|