RELATED PRODUCTS
30ECT90 Ultra EC Slotless Brushless DC Motor
30ECT90 Ultra EC
New to our high performance Ultra EC family of motors, is the 30ECT90, designed and optimized to sustain extremely demanding repetitive working cycles. This four pole 30ECT90 brushless motor provides high continuous and peak torques in a unique package while maintaining smooth operation and long life. With the 30ECT90, you can sustain a highly demanding work cycle with improved thermal behavior reflecting impressive torque capabilities offered. The 30ECT90 is well suited for most applications in the power hand tool & industrial markets, enhancing reliability and life.
Product Highlights
- 4 pole slotless
- Digital hall sensors
- 2 standard lengths available
- Ultra high torque with increased life
- Optimized thermal behavior in repetive cycles with high peak load
- Embedded temperature probe
- Laser welded front flange
Customization Available
- Coil modifications - resistance and inductance
- Connectors
- Encoder capabilities: Magnetic, Absolute Digital, Sine/Cosine options
- High speed version (30ECT HS)
- Mechanical integration upon request (housing, front & rear flange, shaft)
- Shaft lengths & Ø (up to 7mm O.D.)
- Without hall sensors
Applications
- Power Hand Tools
- Nutrunners
- Electric Grippers
- Exoskeleton
- Cutting Hand Tools
- Drills
- Factory Automation Equipment
- Robotic Applications
-
-
Reduce Design Time. Select Your Motor Online
-
-
-
Part Number | 30ECT90 10B 4 | 30ECT90 10B 6 | 30ECT90 10B 8 |
---|---|---|---|
Motor Diameter (in) | 1.181 | 1.181 | 1.181 |
Motor Diameter (mm) | 30 | 30 | 30 |
Ambient Operating Temperature Range (°C) | -30 to +100 | -30 to +100 | -30 to +100 |
Ambient Operating Temperature Range (°F) | -22 to +212 | -22 to +212 | -22 to +212 |
Ambient Storage Temperature Range (°C) | -40 to +100 | -40 to +100 | -40 to +100 |
Ambient Storage Temperature Range (°F) | -40 to +212 | -40 to +212 | -40 to +212 |
Axial Static Force w/o Shaft Support, Max (lbs) | 30.1232 | 30.1232 | 30.1232 |
Axial Static Force w/o Shaft Support, Max (N) | 134 | 134 | 134 |
Back EMF Constant (V/1000 rpm) | 1.12 | 1.65 | 2.21 |
Ball Bearings Preload (N) | 13.5 | 13.5 | 13.5 |
Continuous Current, Max (A) | 21 | 14 | 10.4 |
Continuous Mechanical Power, Max (@25°C) (W) | 244 | 244 | 244 |
Continuous Torque, Max (mNm) | 225 | 221 | 219 |
Continuous Torque, Max (oz-in) | 31.86 | 31.3 | 31.01 |
Electrical Time Constant (ms) | 0.27 | 0.26 | 0.25 |
Housing Material | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange | Stainless Steel / Aluminium Flange |
Hall Sensor Electrical Phasing (electrical °) | 120 | 120 | 120 |
Inductance - Phase to Phase (mH) | 0.008 | 0.017 | 0.029 |
Internal Resistance - Phase to Phase (Ohm) | 0.029 | 0.065 | 0.118 |
Line to Line Resistance (Ohm) | 0.044 | 0.08 | 0.133 |
Mechanical Time Constant (ms) | 1.1 | 1.2 | 1.2 |
Motor Constant (mNm/W½) | 63.5 | 62.3 | 61.4 |
Motor Constant (oz-in/W½) | 8.99 | 8.82 | 8.69 |
Motor Regulation (10³/Nms) | 0.25 | 0.26 | 0.26 |
Motor Speed, Max (rpm) | 25000 | 25000 | 25000 |
No-Load Current, Typical (mA) | 1050 | 640 | 575 |
No-Load Speed (rpm) | 21370 | 21690 | 22100 |
Nominal Voltage (V) | 24 | 36 | 48 |
Optimization Direction | Symmetrical | Symmetrical | Symmetrical |
Rotor Inertia (gcm²) | 45 | 45 | 45 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 637.254 | 637.254 | 637.254 |
Thermal Resistance (Slotless) (°C/W) | 0.7 / 5.9 | 0.7 / 5.9 | 0.7 / 5.9 |
Thermal Time Constant (s) | 1659 | 1659 | 1659 |
Torque Constant (mNm/A) | 10.73 | 15.84 | 21.11 |
Torque Constant (oz-in/A) | 1.52 | 2.24 | 2.99 |
Weight (g) | 380 | 380 | 380 |
Weight (oz) | 13.4 | 13.4 | 13.4 |
Winding Temperature, Max (°C) | 150 | 150 | 150 |
Winding Temperature, Max (°F) | 302 | 302 | 302 |
Continuous Speed, Max (rpm) | 25000 | 25000 | 25000 |
Feedback Type | Hall Sensors | Hall Sensors | Hall Sensors |
Number of Poles | 4 pole | 4 pole | 4 pole |
Document | Document Type | Language | File Type |
---|---|---|---|
30ECT90 Ultra EC Specification Page | Specification Page | ||
30ECT90 Ultra EC drawing | 2D Drawing | ||
30ECT90 Ultra EC 3D drawing | 3D Drawing | ||
Ultra EC Brochure (brochure) | Brochure | ||
Industrial Power Tools (brochure) | Brochure |