Portescap Empty Banner

4-Pole High-performance Coreless Brush DC Motors

Brush DC Coreless design proves optimal performance in a compact package

Typically performances from a coreless brush DC is dependent upon the overall electromagnetic volume. The higher the performances needed, the higher the electromagnetic volume which results in an overall increase in the mechanical package.

Certain applications require higher performance but are very space constrained and end up typically having to compromise with higher sizes due to non-availability of a suitable solution. With the new 4-pole coreless brush DC motor concept from Portescap, these applications don't have to compromise.

Portescap design engineers have developed and optimized the electromagnetic and mechanical circuit with a 4-pole motor design in a coreless technology. With this new innovative design, higher performances in a very compact package can be a reality beneficial for many applications.

Sampling is available for 22mm diameter motors with torque output up to 18mNm. Ready to speak with an Applications Engineer? Submit an inquiry below.

Ready to talk with an Engineer?

Please fill out the form to have a Portescap representative respond within 24 hours during the business week.

4-Pole High-performance Coreless Brush DC Motors

Benefits

  • 4-pole coreless brush DC design
  • Compact size without compromising performance
  • Lower application footprint
  • Cost efficiency

Customization

  • Cable & connectors
  • Mounting features & custom shaft (diameter & length)
  • Sleeve & ball bearings
  • Value adds assembly like pulley, gear etc
22 DCP